(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UAWK60-180-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,811.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) |
Loading...
Type | Flip Components | Basic Structure | U Type | Material | 6063 |
---|---|---|---|---|---|
Surface Treatment | Anodizing Coating | Direction | Horizontal | Specification | Small Type |
Locking Type | Screw Type | Brand | MISUMI | W(width)(mm) | 60 |
L(height)(mm) | 180 | Swing arm mounting hole | No Hole |
How can we improve?
How can we improve?