1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Shape Steel Horizontal Flip Components - Small Type -

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • U Shape Steel Horizontal Flip Components - Small Type -
  • U Shape Steel Horizontal Flip Components - Small Type -
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,617.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
USCWM60-150
USCWM60-150-NBBSALE
USCWM60-180
USCWM60-180-NBBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL(height)
(mm)
Swing arm mounting hole

฿ 1,720.00

FLIP COMPONENTS 1 Piece(s) Same day 150Hole

฿ 1,617.00

฿ 1,186.88

FLIP COMPONENTS 1 Piece(s) Same day 150No Hole

฿ 1,792.00

FLIP COMPONENTS 1 Piece(s) Same day 180Hole

฿ 1,689.00

฿ 1,311.51

FLIP COMPONENTS 1 Piece(s) Same day 180No Hole

Loading...

  1. 1
 

Basic Information

Type Flip Components Basic Structure U Type Material S45C
Surface Treatment Nickel Coating Direction Horizontal Specification Small Type
Locking Type Push Type Brand MISUMI W(width)(mm) 60