1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Shape Casting Vertical Flip Components - Large Type -

U Shape Casting Vertical Flip Components - Large Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,215.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
UZGLM80-215
UZGLM80-215-NBB
UZGLM80-255
UZGLM80-255-NBB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL(height)
(mm)
Swing arm mounting hole

฿ 2,215.00

STEEL FLIP COMPONENTS UNIT 1 Piece(s) 21 Day(s) 215Hole

฿ 2,509.00

STEEL FLIP COMPONENTS UNIT 1 Piece(s) 21 Day(s) 215No Hole

฿ 2,318.00

STEEL FLIP COMPONENTS UNIT 1 Piece(s) 21 Day(s) 255Hole

฿ 2,509.00

STEEL FLIP COMPONENTS UNIT 1 Piece(s) 21 Day(s) 255No Hole

Loading...

  1. 1
 

Basic Information

Type Flip Components Basic Structure U Type Material S35C
Surface Treatment Nickel Coating Direction Vertical Specification Large Type
Locking Type Push Type Brand MISUMI W(width)(mm) 80