(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
UALK60-195-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,998.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) |
Loading...
Type | Flip Components | Basic Structure | U Type | Material | 6063 |
---|---|---|---|---|---|
Surface Treatment | Anodizing Coating | Direction | Vertical | Specification | Small Type |
Locking Type | Screw Type | Brand | MISUMI | W(width)(mm) | 60 |
L(height)(mm) | 195 | Swing arm mounting hole | No Hole |
Please check the type/dimensions/specifications of the part UALK60-195-NBB in the U Shape Aluminium Vertical Flip Components - Small Type - series.
How can we improve?
How can we improve?