(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
USCLM60-165 |
USCLM60-165-NBB |
USCLM60-195 |
USCLM60-195-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L(height) (mm) | Swing arm mounting hole |
---|---|---|---|---|---|---|---|
฿ 1,803.00 ฿ 1,571.31 | FLIP COMPONENTS | 1 Piece(s) | Same day | 165 | Hole | ||
฿ 1,751.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) | 165 | No Hole | ||
฿ 1,895.00 ฿ 1,434.14 | FLIP COMPONENTS | 1 Piece(s) | Same day | 195 | Hole | ||
฿ 1,751.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) | 195 | No Hole |
Loading...
Type | Flip Components | Basic Structure | U Type | Material | S45C |
---|---|---|---|---|---|
Surface Treatment | Nickel Coating | Direction | Vertical | Specification | Small Type |
Locking Type | Push Type | Brand | MISUMI | W(width)(mm) | 60 |
How can we improve?
How can we improve?