1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -TiCN Coating- Shank (Mounting Part) Shape: Tapped (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tapped type block punch with TiCN coating to improve wear resistance. Materials can be selected from high-speed steel and powdered high-speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-HSMDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]
H-HSMDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]
H-HSMDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]
H-HSMDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
H-HSMDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]
H-HSMDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]
H-HSMDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]
H-HSMDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
H-HSMDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]
H-HSMDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]
H-HSMDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]
H-HSMDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
H-HSMDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]
H-HSMDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]
H-HSMDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]
H-HSMDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
H-HSMDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]
H-HSMDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]
H-HSMDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]
H-HSMDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
H-HSMDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]
H-HSMDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]
H-HSMDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]
H-HSMDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
H-HSMDL0805-[40-100/10]-P[3-8/0.01]-W[1-5/0.01]
H-HSMDL0805-[40-100/10]-P[3-8/0.01]-WC[0-1.19/0.01]
H-HSMDL0805-[40-100/10]-PC[2-2.99/0.01]-W[1-5/0.01]
H-HSMDL0805-[40-100/10]-PC[2-2.99/0.01]-WC[0-1.19/0.01]
H-HSMDL0805-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-5/0.01]
H-HSMDL0805-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.19/0.01]
H-HSMDL0805-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[1-5/0.01]
H-HSMDL0805-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[0-1.19/0.01]
H-HSMDL0806-[40-100/10]-P[3-8/0.01]-W[1-6/0.01]
H-HSMDL0806-[40-100/10]-P[3-8/0.01]-WC[0-1.49/0.01]
H-HSMDL0806-[40-100/10]-PC[2-2.99/0.01]-W[1-6/0.01]
H-HSMDL0806-[40-100/10]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
H-HSMDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-6/0.01]
H-HSMDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.49/0.01]
H-HSMDL0806-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[1-6/0.01]
H-HSMDL0806-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[0-1.49/0.01]
H-HSMDL0808-[40-100/10]-P[3-8/0.01]-W[2-8/0.01]
H-HSMDL0808-[40-100/10]-P[3-8/0.01]-WC[1-1.99/0.01]
H-HSMDL0808-[40-100/10]-PC[2-2.99/0.01]-W[2-8/0.01]
H-HSMDL0808-[40-100/10]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
H-HSMDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-W[2-8/0.01]
H-HSMDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-WC[1-1.99/0.01]
H-HSMDL0808-LC[32-99.9/0.1]-PC[2-2.99/0.01]-W[2-8/0.01]
H-HSMDL0808-LC[32-99.9/0.1]-PC[2-2.99/0.01]-WC[1-1.99/0.01]
H-HSMDL1005-[40-100/10]-P[4-10/0.01]-W[1-5/0.01]
H-HSMDL1005-[40-100/10]-P[4-10/0.01]-WC[0-1.19/0.01]
H-HSMDL1005-[40-100/10]-PC[3-3.99/0.01]-W[1-5/0.01]
H-HSMDL1005-[40-100/10]-PC[3-3.99/0.01]-WC[0-1.19/0.01]
H-HSMDL1005-LC[32-99.9/0.1]-P[4-10/0.01]-W[1-5/0.01]
H-HSMDL1005-LC[32-99.9/0.1]-P[4-10/0.01]-WC[0-1.19/0.01]
H-HSMDL1005-LC[32-99.9/0.1]-PC[3-3.99/0.01]-W[1-5/0.01]
H-HSMDL1005-LC[32-99.9/0.1]-PC[3-3.99/0.01]-WC[0-1.19/0.01]
H-HSMDL1006-[40-100/10]-P[4-10/0.01]-W[1-6/0.01]
H-HSMDL1006-[40-100/10]-P[4-10/0.01]-WC[0-1.49/0.01]
H-HSMDL1006-[40-100/10]-PC[3-3.99/0.01]-W[1-6/0.01]
H-HSMDL1006-[40-100/10]-PC[3-3.99/0.01]-WC[0-1.49/0.01]
H-HSMDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-W[1-6/0.01]
H-HSMDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-WC[0-1.49/0.01]
H-HSMDL1006-LC[32-99.9/0.1]-PC[3-3.99/0.01]-W[1-6/0.01]
H-HSMDL1006-LC[32-99.9/0.1]-PC[3-3.99/0.01]-WC[0-1.49/0.01]
H-HSMDL1008-[40-100/10]-P[4-10/0.01]-W[2-8/0.01]
H-HSMDL1008-[40-100/10]-P[4-10/0.01]-WC[1-1.99/0.01]
H-HSMDL1008-[40-100/10]-PC[3-3.99/0.01]-W[2-8/0.01]
H-HSMDL1008-[40-100/10]-PC[3-3.99/0.01]-WC[1-1.99/0.01]
H-HSMDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-8/0.01]
H-HSMDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-WC[1-1.99/0.01]
H-HSMDL1008-LC[32-99.9/0.1]-PC[3-3.99/0.01]-W[2-8/0.01]
H-HSMDL1008-LC[32-99.9/0.1]-PC[3-3.99/0.01]-WC[1-1.99/0.01]
H-HSMDL1010-[40-100/10]-P[4-10/0.01]-W[2-10/0.01]
H-HSMDL1010-[40-100/10]-P[4-10/0.01]-WC[1-2.49/0.01]
H-HSMDL1010-[40-100/10]-PC[3-3.99/0.01]-W[2-10/0.01]
H-HSMDL1010-[40-100/10]-PC[3-3.99/0.01]-WC[1-2.49/0.01]
H-HSMDL1010-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-10/0.01]
H-HSMDL1010-LC[32-99.9/0.1]-P[4-10/0.01]-WC[1-2.49/0.01]
H-HSMDL1010-LC[32-99.9/0.1]-PC[3-3.99/0.01]-W[2-10/0.01]
H-HSMDL1010-LC[32-99.9/0.1]-PC[3-3.99/0.01]-WC[1-2.49/0.01]
H-HSMDL1305-[40-100/10]-P[5-13/0.01]-W[1-5/0.01]
H-HSMDL1305-[40-100/10]-P[5-13/0.01]-WC[0-1.19/0.01]
H-HSMDL1305-[40-100/10]-PC[3-4.99/0.01]-W[1-5/0.01]
H-HSMDL1305-[40-100/10]-PC[3-4.99/0.01]-WC[0-1.19/0.01]
H-HSMDL1305-LC[32-99.9/0.1]-P[5-13/0.01]-W[1-5/0.01]
H-HSMDL1305-LC[32-99.9/0.1]-P[5-13/0.01]-WC[0-1.19/0.01]
H-HSMDL1305-LC[32-99.9/0.1]-PC[3-4.99/0.01]-W[1-5/0.01]
H-HSMDL1305-LC[32-99.9/0.1]-PC[3-4.99/0.01]-WC[0-1.19/0.01]
H-HSMDL1306-[40-100/10]-P[5-13/0.01]-W[1-6/0.01]
H-HSMDL1306-[40-100/10]-P[5-13/0.01]-WC[0-1.5/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8540 ~ 100-3 ~ 8--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8540 ~ 100-3 ~ 8---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8540 ~ 100--2 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8540 ~ 100--2 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL85-32 ~ 99.93 ~ 8--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL85-32 ~ 99.93 ~ 8---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL85-32 ~ 99.9-2 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL85-32 ~ 99.9-2 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8--2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8---1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99-2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 2.99--1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8--2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8---1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 2.99-2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 2.99--1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10540 ~ 100-4 ~ 10--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10540 ~ 100-4 ~ 10---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10540 ~ 100--3 ~ 3.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10540 ~ 100--3 ~ 3.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL105-32 ~ 99.94 ~ 10--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL105-32 ~ 99.94 ~ 10---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL105-32 ~ 99.9-3 ~ 3.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL105-32 ~ 99.9-3 ~ 3.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 3.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 3.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 3.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10--2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10---1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 3.99-2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 3.99--1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10--2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10---1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 3.99-2 ~ 8-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 3.99--1 ~ 1.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10--2 ~ 10-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10---1 ~ 2.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 3.99-2 ~ 10-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 3.99--1 ~ 2.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.94 ~ 10--2 ~ 10-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.94 ~ 10---1 ~ 2.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.9-3 ~ 3.99-2 ~ 10-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.9-3 ~ 3.99--1 ~ 2.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13540 ~ 100-5 ~ 13--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13540 ~ 100-5 ~ 13---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13540 ~ 100--3 ~ 4.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13540 ~ 100--3 ~ 4.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL135-32 ~ 99.95 ~ 13--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL135-32 ~ 99.95 ~ 13---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL135-32 ~ 99.9-3 ~ 4.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL135-32 ~ 99.9-3 ~ 4.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13640 ~ 100-5 ~ 13--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL13640 ~ 100-5 ~ 13---0 ~ 1.5

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment TiCN
Shank (mounting part) shape Tapped