1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Flying Cam Units for Pierce MGFV / MEVN 150-70

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,270.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard hanging cam unit for piercing. Cam width = 150, angle = 70.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MEVN150-70
MGFV150-70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType

฿ 30,270.00

FLYING CAM UNIT_MEVN 1 Piece(s) 3 Day(s) -Economy

฿ 42,169.00

FLYING CAM UNIT_MGFV 1 Piece(s) 19 Day(s) 10High precision / High durability

Loading...

  1. 1
 

Basic Information

Cam Types Standard Type for Piercing Installation space(mm) 150 Capacity(tonf) 13.5
Tilt angle(°) 70 Alterations Without