(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[1-9.99/0.01mm Unit(s)][10.01-10.2/0.01mm Unit(s)][12.01-12.2/0.01mm Unit(s)][16.01-16.2/0.01mm Unit(s)]
[1-6.2/0.01mm Unit(s)][8.01-8.2/0.01mm Unit(s)][10.01-10.2/0.01mm Unit(s)][12.01-12.2/0.01mm Unit(s)][16.01-16.2/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a reverse taper button die to prevent scrap removal?
What is a reverse taper button die to prevent scrap removal?By creating a minute taper from the cutting edge of the button die to the back, scraps can be reduced. This is a product that suppresses the rise.
Effective for high tensile strength materials, etc., where the cutting waste shrinks during punching.
Part Number |
---|
SRT-ASD5-[16,20,22,25,30]-P[2-2.5/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-[16,20,22,25,30]-PC[2.51-2.7/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-LC[10-29.9/0.1]-P[2-2.5/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-LC[10-29.9/0.1]-PC[2.51-2.7/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-LC[16.01-29.91/0.1]-P[2-2.5/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-LC[16.01-29.91/0.1]-PC[2.51-2.7/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-SLC[16.01-29.99/0.01]-P[2-2.5/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD5-SLC[16.01-29.99/0.01]-PC[2.51-2.7/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-[16,20,22,25,30,35]-P[2-3/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-[16,20,22,25,30,35]-PC[3.01-3.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-LC[10-34.9/0.1]-P[2-3/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-LC[10-34.9/0.1]-PC[3.01-3.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-LC[16.01-34.91/0.1]-P[2-3/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-LC[16.01-34.91/0.1]-PC[3.01-3.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-SLC[16.01-34.99/0.01]-P[2-3/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD6-SLC[16.01-34.99/0.01]-PC[3.01-3.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-[16,20,22,25,30,35]-P[2-4/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-[16,20,22,25,30,35]-PC[4.01-4.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-LC[10-34.9/0.1]-P[2-4/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-LC[10-34.9/0.1]-PC[4.01-4.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-SLC[16.01-34.99/0.01]-P[2-4/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD8-SLC[16.01-34.99/0.01]-PC[4.01-4.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-[16,20,22,25,30,35]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-[16,20,22,25,30,35]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[10-19.9/0.1]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[10-19.9/0.1]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[20.1-21.9/0.1]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[20.1-21.9/0.1]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[22.1-24.9/0.1]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[22.1-24.9/0.1]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[25.1-29.9/0.1]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[25.1-29.9/0.1]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[30.1-34.9/0.1]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-LC[30.1-34.9/0.1]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[16.01-19.99/0.01]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[16.01-19.99/0.01]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[20.01-21.99/0.01]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[20.01-21.99/0.01]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[22.01-24.99/0.01]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[22.01-24.99/0.01]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[25.01-29.99/0.01]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[25.01-29.99/0.01]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[30.01-34.99/0.01]-P[2-6/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD10-SLC[30.01-34.99/0.01]-PC[6.01-6.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-[16,20,22,25,30,35]-P[3-8/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-[16,20,22,25,30,35]-PC[2-2.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-[16,20,22,25,30,35]-PC[8.01-8.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-LC[10-34.9/0.1]-P[3-8/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-LC[10-34.9/0.1]-PC[2-2.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-SLC[16.01-34.99/0.01]-P[3-8/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-SLC[16.01-34.99/0.01]-PC[2-2.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD13-SLC[16.01-34.99/0.01]-PC[8.01-8.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-[16,20,22,25,30,35]-P[5-10/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-[16,20,22,25,30,35]-PC[2.5-4.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-[16,20,22,25,30,35]-PC[10.01-10.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-LC[10-34.9/0.1]-P[5-10/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-LC[10-34.9/0.1]-PC[2.5-4.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-LC[10-34.9/0.1]-PC[10.01-10.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-SLC[16.01-34.99/0.01]-P[5-10/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-SLC[16.01-34.99/0.01]-PC[2.5-4.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD16-SLC[16.01-34.99/0.01]-PC[10.01-10.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-[16,20,22,25,30,35]-P[7-12/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-[16,20,22,25,30,35]-PC[3.5-6.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-[16,20,22,25,30,35]-PC[12.01-12.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-LC[10-34.9/0.1]-P[7-12/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-LC[10-34.9/0.1]-PC[3.5-6.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-LC[10-34.9/0.1]-PC[12.01-12.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-SLC[16.01-34.99/0.01]-P[7-12/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-SLC[16.01-34.99/0.01]-PC[3.5-6.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD20-SLC[16.01-34.99/0.01]-PC[12.01-12.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-[16,20,22,25,30,35]-P[10-16/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-[16,20,22,25,30,35]-PC[5-9.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-[16,20,22,25,30,35]-PC[16.01-16.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-LC[10-34.9/0.1]-P[10-16/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-LC[10-34.9/0.1]-PC[5-9.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-LC[10-34.9/0.1]-PC[16.01-16.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-SLC[16.01-34.99/0.01]-P[10-16/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-SLC[16.01-34.99/0.01]-PC[5-9.99/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASD25-SLC[16.01-34.99/0.01]-PC[16.01-16.2/0.01]-MT[0.5-10/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-[16,20,22,25,30,35]-P[1-4/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-[16,20,22,25,30,35]-P[1-4/0.01]-WC[1.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-[16,20,22,25,30,35]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-[16,20,22,25,30,35]-PC[4.01-4.2/0.01]-WC[1.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[10-15.9/0.1]-P[1-4/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[10-15.9/0.1]-P[1-4/0.01]-WC[1.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[10-15.9/0.1]-PC[4.01-4.2/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[10-15.9/0.1]-PC[4.01-4.2/0.01]-WC[1.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[16.01-19.91/0.1]-P[1-4/0.01]-W[1-4/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
SRT-ASDD8-LC[16.01-19.91/0.1]-P[1-4/0.01]-WC[1.01-4.2/0.01]-MT[0.5-8/0.01]-C[0.05-8/0.005]-[H,L,M]-FH[1-3/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | C (Clearance) (mm) | FH (Tapered depth) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | MT(Workpiece material thickness) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | SLC (Full length alteration tolerance change) (mm) | Tensile strength level selection | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 30 | - | 0.5 ~ 10 | 2 ~ 2.5 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 30 | - | 0.5 ~ 10 | - | 2.51 ~ 2.7 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 29.9 | 0.5 ~ 10 | 2 ~ 2.5 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 29.9 | 0.5 ~ 10 | - | 2.51 ~ 2.7 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 29.91 | 0.5 ~ 10 | 2 ~ 2.5 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 29.91 | 0.5 ~ 10 | - | 2.51 ~ 2.7 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 2.5 | - | - | 16.01 ~ 29.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | n5 | 5 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 2.51 ~ 2.7 | - | 16.01 ~ 29.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 2 ~ 3 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 3.01 ~ 3.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 2 ~ 3 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 3.01 ~ 3.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 34.91 | 0.5 ~ 10 | 2 ~ 3 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 34.91 | 0.5 ~ 10 | - | 3.01 ~ 3.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 3 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 6 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 3.01 ~ 3.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 2 ~ 4 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 4.01 ~ 4.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 2 ~ 4 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 4.01 ~ 4.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 4 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 4.01 ~ 4.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 19.9 | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 19.9 | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 20.1 ~ 21.9 | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 20.1 ~ 21.9 | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 22.1 ~ 24.9 | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 22.1 ~ 24.9 | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 25.1 ~ 29.9 | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 25.1 ~ 29.9 | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 30.1 ~ 34.9 | 0.5 ~ 10 | 2 ~ 6 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | 30.1 ~ 34.9 | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 6 | - | - | 16.01 ~ 19.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | 16.01 ~ 19.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 6 | - | - | 20.01 ~ 21.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | 20.01 ~ 21.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 6 | - | - | 22.01 ~ 24.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | 22.01 ~ 24.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 6 | - | - | 25.01 ~ 29.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | 25.01 ~ 29.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 2 ~ 6 | - | - | 30.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 10 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 6.01 ~ 6.2 | - | 30.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 3 ~ 8 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 2 ~ 2.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 8.01 ~ 8.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 3 ~ 8 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 2 ~ 2.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 8.01 ~ 8.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 3 ~ 8 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 2 ~ 2.99 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 13 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 8.01 ~ 8.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 5 ~ 10 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 2.5 ~ 4.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 10.01 ~ 10.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 5 ~ 10 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 2.5 ~ 4.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 10.01 ~ 10.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 5 ~ 10 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 2.5 ~ 4.99 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 16 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 10.01 ~ 10.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 7 ~ 12 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 3.5 ~ 6.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 12.01 ~ 12.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 7 ~ 12 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 3.5 ~ 6.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 12.01 ~ 12.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 7 ~ 12 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 3.5 ~ 6.99 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 20 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 12.01 ~ 12.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | 10 ~ 16 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 5 ~ 9.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 10 | - | 16.01 ~ 16.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | 10 ~ 16 | - | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 5 ~ 9.99 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 34.9 | 0.5 ~ 10 | - | 16.01 ~ 16.2 | - | - | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | 10 ~ 16 | - | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 5 ~ 9.99 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKD11 Equivalent | n5 | 25 | 0.05 ~ 8 | 1 ~ 3 | - | - | 0.5 ~ 10 | - | 16.01 ~ 16.2 | - | 16.01 ~ 34.99 | H / L / M | - | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | 1 ~ 4 | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | - | 1.01 ~ 4.2 | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 8 | - | 4.01 ~ 4.2 | - | - | H / L / M | 1 ~ 4 | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | 16 ~ 35 | - | 0.5 ~ 8 | - | 4.01 ~ 4.2 | - | - | H / L / M | - | 1.01 ~ 4.2 | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 15.9 | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | 1 ~ 4 | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 15.9 | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | - | 1.01 ~ 4.2 | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 15.9 | 0.5 ~ 8 | - | 4.01 ~ 4.2 | - | - | H / L / M | 1 ~ 4 | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 10 ~ 15.9 | 0.5 ~ 8 | - | 4.01 ~ 4.2 | - | - | H / L / M | - | 1.01 ~ 4.2 | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 19.91 | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | 1 ~ 4 | - | ||
- | SCRAP RETENTION BUTTON DIES | 1 Piece(s) | 7 Day(s) | 10 | D | SKD11 Equivalent | n5 | 8 | 0.05 ~ 8 | 1 ~ 3 | - | 16.01 ~ 19.91 | 0.5 ~ 8 | 1 ~ 4 | - | - | - | H / L / M | - | 1.01 ~ 4.2 |
Loading...
Shape | Straight | Inside shape | Angular | Scrap retention | Reverse taper |
---|---|---|---|---|---|
Machining to prevent scrap clogging | No | なし |
How can we improve?
How can we improve?