(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a urethane with a counterbore hole for high loads with a specified overall length. It is a cylindrical type.
Part Number |
---|
AZX25-[20-80/1]-M[6,8]-[5-80/1] |
AZX30-[20-80/1]-M[6,8]-[5-80/1] |
AZX40-[25-150/1]-M[10,12]-[5-150/1] |
AZX50-[25-150/1]-M[10,12]-[5-150/1] |
AZX60-[25-150/1]-M[10,12]-[5-150/1] |
AZX80-[25-200/1]-M[12,16]-[5-200/1] |
AZX100-[25-200/1]-M[12,16]-[5-200/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | L Dimension (L) (mm) | D (Outer diameter) (mm) | H (Gimlet hole length) (mm) | M (Nominal bolt diameter) |
---|---|---|---|---|---|---|---|---|---|
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 20 ~ 80 | 25 | 5 ~ 80 | 6 ~ 8 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 20 ~ 80 | 30 | 5 ~ 80 | 6 ~ 8 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 25 ~ 150 | 40 | 5 ~ 150 | 10 ~ 12 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 25 ~ 150 | 50 | 5 ~ 150 | 10 ~ 12 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 25 ~ 150 | 60 | 5 ~ 150 | 10 ~ 12 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 25 ~ 200 | 80 | 5 ~ 200 | 12 ~ 16 | ||
- | URETHANE SPRING | 1 Piece(s) | 5 Day(s) | 25 ~ 200 | 100 | 5 ~ 200 | 12 ~ 16 |
Loading...
Urethane type | Urethanes for heavy loads, shore A90 | Shape | Pillar shape | Hole/counterbore | Counterbore |
---|
How can we improve?
How can we improve?