1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Guide Post Sets for Die Sets (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Roller Guide Post Sets for Die Sets
  • Roller Guide Post Sets for Die Sets
  • Roller Guide Post Sets for Die Sets
  • Roller Guide Post Sets for Die Sets
You can add up to 6 items per a category to the compare list.

  • ROLLER
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Roller guide post set for die set. The material of the guide post and guide bush is special purpose steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RGBL13-[70-120/5]-FL[30-100/5]
RGBL13-LC[71-119/1]-FL[30-100/5]
RGBL16-[75-135/5]-FL[30-110/5]
RGBL16-LC[76-134/1]-FL[30-110/5]
RGBL20-[75-140/5]-FL[40-120/5]
RGBL20-[75-140/5]-FL[110-200/10]
RGBL20-LC[76-139/1]-FL[40-120/5]
RGBL20-LC[76-139/1]-FL[110-200/10]
RGBL20-LC[145-200/5]-FL[40-120/5]
RGBL20-LC[145-200/5]-FL[110-200/10]
RGBL25-[95-160/5]-FL[50-140/5]
RGBL25-[95-160/5]-FL[120-190/10]
RGBL25-LC[96-159/1]-FL[50-140/5]
RGBL25-LC[96-159/1]-FL[120-190/10]
RGBL25-LC[165-200/5]-FL[50-140/5]
RGBL25-LC[165-200/5]-FL[120-190/10]
RGBL28-[95-160/5]-FL[50-140/5]
RGBL28-[95-160/5]-FL[120-190/10]
RGBL28-LC[96-159/1]-FL[50-140/5]
RGBL28-LC[96-159/1]-FL[120-190/10]
RGBL28-LC[165-200/5]-FL[50-140/5]
RGBL28-LC[165-200/5]-FL[120-190/10]
RGBL32-[115-180/5]-FL[70-155/5]
RGBL32-[115-180/5]-FL[140-230/10]
RGBL32-LC[116-179/1]-FL[70-155/5]
RGBL32-LC[116-179/1]-FL[140-230/10]
RGBL32-LC[185-240/5]-FL[70-155/5]
RGBL32-LC[185-240/5]-FL[140-230/10]
RGBL40-[120-220/10]-FL[70-200/10]
RGBL40-LC[121-219/1]-FL[70-200/10]
RGBL50-[150-250/10]-FL[90-230/10]
RGBL50-LC[151-249/1]-FL[90-230/10]
RGBL60-[150-250/10]-FL[70-210/10]
RGBL60-LC[151-249/1]-FL[70-210/10]
RGKL16-[75-135/5]-FL[30-110/5]
RGKL16-LC[76-134/1]-FL[30-110/5]
RGKL20-[75-140/5]-FL[40-120/5]
RGKL20-LC[76-139/1]-FL[40-120/5]
RGKL25-[95-160/5]-FL[60-140/5]
RGKL25-LC[96-159/1]-FL[60-140/5]
RGKL28-[95-160/5]-FL[50-140/5]
RGKL28-LC[96-159/1]-FL[50-140/5]
RGKL32-[115-180/5]-FL[70-155/5]
RGKL32-LC[116-179/1]-FL[70-155/5]
RGKL40-[120-220/10]-FL[70-200/10]
RGKL40-LC[121-219/1]-FL[70-200/10]
RGKL50-[150-250/10]-FL[90-230/10]
RGKL50-LC[151-249/1]-FL[90-230/10]
RGKL60-[150-250/10]-FL[70-210/10]
RGKL60-LC[151-249/1]-FL[70-210/10]
RGSL16-[75-135/5]-FL[30-110/5]
RGSL16-LC[76-134/1]-FL[30-110/5]
RGSL20-[75-140/5]-FL[40-120/5]
RGSL20-LC[76-139/1]-FL[40-120/5]
RGSL25-[95-160/5]-FL[60-140/5]
RGSL25-LC[96-159/1]-FL[60-140/5]
RGSL28-[95-160/5]-FL[50-140/5]
RGSL28-LC[96-159/1]-FL[50-140/5]
RGSL32-[115-180/5]-FL[70-155/5]
RGSL32-LC[116-179/1]-FL[70-155/5]
RGSL40-[120-220/10]-FL[70-200/10]
RGSL40-LC[121-219/1]-FL[70-200/10]
RGSL50-[150-250/10]-FL[90-210/10]
RGSL50-LC[151-249/1]-FL[90-210/10]
RGSL60-[150-250/10]-FL[70-210/10]
RGSL60-LC[151-249/1]-FL[70-210/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStopper systems of the retainer D (Post diameter)
(mm)
FL (Free length)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper1330 ~ 10070 ~ 120-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper1330 ~ 100-71 ~ 119

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper1630 ~ 11075 ~ 135-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper1630 ~ 110-76 ~ 134

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2040 ~ 12075 ~ 140-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper20110 ~ 20075 ~ 140-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2040 ~ 120-76 ~ 139

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper20110 ~ 200-76 ~ 139

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2040 ~ 120-145 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper20110 ~ 200-145 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2550 ~ 14095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper25120 ~ 19095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2550 ~ 140-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper25120 ~ 190-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2550 ~ 140-165 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper25120 ~ 190-165 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2850 ~ 14095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper28120 ~ 19095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2850 ~ 140-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper28120 ~ 190-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper2850 ~ 140-165 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper28120 ~ 190-165 ~ 200

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper3270 ~ 155115 ~ 180-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper32140 ~ 230115 ~ 180-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper3270 ~ 155-116 ~ 179

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper32140 ~ 230-116 ~ 179

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper3270 ~ 155-185 ~ 240

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10No stopper32140 ~ 230-185 ~ 240

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10No stopper4070 ~ 200120 ~ 220-

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10No stopper4070 ~ 200-121 ~ 219

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10No stopper5090 ~ 230150 ~ 250-

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10No stopper5090 ~ 230-151 ~ 249

-

GUIDE POST SET 1 Piece(s) 14 Day(s) 10No stopper6070 ~ 210150 ~ 250-

-

GUIDE POST SET 1 Piece(s) 14 Day(s) 10No stopper6070 ~ 210-151 ~ 249

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper1630 ~ 11075 ~ 135-

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper1630 ~ 110-76 ~ 134

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2040 ~ 12075 ~ 140-

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2040 ~ 120-76 ~ 139

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2560 ~ 14095 ~ 160-

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2560 ~ 140-96 ~ 159

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2850 ~ 14095 ~ 160-

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper2850 ~ 140-96 ~ 159

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper3270 ~ 155115 ~ 180-

-

GUIDE PINS 1 Piece(s) 7 Day(s) 10Fixed stopper3270 ~ 155-116 ~ 179

-

GUIDE PINS 1 Piece(s) 10 Day(s) 10Fixed stopper4070 ~ 200120 ~ 220-

-

GUIDE PINS 1 Piece(s) 10 Day(s) 10Fixed stopper4070 ~ 200-121 ~ 219

-

GUIDE PINS 1 Piece(s) 10 Day(s) 10Fixed stopper5090 ~ 230150 ~ 250-

-

GUIDE PINS 1 Piece(s) 10 Day(s) 10Fixed stopper5090 ~ 230-151 ~ 249

-

GUIDE PINS 1 Piece(s) 14 Day(s) 10Fixed stopper6070 ~ 210150 ~ 250-

-

GUIDE PINS 1 Piece(s) 14 Day(s) 10Fixed stopper6070 ~ 210-151 ~ 249

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper1630 ~ 11075 ~ 135-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper1630 ~ 110-76 ~ 134

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2040 ~ 12075 ~ 140-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2040 ~ 120-76 ~ 139

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2560 ~ 14095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2560 ~ 140-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2850 ~ 14095 ~ 160-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper2850 ~ 140-96 ~ 159

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper3270 ~ 155115 ~ 180-

-

GUIDE POST SET 1 Piece(s) 7 Day(s) 10Movable stopper3270 ~ 155-116 ~ 179

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10Movable stopper4070 ~ 200120 ~ 220-

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10Movable stopper4070 ~ 200-121 ~ 219

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10Movable stopper5090 ~ 210150 ~ 250-

-

GUIDE POST SET 1 Piece(s) 10 Day(s) 10Movable stopper5090 ~ 210-151 ~ 249

-

GUIDE POST SET 1 Piece(s) 14 Day(s) 10Movable stopper6070 ~ 210150 ~ 250-

-

GUIDE POST SET 1 Piece(s) 14 Day(s) 10Movable stopper6070 ~ 210-151 ~ 249

Loading...

  1. 1
 

Basic Information

Set/single item/accessory Set Rigidity type Roller guides Post mounting methods Detachable