1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRECISION Stripper Guide Bushings -Oil, LOCTITE Adhesive, Straight Type- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PRECISION Stripper Guide Bushings  -Oil, LOCTITE Adhesive, Straight Type-
  • PRECISION Stripper Guide Bushings  -Oil, LOCTITE Adhesive, Straight Type-
  • PRECISION Stripper Guide Bushings  -Oil, LOCTITE Adhesive, Straight Type-
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PLAIN
  • OIL
  • PRECISION
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision grade, lubricated, Loctite adhesive, straight type stripper guide bush. The tolerance range is 2μm. The material is bearing steel. It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VGBL8-10
VGBL8-13
VGBL8-16
VGBL8-20
VGBL8-LC[8-20/0.1]
VGBL10-10
VGBL10-13
VGBL10-16
VGBL10-20
VGBL10-22
VGBL10-25
VGBL10-LC[8-25/0.1]
VGBL13-13
VGBL13-16
VGBL13-20
VGBL13-22
VGBL13-25
VGBL13-30
VGBL13-LC[10-30/0.1]
VGBL16-16
VGBL16-20
VGBL16-22
VGBL16-25
VGBL16-30
VGBL16-35
VGBL16-LC[13-35/0.1]
VGBL20-20
VGBL20-22
VGBL20-25
VGBL20-30
VGBL20-35
VGBL20-LC[16-35/0.1]
VGBL25-20
VGBL25-22
VGBL25-25
VGBL25-30
VGBL25-35
VGBL25-LC[20-35/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)

฿ 1,715.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 10810-

฿ 1,715.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 10813-

฿ 1,715.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 10816-

฿ 1,715.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 10820-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 108-8 ~ 20

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101010-

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101013-

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101016-

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101020-

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101022-

฿ 1,761.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101025-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 1010-8 ~ 25

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101313-

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101316-

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101320-

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101322-

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101325-

฿ 1,854.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101330-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 1013-10 ~ 30

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101616-

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101620-

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101622-

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101625-

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101630-

฿ 1,993.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 101635-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 1016-13 ~ 35

฿ 2,235.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102020-

฿ 2,235.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102022-

฿ 2,235.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102025-

฿ 2,235.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102030-

฿ 2,235.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102035-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 1020-16 ~ 35

฿ 2,663.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102520-

฿ 2,663.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102522-

฿ 2,663.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102525-

฿ 2,663.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102530-

฿ 2,663.00

GUIDE BUSHING 1 Piece(s) Available 5 Day(s) 102535-

-

GUIDE BUSHING 1 Piece(s) 5 Day(s) 1025-20 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 2μm Bushing type For plain (Oil type)
Bushing mounting methods Loctite adhesive Material SUJ2