1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Straight Block Punches (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight type carbide block punch made of carbide (V30) with the shank and cutting edge having the same diameter. In addition to the standard type, taped, keyway, single flange, and double flange options are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ZFCD-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-F[0,​90]
ZFCD-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-F[0,​90]
ZFCE-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-F0
ZFCE-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-F0
ZFCR-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-R[0.15-9.99/0.01]-F[0,​90]
ZFCR-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-R[0.15-9.99/0.01]-F[0,​90]
ZKCD-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]-T[2-65/0.1]-K[0,​90]
ZKCD-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]-T[2-65/0.1]-K[0,​90]
ZKCE-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]-T[2-65/0.1]-K[0,​90]
ZKCE-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]-T[2-65/0.1]-K[0,​90]
ZKCR-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]-R[0.15-10/0.01]-T[2-65/0.1]-K[0,​90]
ZKCR-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]-R[0.15-10/0.01]-T[2-65/0.1]-K[0,​90]
ZPCD-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]
ZPCD-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]
ZPCE-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]
ZPCE-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]
ZPCR-[40-70/10]-P[2-20/0.01]-W[2-20/0.01]-R[0.15-10/0.01]
ZPCR-LC[20-69.9/0.1]-P[2-20/0.01]-W[2-20/0.01]-R[0.15-10/0.01]
ZWCD-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-WF[0,​90]
ZWCD-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-WF[0,​90]
ZWCE-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-WF0
ZWCE-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-WF0
ZWCR-[40-70/10]-P[2-16/0.01]-W[2-16/0.01]-R[0.15-9.99/0.01]-WF[0,​90]
ZWCR-LC[20-69.9/0.1]-P[2-16/0.01]-W[2-16/0.01]-R[0.15-9.99/0.01]-WF[0,​90]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Shank (mounting part) shape L (L dimension)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DSingle-flanged40 ~ 700 ~ 90--2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DSingle-flanged-0 ~ 90-20 ~ 69.92 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ESingle-flanged40 ~ 700--2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ESingle-flanged-0-20 ~ 69.92 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RSingle-flanged40 ~ 700 ~ 90--2 ~ 160.15 ~ 9.99-2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RSingle-flanged-0 ~ 90-20 ~ 69.92 ~ 160.15 ~ 9.99-2 ~ 16-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10DWith key groove40 ~ 70-0 ~ 90-2 ~ 20-2 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10DWith key groove--0 ~ 9020 ~ 69.92 ~ 20-2 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10EWith key groove40 ~ 70-0 ~ 90-2 ~ 20-2 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10EWith key groove--0 ~ 9020 ~ 69.92 ~ 20-2 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10RWith key groove40 ~ 70-0 ~ 90-2 ~ 200.15 ~ 102 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10RWith key groove--0 ~ 9020 ~ 69.92 ~ 200.15 ~ 102 ~ 652 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10DStandard40 ~ 70---2 ~ 20--2 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10DStandard---20 ~ 69.92 ~ 20--2 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10EStandard40 ~ 70---2 ~ 20--2 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10EStandard---20 ~ 69.92 ~ 20--2 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10RStandard40 ~ 70---2 ~ 200.15 ~ 10-2 ~ 20-

-

CARBIDE PUNCH 1 Piece(s) 12 Day(s) 10RStandard---20 ~ 69.92 ~ 200.15 ~ 10-2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DDouble-flanged40 ~ 70---2 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DDouble-flanged---20 ~ 69.92 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EDouble-flanged40 ~ 70---2 ~ 16--2 ~ 160

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EDouble-flanged---20 ~ 69.92 ~ 16--2 ~ 160

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RDouble-flanged40 ~ 70---2 ~ 160.15 ~ 9.99-2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RDouble-flanged---20 ~ 69.92 ~ 160.15 ~ 9.99-2 ~ 160 ~ 90

Loading...

  1. 1
 

Basic Information

Type Straight With/without air hole W/O Material Carbide V30 (HIP)