1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRECISION Angular Button Dies Headed Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKD11
  • POWDER HSS
  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision grade (0.005 coaxiality) angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and hardened steel (V40).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VPAHD3-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1/0.001]
VPAHD3-LC[10-29.99/0.01]-P[0.5-1/0.001]
VPAHD4-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1.5/0.001]
VPAHD4-LC[10-29.99/0.01]-P[0.5-1.5/0.001]
VPAHD5-[8,​13,​16,​20,​22,​25,​30]-P[0.5-2.5/0.001]
VPAHD5-LC[10-29.99/0.01]-P[0.5-2.5/0.001]
VPAHD6-[13,​16,​20,​22,​25,​30]-P[1-3/0.001]
VPAHD6-LC[10-29.99/0.01]-P[1-3/0.001]
VPAHD8-[13,​16,​20,​22,​25,​30]-P[1-4/0.001]
VPAHD8-LC[10-29.99/0.01]-P[1-4/0.001]
VPAHD10-[13,​16,​20,​22,​25,​30]-P[2-6/0.001]
VPAHD10-LC[10-29.99/0.01]-P[2-6/0.001]
VSAHD3-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1/0.001]
VSAHD3-LC[10-29.99/0.01]-P[0.5-1/0.001]
VSAHD4-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1.5/0.001]
VSAHD4-LC[10-29.99/0.01]-P[0.5-1.5/0.001]
VSAHD5-[8,​13,​16,​20,​22,​25,​30]-P[0.5-2.5/0.001]
VSAHD5-LC[10-29.99/0.01]-P[0.5-2.5/0.001]
VSAHD6-[13,​16,​20,​22,​25,​30]-P[1-3/0.001]
VSAHD6-LC[10-29.99/0.01]-P[1-3/0.001]
VSAHD8-[13,​16,​20,​22,​25,​30]-P[1-4/0.001]
VSAHD8-LC[10-29.99/0.01]-P[1-4/0.001]
VSAHD10-[13,​16,​20,​22,​25,​30]-P[2-6/0.001]
VSAHD10-LC[10-29.99/0.01]-P[2-6/0.001]
VWAHD3-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1/0.001]
VWAHD3-LC[10-29.99/0.01]-P[0.5-1/0.001]
VWAHD4-[8,​13,​16,​20,​22,​25,​30]-P[0.5-1.5/0.001]
VWAHD4-LC[10-29.99/0.01]-P[0.5-1.5/0.001]
VWAHD5-[8,​13,​16,​20,​22,​25,​30]-P[0.5-2.5/0.001]
VWAHD5-LC[10-29.99/0.01]-P[0.5-2.5/0.001]
VWAHD6-[13,​16,​20,​22,​25,​30]-P[1-3/0.001]
VWAHD6-LC[10-29.99/0.01]-P[1-3/0.001]
VWAHD8-[13,​16,​20,​22,​25,​30]-P[1-4/0.001]
VWAHD8-LC[10-29.99/0.01]-P[1-4/0.001]
VWAHD10-[13,​16,​20,​22,​25,​30]-P[2-6/0.001]
VWAHD10-LC[10-29.99/0.01]-P[2-6/0.001]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel38 ~ 25-0.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel3-10 ~ 29.990.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel48 ~ 25-0.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel4-10 ~ 29.990.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel58 ~ 25-0.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel5-10 ~ 29.990.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel613 ~ 30-1 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel6-10 ~ 29.991 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel813 ~ 30-1 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel8-10 ~ 29.991 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel1013 ~ 30-2 ~ 6

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Powdered high-speed steel10-10 ~ 29.992 ~ 6

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent38 ~ 25-0.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent3-10 ~ 29.990.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent48 ~ 25-0.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent4-10 ~ 29.990.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent58 ~ 25-0.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKH51 Equivalent5-10 ~ 29.990.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent613 ~ 30-1 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent6-10 ~ 29.991 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent813 ~ 30-1 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent8-10 ~ 29.991 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent1013 ~ 30-2 ~ 6

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10SKD11 Equivalent10-10 ~ 29.992 ~ 6

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)38 ~ 25-0.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)3-10 ~ 29.990.5 ~ 1

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)48 ~ 25-0.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)4-10 ~ 29.990.5 ~ 1.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)58 ~ 25-0.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)5-10 ~ 29.990.5 ~ 2.5

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)613 ~ 30-1 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)6-10 ~ 29.991 ~ 3

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)813 ~ 30-1 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)8-10 ~ 29.991 ~ 4

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)1013 ~ 30-2 ~ 6

-

BUTTON DIE 1 Piece(s) 7 Day(s) 10Carbide V40 (HIP)10-10 ~ 29.992 ~ 6

Loading...

  1. 1
 

Basic Information

Punches/Button dies Button dies (with head) Tip shape Round