1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PRECISION Carbide Straight Punches (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A precision grade (P and W dimension tolerance of 0.003 maximum) carbide straight punch made of carbide (V30). Standard, tapped, keyway, single flange, and double flange options are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
VZFCD-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCD-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCD-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCE-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCE-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCE-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-F[0-90/90]
VZFCR-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZFCR-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZFCR-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-F[0-90/90]
VZKCD-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCD-LC[20-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCD-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCE-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCE-LC[20-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCE-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCR-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCR-LC[20-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZKCR-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]-T[2-70/0.1]-K[0-90/90]
VZMCD-[40-70/10]-P[12-20/0.001]-W[12-20/0.001]
VZMCD-LC[20-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]
VZMCD-LCX[30-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]
VZMCE-[40-70/10]-P[12-20/0.001]-W[12-20/0.001]
VZMCE-LC[20-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]
VZMCE-LCX[30-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]
VZMCR-[40-70/10]-P[12-20/0.001]-W[12-20/0.001]-R[0.15-9.99/0.001]
VZMCR-LC[20-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]-R[0.15-9.99/0.001]
VZMCR-LCX[30-69.9/0.1]-P[12-20/0.001]-W[12-20/0.001]-R[0.15-9.99/0.001]
VZPCD-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]
VZPCD-LC[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]
VZPCD-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]
VZPCE-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]
VZPCE-LC[20-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]
VZPCE-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]
VZPCR-[40-70/10]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]
VZPCR-LC[20-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]
VZPCR-LCX[30-69.9/0.1]-P[2-20/0.001]-W[2-20/0.001]-R[0.15-9.99/0.001]
VZWCD-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCD-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCD-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCE-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCE-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCE-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-WF[0-90/90]
VZWCR-[40-70/10]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
VZWCR-LC[20-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
VZWCR-LCX[30-69.9/0.1]-P[2-16/0.001]-W[2-16/0.001]-R[0.15-9.99/0.001]-WF[0-90/90]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Punch shank (mounting part) shape F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCX (Full length change with no change to tip length B)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WF (Flange position designation)
(°)

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DSingle-flanged0 ~ 90-40 ~ 70--2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DSingle-flanged0 ~ 90--20 ~ 69.9-2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DSingle-flanged0 ~ 90---30 ~ 69.92 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ESingle-flanged0 ~ 90-40 ~ 70--2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ESingle-flanged0 ~ 90--20 ~ 69.9-2 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ESingle-flanged0 ~ 90---30 ~ 69.92 ~ 16--2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RSingle-flanged0 ~ 90-40 ~ 70--2 ~ 160.15 ~ 9.99-2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RSingle-flanged0 ~ 90--20 ~ 69.9-2 ~ 160.15 ~ 9.99-2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RSingle-flanged0 ~ 90---30 ~ 69.92 ~ 160.15 ~ 9.99-2 ~ 16-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DWith key groove-0 ~ 9040 ~ 70--2 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DWith key groove-0 ~ 90-20 ~ 69.9-2 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DWith key groove-0 ~ 90--30 ~ 69.92 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EWith key groove-0 ~ 9040 ~ 70--2 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EWith key groove-0 ~ 90-20 ~ 69.9-2 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EWith key groove-0 ~ 90--30 ~ 69.92 ~ 20-2 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RWith key groove-0 ~ 9040 ~ 70--2 ~ 200.15 ~ 9.992 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RWith key groove-0 ~ 90-20 ~ 69.9-2 ~ 200.15 ~ 9.992 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RWith key groove-0 ~ 90--30 ~ 69.92 ~ 200.15 ~ 9.992 ~ 702 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DTapped--40 ~ 70--12 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DTapped---20 ~ 69.9-12 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DTapped----30 ~ 69.912 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ETapped--40 ~ 70--12 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ETapped---20 ~ 69.9-12 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10ETapped----30 ~ 69.912 ~ 20--12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RTapped--40 ~ 70--12 ~ 200.15 ~ 9.99-12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RTapped---20 ~ 69.9-12 ~ 200.15 ~ 9.99-12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RTapped----30 ~ 69.912 ~ 200.15 ~ 9.99-12 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DStandard--40 ~ 70--2 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DStandard---30 ~ 69.9-2 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DStandard----30 ~ 69.92 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EStandard--40 ~ 70--2 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EStandard---20 ~ 69.9-2 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EStandard----30 ~ 69.92 ~ 20--2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RStandard--40 ~ 70--2 ~ 200.15 ~ 9.99-2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RStandard---20 ~ 69.9-2 ~ 200.15 ~ 9.99-2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RStandard----30 ~ 69.92 ~ 200.15 ~ 9.99-2 ~ 20-

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DDouble-flanged--40 ~ 70--2 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DDouble-flanged---20 ~ 69.9-2 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10DDouble-flanged----30 ~ 69.92 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EDouble-flanged--40 ~ 70--2 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EDouble-flanged---20 ~ 69.9-2 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10EDouble-flanged----30 ~ 69.92 ~ 16--2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RDouble-flanged--40 ~ 70--2 ~ 160.15 ~ 9.99-2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RDouble-flanged---20 ~ 69.9-2 ~ 160.15 ~ 9.99-2 ~ 160 ~ 90

-

CARBIDE BLOCK PUNCH 1 Piece(s) 12 Day(s) 10RDouble-flanged----30 ~ 69.92 ~ 160.15 ~ 9.99-2 ~ 160 ~ 90

Loading...

  1. 1
 

Basic Information

Punches/Button dies Block punches With/without air hole W/O Material Carbide V30 (HIP)
With/without lapping finish W/O