1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating-
  • Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating-
  • Block Punches (for Heavy Load) -Flange Thickness 10mm, TiCN Coating-
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • FLANGE
  • SKH51
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This block punch has a thick flange to prevent damage to the flange when punching thick materials, and is coated with TiCN to improve wear resistance. The material can be selected from high speed steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-AHSFDL0302-[50-70/10]-P[1-3/0.01]-W[1-2/0.01]
H-AHSFDL0302-[50-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]
H-AHSFDL0302-[50-70/10]-PC[1-1.49/0.01]-W[1-2/0.01]
H-AHSFDL0302-[50-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0302-LC[38-70/0.1]-P[1-3/0.01]-W[1-2/0.01]
H-AHSFDL0302-LC[38-70/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
H-AHSFDL0302-LC[38-70/0.1]-PC[1-1.49/0.01]-W[1-2/0.01]
H-AHSFDL0302-LC[38-70/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0303-[50-70/10]-P[1-3/0.01]-W[1-3/0.01]
H-AHSFDL0303-[50-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]
H-AHSFDL0303-[50-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]
H-AHSFDL0303-[50-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0303-LC[38-70/0.1]-P[1-3/0.01]-W[1-3/0.01]
H-AHSFDL0303-LC[38-70/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
H-AHSFDL0303-LC[38-70/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]
H-AHSFDL0303-LC[38-70/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0402-[50-70/10]-P[2-4/0.01]-W[1-2/0.01]
H-AHSFDL0402-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0402-[50-70/10]-PC[1-1.99/0.01]-W[1-2/0.01]
H-AHSFDL0402-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0402-LC[38-70/0.1]-P[2-4/0.01]-W[1-2/0.01]
H-AHSFDL0402-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0402-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-2/0.01]
H-AHSFDL0402-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0403-[50-70/10]-P[2-4/0.01]-W[1-3/0.01]
H-AHSFDL0403-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0403-[50-70/10]-PC[1-1.99/0.01]-W[1-3/0.01]
H-AHSFDL0403-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0403-LC[38-70/0.1]-P[2-4/0.01]-W[1-3/0.01]
H-AHSFDL0403-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0403-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]
H-AHSFDL0403-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0404-[50-70/10]-P[2-4/0.01]-W[1-4/0.01]
H-AHSFDL0404-[50-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0404-[50-70/10]-PC[1-1.99/0.01]-W[1-4/0.01]
H-AHSFDL0404-[50-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0404-LC[38-70/0.1]-P[2-4/0.01]-W[1-4/0.01]
H-AHSFDL0404-LC[38-70/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
H-AHSFDL0404-LC[38-70/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]
H-AHSFDL0404-LC[38-70/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0502-[50-70/10]-P[2-5/0.01]-W[1-2/0.01]
H-AHSFDL0502-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0502-[50-70/10]-PC[1-2.49/0.01]-W[1-2/0.01]
H-AHSFDL0502-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0502-LC[38-70/0.1]-P[2-5/0.01]-W[1-2/0.01]
H-AHSFDL0502-LC[38-70/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0502-LC[38-70/0.1]-PC[1-2.49/0.01]-W[1-2/0.01]
H-AHSFDL0502-LC[38-70/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0503-[50-70/10]-P[2-5/0.01]-W[1-3/0.01]
H-AHSFDL0503-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0503-[50-70/10]-PC[1-2.49/0.01]-W[1-3/0.01]
H-AHSFDL0503-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0503-LC[38-70/0.1]-P[2-5/0.01]-W[1-3/0.01]
H-AHSFDL0503-LC[38-70/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0503-LC[38-70/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]
H-AHSFDL0503-LC[38-70/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0504-[50-70/10]-P[2-5/0.01]-W[1-4/0.01]
H-AHSFDL0504-[50-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0504-[50-70/10]-PC[1-2.49/0.01]-W[1-4/0.01]
H-AHSFDL0504-[50-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0504-LC[38-70/0.1]-P[2-5/0.01]-W[1-4/0.01]
H-AHSFDL0504-LC[38-70/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
H-AHSFDL0504-LC[38-70/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]
H-AHSFDL0504-LC[38-70/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
H-AHSFDL0505-[50-80/10]-P[2-5/0.01]-W[1-5/0.01]
H-AHSFDL0505-[50-80/10]-P[2-5/0.01]-WC[0-1.19/0.01]
H-AHSFDL0505-[50-80/10]-PC[1-2.49/0.01]-W[1-5/0.01]
H-AHSFDL0505-[50-80/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
H-AHSFDL0505-LC[38-80/0.1]-P[2-5/0.01]-W[1-5/0.01]
H-AHSFDL0505-LC[38-80/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]
H-AHSFDL0505-LC[38-80/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]
H-AHSFDL0505-LC[38-80/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
H-AHSFDL0602-[50-70/10]-P[3-6/0.01]-W[1-2/0.01]
H-AHSFDL0602-[50-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]
H-AHSFDL0602-[50-70/10]-PC[1-2.99/0.01]-W[1-2/0.01]
H-AHSFDL0602-[50-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0602-LC[38-70/0.1]-P[3-6/0.01]-W[1-2/0.01]
H-AHSFDL0602-LC[38-70/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]
H-AHSFDL0602-LC[38-70/0.1]-PC[1-2.99/0.01]-W[1-2/0.01]
H-AHSFDL0602-LC[38-70/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0603-[50-70/10]-P[3-6/0.01]-W[1-3/0.01]
H-AHSFDL0603-[50-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]
H-AHSFDL0603-[50-70/10]-PC[1-2.99/0.01]-W[1-3/0.01]
H-AHSFDL0603-[50-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0603-LC[38-70/0.1]-P[3-6/0.01]-W[1-3/0.01]
H-AHSFDL0603-LC[38-70/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]
H-AHSFDL0603-LC[38-70/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]
H-AHSFDL0603-LC[38-70/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
H-AHSFDL0604-[50-70/10]-P[3-6/0.01]-W[1-4/0.01]
H-AHSFDL0604-[50-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Shank (mounting part) shape Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3250 ~ 70-1 ~ 3--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3250 ~ 70-1 ~ 3---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3250 ~ 70--1 ~ 1.49-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3250 ~ 70--1 ~ 1.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL32-38 ~ 701 ~ 3--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL32-38 ~ 701 ~ 3---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL32-38 ~ 70-1 ~ 1.49-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL32-38 ~ 70-1 ~ 1.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3350 ~ 70-1 ~ 3--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3350 ~ 70-1 ~ 3---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3350 ~ 70--1 ~ 1.49-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL3350 ~ 70--1 ~ 1.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL33-38 ~ 701 ~ 3--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL33-38 ~ 701 ~ 3---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL33-38 ~ 70-1 ~ 1.49-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL33-38 ~ 70-1 ~ 1.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4250 ~ 70-2 ~ 4--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4250 ~ 70-2 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4250 ~ 70--1 ~ 1.99-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4250 ~ 70--1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL42-38 ~ 702 ~ 4--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL42-38 ~ 702 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL42-38 ~ 70-1 ~ 1.99-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL42-38 ~ 70-1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4350 ~ 70-2 ~ 4--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4350 ~ 70-2 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4350 ~ 70--1 ~ 1.99-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4350 ~ 70--1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL43-38 ~ 702 ~ 4--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL43-38 ~ 702 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL43-38 ~ 70-1 ~ 1.99-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL43-38 ~ 70-1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4450 ~ 70-2 ~ 4--1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4450 ~ 70-2 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4450 ~ 70--1 ~ 1.99-1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL4450 ~ 70--1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL44-38 ~ 702 ~ 4--1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL44-38 ~ 702 ~ 4---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL44-38 ~ 70-1 ~ 1.99-1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL44-38 ~ 70-1 ~ 1.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5250 ~ 70-2 ~ 5--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5250 ~ 70-2 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5250 ~ 70--1 ~ 2.49-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5250 ~ 70--1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL52-38 ~ 702 ~ 5--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL52-38 ~ 702 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL52-38 ~ 70-1 ~ 2.49-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL52-38 ~ 70-1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5350 ~ 70-2 ~ 5--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5350 ~ 70-2 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5350 ~ 70--1 ~ 2.49-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5350 ~ 70--1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL53-38 ~ 702 ~ 5--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL53-38 ~ 702 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL53-38 ~ 70-1 ~ 2.49-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL53-38 ~ 70-1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5450 ~ 70-2 ~ 5--1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5450 ~ 70-2 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5450 ~ 70--1 ~ 2.49-1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5450 ~ 70--1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL54-38 ~ 702 ~ 5--1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL54-38 ~ 702 ~ 5---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL54-38 ~ 70-1 ~ 2.49-1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL54-38 ~ 70-1 ~ 2.49--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5550 ~ 80-2 ~ 5--1 ~ 5-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5550 ~ 80-2 ~ 5---0 ~ 1.19

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5550 ~ 80--1 ~ 2.49-1 ~ 5-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL5550 ~ 80--1 ~ 2.49--0 ~ 1.19

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL55-38 ~ 802 ~ 5--1 ~ 5-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL55-38 ~ 802 ~ 5---0 ~ 1.19

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL55-38 ~ 80-1 ~ 2.49-1 ~ 5-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL55-38 ~ 80-1 ~ 2.49--0 ~ 1.19

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6250 ~ 70-3 ~ 6--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6250 ~ 70-3 ~ 6---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6250 ~ 70--1 ~ 2.99-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6250 ~ 70--1 ~ 2.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL62-38 ~ 703 ~ 6--1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL62-38 ~ 703 ~ 6---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL62-38 ~ 70-1 ~ 2.99-1 ~ 2-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL62-38 ~ 70-1 ~ 2.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6350 ~ 70-3 ~ 6--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6350 ~ 70-3 ~ 6---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6350 ~ 70--1 ~ 2.99-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6350 ~ 70--1 ~ 2.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL63-38 ~ 703 ~ 6--1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL63-38 ~ 703 ~ 6---0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL63-38 ~ 70-1 ~ 2.99-1 ~ 3-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL63-38 ~ 70-1 ~ 2.99--0 ~ 0.99

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6450 ~ 70-3 ~ 6--1 ~ 4-

-

PUNCH 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentSingle-flangedL6450 ~ 70-3 ~ 6---0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment TiCN