1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jector Block Punches -with Key Grooves- (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • KEY
  • SKH51
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a block punch with a jetter pin built into the punch for removing scraps. It is held fixed with a key instead of a flange, and the punch can be removed from the molding surface side. Materials can be selected from die steel, high speed steel, and powder high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HJKDL0606-[40-80/10]-P[3-6/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL0606-LC[31-79.9/0.1]-P[3-6/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL0806-[40-80/10]-P[3-8/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL0806-LC[31-79.9/0.1]-P[3-8/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL0808-[40-80/10]-P[3-8/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL0808-LC[31-79.9/0.1]-P[3-8/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1006-[40-80/10]-P[4-10/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1006-LC[31-79.9/0.1]-P[4-10/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1008-[40-80/10]-P[4-10/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1008-LC[31-79.9/0.1]-P[4-10/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1010-[40-80/10]-P[4-10/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1010-LC[31-79.9/0.1]-P[4-10/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1306-[40-80/10]-P[5-13/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1306-LC[31-79.9/0.1]-P[5-13/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1308-[40-80/10]-P[5-13/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1308-LC[31-79.9/0.1]-P[5-13/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1310-[40-80/10]-P[5-13/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1310-LC[31-79.9/0.1]-P[5-13/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1313-[40-80/10]-P[5-13/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1313-LC[31-79.9/0.1]-P[5-13/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1606-[40-80/10]-P[7-16/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1606-LC[31-79.9/0.1]-P[7-16/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1608-[40-80/10]-P[7-16/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1608-LC[31-79.9/0.1]-P[7-16/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1610-[40-80/10]-P[7-16/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1610-LC[31-79.9/0.1]-P[7-16/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1613-[40-80/10]-P[7-16/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1613-LC[31-79.9/0.1]-P[7-16/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1616-[40-80/10]-P[7-16/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL1616-LC[31-79.9/0.1]-P[7-16/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2006-[40-80/10]-P[8-20/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2006-LC[31-79.9/0.1]-P[8-20/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2008-[40-80/10]-P[8-20/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2008-LC[31-79.9/0.1]-P[8-20/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2010-[40-80/10]-P[8-20/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2010-LC[31-79.9/0.1]-P[8-20/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2013-[40-80/10]-P[8-20/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2013-LC[31-79.9/0.1]-P[8-20/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2016-[40-80/10]-P[8-20/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2016-LC[31-79.9/0.1]-P[8-20/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2020-[40-80/10]-P[8-20/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2020-LC[31-79.9/0.1]-P[8-20/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2206-[40-80/10]-P[9-22/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2206-LC[31-79.9/0.1]-P[9-22/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2208-[40-80/10]-P[9-22/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2208-LC[31-79.9/0.1]-P[9-22/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2210-[40-80/10]-P[9-22/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2210-LC[31-79.9/0.1]-P[9-22/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2213-[40-80/10]-P[9-22/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2213-LC[31-79.9/0.1]-P[9-22/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2216-[40-80/10]-P[9-22/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2216-LC[31-79.9/0.1]-P[9-22/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2220-[40-80/10]-P[9-22/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2220-LC[31-79.9/0.1]-P[9-22/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2222-[40-80/10]-P[9-22/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2222-LC[31-79.9/0.1]-P[9-22/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2506-[40-80/10]-P[10-25/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2506-LC[31-79.9/0.1]-P[10-25/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2508-[40-80/10]-P[10-25/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2508-LC[31-79.9/0.1]-P[10-25/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2510-[40-80/10]-P[10-25/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2510-LC[31-79.9/0.1]-P[10-25/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2513-[40-80/10]-P[10-25/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2513-LC[31-79.9/0.1]-P[10-25/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2516-[40-80/10]-P[10-25/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2516-LC[31-79.9/0.1]-P[10-25/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2520-[40-80/10]-P[10-25/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2520-LC[31-79.9/0.1]-P[10-25/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2522-[40-80/10]-P[10-25/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2522-LC[31-79.9/0.1]-P[10-25/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2525-[40-80/10]-P[10-25/0.01]-W[6-25/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2525-LC[31-79.9/0.1]-P[10-25/0.01]-W[6-25/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2806-[40-80/10]-P[12-28/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2806-LC[31-79.9/0.1]-P[12-28/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2808-[40-80/10]-P[12-28/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2808-LC[31-79.9/0.1]-P[12-28/0.01]-W[2-8/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2810-[40-80/10]-P[12-28/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2810-LC[31-79.9/0.1]-P[12-28/0.01]-W[3-10/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2813-[40-80/10]-P[12-28/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2813-LC[31-79.9/0.1]-P[12-28/0.01]-W[4-13/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2816-[40-80/10]-P[12-28/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2816-LC[31-79.9/0.1]-P[12-28/0.01]-W[5-16/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2820-[40-80/10]-P[12-28/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2820-LC[31-79.9/0.1]-P[12-28/0.01]-W[6-20/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2822-[40-80/10]-P[12-28/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2822-LC[31-79.9/0.1]-P[12-28/0.01]-W[6-22/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2825-[40-80/10]-P[12-28/0.01]-W[6-25/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL2825-LC[31-79.9/0.1]-P[12-28/0.01]-W[6-25/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL3006-[40-80/10]-P[12-30/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
HJKDL3006-LC[31-79.9/0.1]-P[12-30/0.01]-W[2-6/0.01]-K[0,​90,​180,​270]-T[20-75/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL660 ~ 27040 ~ 80-3 ~ 6-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL660 ~ 270-31 ~ 79.93 ~ 6-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL860 ~ 27040 ~ 80-3 ~ 8-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL860 ~ 270-31 ~ 79.93 ~ 8-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL880 ~ 27040 ~ 80-3 ~ 8-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL880 ~ 270-31 ~ 79.93 ~ 8-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1060 ~ 27040 ~ 80-4 ~ 10-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1060 ~ 270-31 ~ 79.94 ~ 10-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1080 ~ 27040 ~ 80-4 ~ 10-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1080 ~ 270-31 ~ 79.94 ~ 10-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL10100 ~ 27040 ~ 80-4 ~ 10-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL10100 ~ 270-31 ~ 79.94 ~ 10-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1360 ~ 27040 ~ 80-5 ~ 13-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1360 ~ 270-31 ~ 79.95 ~ 13-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1380 ~ 27040 ~ 80-5 ~ 13-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1380 ~ 270-31 ~ 79.95 ~ 13-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL13100 ~ 27040 ~ 80-5 ~ 13-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL13100 ~ 270-31 ~ 79.95 ~ 13-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL13130 ~ 27040 ~ 80-5 ~ 13-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL13130 ~ 270-31 ~ 79.95 ~ 13-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1660 ~ 27040 ~ 80-7 ~ 16-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1660 ~ 270-31 ~ 79.97 ~ 16-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1680 ~ 27040 ~ 80-7 ~ 16-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL1680 ~ 270-31 ~ 79.97 ~ 16-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16100 ~ 27040 ~ 80-7 ~ 16-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16100 ~ 270-31 ~ 79.97 ~ 16-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16130 ~ 27040 ~ 80-7 ~ 16-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16130 ~ 270-31 ~ 79.97 ~ 16-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16160 ~ 27040 ~ 80-7 ~ 16-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL16160 ~ 270-31 ~ 79.97 ~ 16-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2060 ~ 27040 ~ 80-8 ~ 20-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2060 ~ 270-31 ~ 79.98 ~ 20-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2080 ~ 27040 ~ 80-8 ~ 20-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2080 ~ 270-31 ~ 79.98 ~ 20-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20100 ~ 27040 ~ 80-8 ~ 20-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20100 ~ 270-31 ~ 79.98 ~ 20-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20130 ~ 27040 ~ 80-8 ~ 20-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20130 ~ 270-31 ~ 79.98 ~ 20-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20160 ~ 27040 ~ 80-8 ~ 20-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20160 ~ 270-31 ~ 79.98 ~ 20-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20200 ~ 27040 ~ 80-8 ~ 20-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL20200 ~ 270-31 ~ 79.98 ~ 20-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2260 ~ 27040 ~ 80-9 ~ 22-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2260 ~ 270-31 ~ 79.99 ~ 22-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2280 ~ 27040 ~ 80-9 ~ 22-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2280 ~ 270-31 ~ 79.99 ~ 22-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22100 ~ 27040 ~ 80-9 ~ 22-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22100 ~ 270-31 ~ 79.99 ~ 22-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22130 ~ 27040 ~ 80-9 ~ 22-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22130 ~ 270-31 ~ 79.99 ~ 22-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22160 ~ 27040 ~ 80-9 ~ 22-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22160 ~ 270-31 ~ 79.99 ~ 22-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22200 ~ 27040 ~ 80-9 ~ 22-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22200 ~ 270-31 ~ 79.99 ~ 22-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22220 ~ 27040 ~ 80-9 ~ 22-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL22220 ~ 270-31 ~ 79.99 ~ 22-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2560 ~ 27040 ~ 80-10 ~ 25-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2560 ~ 270-31 ~ 79.910 ~ 25-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2580 ~ 27040 ~ 80-10 ~ 25-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2580 ~ 270-31 ~ 79.910 ~ 25-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25100 ~ 27040 ~ 80-10 ~ 25-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25100 ~ 270-31 ~ 79.910 ~ 25-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25130 ~ 27040 ~ 80-10 ~ 25-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25130 ~ 270-31 ~ 79.910 ~ 25-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25160 ~ 27040 ~ 80-10 ~ 25-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25160 ~ 270-31 ~ 79.910 ~ 25-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25200 ~ 27040 ~ 80-10 ~ 25-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25200 ~ 270-31 ~ 79.910 ~ 25-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25220 ~ 27040 ~ 80-10 ~ 25-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25220 ~ 270-31 ~ 79.910 ~ 25-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25250 ~ 27040 ~ 80-10 ~ 25-20 ~ 756 ~ 25

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL25250 ~ 270-31 ~ 79.910 ~ 25-20 ~ 756 ~ 25

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2860 ~ 27040 ~ 80-12 ~ 28-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2860 ~ 270-31 ~ 79.912 ~ 28-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2880 ~ 27040 ~ 80-12 ~ 28-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL2880 ~ 270-31 ~ 79.912 ~ 28-20 ~ 752 ~ 8

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28100 ~ 27040 ~ 80-12 ~ 28-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28100 ~ 270-31 ~ 79.912 ~ 28-20 ~ 753 ~ 10

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28130 ~ 27040 ~ 80-12 ~ 28-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28130 ~ 270-31 ~ 79.912 ~ 28-20 ~ 754 ~ 13

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28160 ~ 27040 ~ 80-12 ~ 28-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28160 ~ 270-31 ~ 79.912 ~ 28-20 ~ 755 ~ 16

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28200 ~ 27040 ~ 80-12 ~ 28-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28200 ~ 270-31 ~ 79.912 ~ 28-20 ~ 756 ~ 20

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28220 ~ 27040 ~ 80-12 ~ 28-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28220 ~ 270-31 ~ 79.912 ~ 28-20 ~ 756 ~ 22

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28250 ~ 27040 ~ 80-12 ~ 28-20 ~ 756 ~ 25

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL28250 ~ 270-31 ~ 79.912 ~ 28-20 ~ 756 ~ 25

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL3060 ~ 27040 ~ 80-12 ~ 30-20 ~ 752 ~ 6

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKD11 EquivalentL3060 ~ 270-31 ~ 79.912 ~ 30-20 ~ 752 ~ 6

Loading...

 

Basic Information

Shank type Normal With/without jector With Surface treatment None
Shank (mounting part) shape With key groove