(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
HW-SJAL-C32-[70-120/10]-P[20-31.99/0.01] |
HW-SJAL-C32-[70-120/10]-PC[15-19.99/0.01] |
HW-SJAL-C32-LC[47-119.9/0.1]-P[20-31.99/0.01] |
HW-SJAL-C32-LC[47-119.9/0.1]-PC[15-19.99/0.01] |
HW-SJAL-C38-[70-120/10]-P[28-37.99/0.01] |
HW-SJAL-C38-[70-120/10]-PC[23-27.99/0.01] |
HW-SJAL-C38-LC[47-119.9/0.1]-P[28-37.99/0.01] |
HW-SJAL-C38-LC[47-119.9/0.1]-PC[23-27.99/0.01] |
HW-SJAL-C45-[70-120/10]-P[35-44.99/0.01] |
HW-SJAL-C45-[70-120/10]-PC[30-34.99/0.01] |
HW-SJAL-C45-LC[47-119.9/0.1]-P[35-44.99/0.01] |
HW-SJAL-C45-LC[47-119.9/0.1]-PC[30-34.99/0.01] |
HW-SJAX-C32-[100-120/10]-P[20-31.99/0.01] |
HW-SJAX-C32-[100-120/10]-PC[15-19.99/0.01] |
HW-SJAX-C32-LC[62-119.9/0.1]-P[20-31.99/0.01] |
HW-SJAX-C32-LC[62-119.9/0.1]-PC[15-19.99/0.01] |
HW-SJDL-C32-[70-120/10]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJDL-C32-[70-120/10]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJDL-C32-[70-120/10]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJDL-C32-[70-120/10]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJDL-C32-LC[47-119.9/0.1]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJDL-C32-LC[47-119.9/0.1]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJDL-C32-LC[47-119.9/0.1]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJDL-C32-LC[47-119.9/0.1]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJDL-C38-[70-120/10]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJDL-C38-[70-120/10]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJDL-C38-[70-120/10]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJDL-C38-[70-120/10]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJDL-C38-LC[47-119.9/0.1]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJDL-C38-LC[47-119.9/0.1]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJDL-C38-LC[47-119.9/0.1]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJDL-C38-LC[47-119.9/0.1]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJDL-C45-[70-120/10]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJDL-C45-[70-120/10]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJDL-C45-[70-120/10]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJDL-C45-[70-120/10]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJDL-C45-LC[47-119.9/0.1]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJDL-C45-LC[47-119.9/0.1]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJDL-C45-LC[47-119.9/0.1]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJDL-C45-LC[47-119.9/0.1]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJEL-C32-[70-120/10]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJEL-C32-[70-120/10]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJEL-C32-[70-120/10]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJEL-C32-[70-120/10]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJEL-C32-LC[47-119.9/0.1]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJEL-C32-LC[47-119.9/0.1]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJEL-C32-LC[47-119.9/0.1]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJEL-C32-LC[47-119.9/0.1]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJEL-C38-[70-120/10]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJEL-C38-[70-120/10]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJEL-C38-[70-120/10]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJEL-C38-[70-120/10]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJEL-C38-LC[47-119.9/0.1]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJEL-C38-LC[47-119.9/0.1]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJEL-C38-LC[47-119.9/0.1]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJEL-C38-LC[47-119.9/0.1]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJEL-C45-[70-120/10]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJEL-C45-[70-120/10]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJEL-C45-[70-120/10]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJEL-C45-[70-120/10]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJEL-C45-LC[47-119.9/0.1]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJEL-C45-LC[47-119.9/0.1]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJEL-C45-LC[47-119.9/0.1]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJEL-C45-LC[47-119.9/0.1]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJES-C32-[60-120/10]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJES-C32-[60-120/10]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJES-C32-[60-120/10]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJES-C32-[60-120/10]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJES-C32-LC[49-119.9/0.1]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJES-C32-LC[49-119.9/0.1]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
HW-SJES-C32-LC[49-119.9/0.1]-PC[6-6.99/0.01]-W[7-31.97/0.01] |
HW-SJES-C32-LC[49-119.9/0.1]-PC[6-6.99/0.01]-WC[6-6.99/0.01] |
HW-SJES-C38-[60-120/10]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJES-C38-[60-120/10]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJES-C38-[60-120/10]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJES-C38-[60-120/10]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJES-C38-LC[49-119.9/0.1]-P[8-37.97/0.01]-W[8-37.97/0.01] |
HW-SJES-C38-LC[49-119.9/0.1]-P[8-37.97/0.01]-WC[7-7.99/0.01] |
HW-SJES-C38-LC[49-119.9/0.1]-PC[7-7.99/0.01]-W[8-37.97/0.01] |
HW-SJES-C38-LC[49-119.9/0.1]-PC[7-7.99/0.01]-WC[7-7.99/0.01] |
HW-SJES-C45-[60-120/10]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJES-C45-[60-120/10]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJES-C45-[60-120/10]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJES-C45-[60-120/10]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJES-C45-LC[49-119.9/0.1]-P[9-44.97/0.01]-W[9-44.97/0.01] |
HW-SJES-C45-LC[49-119.9/0.1]-P[9-44.97/0.01]-WC[8-8.99/0.01] |
HW-SJES-C45-LC[49-119.9/0.1]-PC[8-8.99/0.01]-W[9-44.97/0.01] |
HW-SJES-C45-LC[49-119.9/0.1]-PC[8-8.99/0.01]-WC[8-8.99/0.01] |
HW-SJGL-C32-[70-120/10]-P[7-31.97/0.01]-W[7-31.97/0.01] |
HW-SJGL-C32-[70-120/10]-P[7-31.97/0.01]-WC[6-6.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | B (Tip length) | D (Shank diameter) (mm) |
---|---|---|---|---|---|---|---|---|
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | A | L | 45 | ||
- | JECTOR PUNCHES | 1 Piece(s) | 5 Day(s) | A | X | 32 | ||
- | JECTOR PUNCHES | 1 Piece(s) | 5 Day(s) | A | X | 32 | ||
- | JECTOR PUNCHES | 1 Piece(s) | 5 Day(s) | A | X | 32 | ||
- | JECTOR PUNCHES | 1 Piece(s) | 5 Day(s) | A | X | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | D | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | L | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 38 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | E | S | 45 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | G | L | 32 | ||
- | JECTOR PUNCHES -HW- | 1 Piece(s) | 5 Day(s) | G | L | 32 |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | Standard type |
---|---|---|---|---|---|
Material | SKD11 Equivalent | Surface treatment | HW coating | Shank (mounting part) shape | With locating dowel hole |
Shank diameter D tolerance | m5 | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?