(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 18:00 14/12/2025. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Rubber Seal

Packing is a general term for seals that are hermetically mounted on machines that reciprocate or rotate with pneumatic or hydraulic pressure. The material used is specially-mixed nitrile rubber, such as Eskid Rubber and fluoroelastomer FKM, etc., as well as cloth with phenolic resin, copper, etc. Rubber is heat-resistant, phenolic resin with cloth is load-bearing, and copper is a material with excellent electrical and thermal conductivity. Types of packing include rod packing with excellent abrasion properties, piston packing that is optimal for reciprocating movement, dust seals specifically designed to prevent dust from entering, etc. There is also a rod and piston dual use type. Packing that can be used appropriately for any machine can be selected because the external shape inner diameters are fine. Using a scraper protects the packing and reinforces the dust-proof effect.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
93 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] SKY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] SKY Packing

    SAKAGAMI

    Most popular sealing for hydraulic cylinders. Can be used for both pistons and rods, and can be integrally attached to the groove.
    From: ฿ 199.83
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    USH, Piston/Rod Seal Dual Use Packing (Integrated Groove Mounting)

    USH, Piston/Rod Seal Dual Use Packing (Integrated Groove Mounting)

    NOK

    Main applicable fluid

    ● Nitrile rubber (A505)

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    ● Nitrile rubber (A567)

    - Low temperature petroleum hydraulic fluid oil (General petroleum hydraulic fluid oil).

    ● Fluoro rubber (F357)

    - General petroleum hydraulic fluid oil.

    - Phosphate ester type hydraulic fluid oil.

    Feature

    - This can be used both for piston and rod seals.

    - This packing has small section and can be fitted in integrated groove.

    - This is a type with a smaller section of UPH.

    From: ฿ 130.52
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SDR Scraper

    SDR Scraper

    SAKAGAMI

    Prevents dust from getting inside, protecting the seal and bearing. Popular built-in type dust seal, mainly used for cylinders used in an indoor atmosphere.
    From: ฿ 160.78
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LBH, Dust Seal (Integrated Groove Mounting)

    LBH, Dust Seal (Integrated Groove Mounting)

    NOK

    ▪ This is a seal to prevent dust getting in, in order to protect equipment and maintain the function of packing.
    ▪ Can be mounted to integrated groove.
    · This is a rubber dust seal with double lip to prevent oil spilling.
    ▪ Nitrile rubber and fluorine rubber are available, so it can be used in a wide range of temperature conditions.
    From: ฿ 161.96
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SER Scraper
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SER Scraper

    SAKAGAMI

    [Features]
    · Prevents dust from getting inside, protecting the seal and bearing.
    · An inset type with a small cross-section. Used for small bore cylinders installed indoors.
    [Applications]
    · Small bore cylinders.
    From: ฿ 138.58
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    WR Type Wear Ring

    WR Type Wear Ring

    NOK

    Main applicable fluid

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    - Phosphate ester type hydraulic fluid oil.

    - Low temperature petroleum hydraulic fluid oil.

    Feature

    - This is used as bearing of piston to prevent its scoring or eccentricity and to improve the durability of the packing.

    - Excellent compression proof and wear resistance because of its fabric reinforced laminated phenolic resin material.

    - One bias-cut is provided on the ring.

    From: ฿ 400.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    IUH type Special Packing for Rod Seals
    Until 31/03/2026

    Sale
    Until 31/03/2026

    IUH type Special Packing for Rod Seals

    NOK

    Main applicable fluid

    ● Nitrile rubber (A305), (G928)

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    ● Nitrile rubber (A567)

    - Low temperature petroleum hydraulic fluid oil (General petroleum hydraulic fluid oil) Note: When using general petroleum-derived operating oil, we recommend A527.

    Feature

    - Packing with small section can be fitted in integrated groove.

    - Improvement is made to prevent the damage caused by back pressure.

    - Material with excellent cold resistance, nitrile rubber A567 is also available. This can be used for special low temperature oil (MIL H 5606E).

    From: ฿ 243.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    OUHR type Special Packings for Piston Seals (Installed with Internal Groove)

    OUHR type Special Packings for Piston Seals (Installed with Internal Groove)

    NOK

    Main applicable fluid

    ● Nitrile rubber (A505)

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    ● Nitrile rubber (A567)

    - Low temperature petroleum hydraulic fluid oil. (General petroleum hydraulic fluid oil)Note: when using general petroleum-derived operating oil, we recommend A527.

    Feature

    - Designed for smaller section, and able to be fitted into integrated groove.

    - Improvement against stick slip has been made.

    - The friction resistance is low and improvement has been made to prevent damages caused by back pressure.

    - Nitrile rubber that has excellent low temperature resistance is employed and can be used with special low temperature hydraulic fluid oil (MIL H 5606E).

    From: ฿ 238.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Packing Dedicated for IDI Type Rod Seals
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Packing Dedicated for IDI Type Rod Seals

    NOK

    Sealing used by combining with a wide variety of seals depending on applications.
    [Features]
    · A large cross-section design that can be used over a wide range of pressure.
    · Iron rubber U801 is used as material, and it has excellent abrasion-resistance and sealing performance.
    · A collective term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment.
    [Features]
    · Sealing dedicated for rod seals.
    From: ฿ 145.64
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    UPH Type Packings for Piston Seal and Rod Seal

    UPH Type Packings for Piston Seal and Rod Seal

    NOK

    Widely used sealing due to large cross-section design.
    [Features]
    · Can be used for both piston seal and rod seal.
    · A large cross-section design that can be used is a wide range of applications.
    · The use of materials containing nitrile rubber and fluorine rubber allows for use in a wide temperature range.
    · Wide range of sizes available.
    · A general term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment. Used in combination with a wide variety of seals depending on applications.
    [Applications]
    · Sealing for both piston and rod seals.
    From: ฿ 201.87
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] MY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] MY Packing

    SAKAGAMI

    [Features]
    · Pneumatic U sealing for small section.
    · Applicable to solenoid valves with low friction resistance.
    · Compatible with JIS B2401-P Series O-Ring and Grooves.
    [Applications]
    · Solenoid valve.
    From: ฿ 138.75
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ODI, Piston Seal Dedicated Packing

    ODI, Piston Seal Dedicated Packing

    NOK

    Sealing used by combining with a wide variety of seals depending on applications.
    [Features]
    · A large cross-section design that can be used over a wide range of pressure.
    · Made from Iron Rubber (polyurethane elastomer NOK product name) using U801.
    · Excellent abrasion-resistance and sealing performance.
    · A collective term for a sealing device (seal) used for moving (mainly reciprocating) parts in hydraulic equipment.
    [Applications]
    · Sealing dedicated for piston seal.
    From: ฿ 171.64
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UPI type Packing for Both Piston and Rod Seals

    UPI type Packing for Both Piston and Rod Seals

    NOK

    Main applicable fluid

    - General petroleum hydraulic fluid oil.

    Feature

    - This can be used both for piston and rod seals.

    - This packing has large section and can be used for wide range of operations.

    - Material, Iron rubber U801 has excellent wear resistance and sealing ability.

    From: ฿ 172.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    IUIS type Special Packing for Rod Seals

    IUIS type Special Packing for Rod Seals

    NOK

    Main applicable fluid

    - General petroleum hydraulic oil.

    Feature

    - Packing with small section can be fitted in integrated groove.

    - Improvement is made to prevent damage caused by back pressure.

    - Heat resistance U641 is also available.

    From: ฿ 183.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove)

    NOK

    Main applicable fluid

    - General petroleum hydraulic fluid oil.

    Feature

    - This can be used both for piston and rod seals.

    - This packing has small section and can be fitted in integrated groove.

    - This is a type with smaller section of UPI.

    - Improvement has been made to prevent damages caused by back pressure.

    Note: When ordering a combined backup ring, please specify the NOK part number and model size.

    From: ฿ 151.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] PDU Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] PDU Packing

    SAKAGAMI

    Dust seal in combination with sealing enables compact mounting spaces.
    From: ฿ 82.98
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Pneumatics] PGY Packing

    [For Pneumatics] PGY Packing

    SAKAGAMI

    [Features]
    · A dedicated sealing for piston with emphasis on abrasion-resistance, maintains stable sealing performance under conditions ranging from lubricated and non-lubricated to dry air.
    [Applications]
    · Standard cylinders.
    From: ฿ 183.33
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    WR Type Wear Ring (Combined With Piston And Rod Seals)

    WR Type Wear Ring (Combined With Piston And Rod Seals)

    NOK

    Main applicable fluid

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    - Phosphate ester type hydraulic fluid oil.

    - Low temperature petroleum hydraulic fluid oil.

    Feature

    - This is used as bearing of piston to prevent its scoring or eccentricity and to improve the durability of the packing.

    - Excellent compression proof and wear resistance because of its fabric reinforced laminated phenolic resin material.

    - One bias-cut is provided on the ring.

    From: ฿ 372.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] Back-Up Ring TCS
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] Back-Up Ring TCS

    SAKAGAMI

    A standard back-up ring dedicated for SKY,RGY,RNY, (T) SGY, (T) SNY,HSD. (Common maximum pressure of up to 21 MPa)
    From: ฿ 69.22
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] GLY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] GLY Packing

    SAKAGAMI

    [Features]
    · Sealing for both piston and rod for pneumatic cylinders.
    · Cannot be used for lubricating cylinders because it is dedicated for lubrication-free items.
    [Applications]
    · Standard cylinders.
    From: ฿ 138.58
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    LBHK type Dust seal (Installed with Internal Groove)

    LBHK type Dust seal (Installed with Internal Groove)

    NOK

    Main applicable fluid

    - Outside dust.

    Feature

    - This is a seal to prevent entry of dust and protect equipment and maintain sealing performance of packings.

    - This can be fitted into a integrated groove.

    -This product has a sub-lip in the dust lip id effective in preventing water from entering, and can be used both indoor and outdoor.

    - This product has a notch in the oil lip and lower back of the packing, and is excellent in accumulation pressure prevention characteristics.

    From: ฿ 129.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Pneumatics] PSD Packing

    [For Pneumatics] PSD Packing

    SAKAGAMI

    [Features]
    · Compact double-acting type piston dedicated sealing.
    · A cross-sectional shape design having outstanding friction characteristics than O-rings and suppresses the occurrence of any rollings or helix angles.
    [Applications]
    · Standard cylinders.
    · Small bore cylinders.
    · Compact cylinders.
    From: ฿ 340.12
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SCB Scraper
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SCB Scraper

    SAKAGAMI

    Prevents dust from getting inside, protecting the seal and bearing. A metal jacket type that can be inserted into grooves via press-fitting. Suitable for conditions requiring protection from dust, mud and rainwater.
    From: ฿ 269.78
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    ISI, Rod Seal Dedicated Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    ISI, Rod Seal Dedicated Packing

    NOK

    · Designed with a small cross-section to allow integrated groove mounting.
    ▪ This packing is a smaller cross-section version of the IDI type.
    ▪ U641 with excellent heat resistance is also available.
    From: ฿ 123.26
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    RYT type Wear ring (For U type Packing)

    RYT type Wear ring (For U type Packing)

    NOK

    Main applicable fluid.

    - General petroleum hydraulic fluid oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    - Phosphate ester type hydraulic fluid oil.

    - Low temperature petroleum hydraulic fluid oil.

    Feature

    - This is used as bearing of piston to prevent its scoring or eccentricity and to improve the durability of the packing.

    - Supplied in hoop (10m/roll) enabling to be cut according to the cylinder diameter.

    - Rareflon (NOK product name of polytetrafluoroethylene resin) is used for material. This is wearing has low frictional resistance eliminating stick slip.

    From: ฿ 37,867.50
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SFR Scraper
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SFR Scraper

    SAKAGAMI

    [Features]
    · Prevents dust from getting inside, protecting the seal and bearing.
    · Dedicated for low friction type indoor air cylinder.
    [Applications]
    · Standard air cylinder.
    From: ฿ 101.27
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SMJ Seals for Hydraulic Pressure

    SMJ Seals for Hydraulic Pressure

    SAKAGAMI

    Seal for rods combining an S-FLON (PTFE) seal ring and a synthetic rubber O-ring. Superior sealability, high-speed and low-speed performance (static-slip performance).
    From: ฿ 484.65
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Light Loads] SWA Wear Rings
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Light Loads] SWA Wear Rings

    SAKAGAMI

    [Features]
    · Piston bearings made of cloth-inserted phenol resin with excellent load-capacity resistance.
    · Prevents seizing and galling of the piston by integrally attaching to the groove.
    · Mainly used for low hydraulic cylinders and pneumatic cylinders.
    [Applications]
    · Standard hydraulic cylinder.
    · Low hydraulic cylinder.
    · Air-hydro cylinder.
    From: ฿ 257.28
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Pneumatics] PCS Cushion Seal

    [For Pneumatics] PCS Cushion Seal

    SAKAGAMI

    [Features]
    · Damage or impact noise is prevented by shock absorption in the stroke end.
    · Easy maintenance as there is no need for a check valve in the cylinder, unlike the other cushioning systems.
    [Applications]
    · Standard air cylinder.
    From: ฿ 249.42
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SDB Scraper

    SDB Scraper

    SAKAGAMI

    [Features]
    · Prevents dust from getting inside, protecting the seal and bearing.
    · This is a metal ring-baked outer-coated dust seal developed mainly to prevent liquid intrusion from outside, such as cutting oil.
    [Applications]
    · Cylinders for machine tools.
    · Cylinders for dedicated applications.
    From: ฿ 443.49
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Light Loads] SWB Wear Rings

    [For Light Loads] SWB Wear Rings

    SAKAGAMI

    [Features]
    · Piston bearings made of cloth-inserted phenol resin with excellent load capacity.
    · Prevents seizing and galling of the piston by integrally attaching to the groove.
    · Mainly used in pneumatic cylinders.
    [Applications]
    · Standard hydraulic cylinder.
    · Low hydraulic cylinder.
    · Air-hydro cylinder.
    From: ฿ 166.05
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Hydraulics] KY Packing

    [For Hydraulics] KY Packing

    SAKAGAMI

    Extensive size and large cross-section design provide stable performance for a wide range of applications.
    From: ฿ 219.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] RNY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] RNY Packing

    SAKAGAMI

    [Features]
    · A dedicated piston gasket that is compatible with SKY gaskets.
    · Made using abrasion-resistant materials. Designed with a shape that helps prevent damage caused by back pressure.
    [Applications]
    · Standard cylinders.
    · Cylinders for machine tools and industrial vehicles.
    From: ฿ 259.70
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Hydraulics] STR Type STK Seals for Rotary/Oscillating Motion

    [For Hydraulics] STR Type STK Seals for Rotary/Oscillating Motion

    SAKAGAMI

    [Features]
    · Use of an S-Flon (PTFE) seal ring and a synthetic rubber ring in the seal keep its frictional resistance low, preventing stick slip even when the voltage and speed are low.
    · Note that the sealing properties of the seal are not as good as that of a U sealing, because the seal ring (resin) is hard and has poor elasticity.
    · Please take care when handling the product because it can get easily affected by scratches.
    · In order to improve the sealing effect and reliability, products with notches are also manufactured for introducing pressure into the seal ring, so please contact by all means.
    · Safeguards against rotations and oscillations.
    [Applications]
    · Used in rotary fittings.
    From: ฿ 1,072.16
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] MYP Packing, MYR Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] MYP Packing, MYR Packing

    SAKAGAMI

    Compatible with grooves of O-Rings of JIS B2401-P series and of mini Y-sealing. Excellent frictional characteristics helps achieve stable sealing properties.
    From: ฿ 156.30
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Oil Pressure Use] WPB E-Sleeve
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [Oil Pressure Use] WPB E-Sleeve

    SAKAGAMI

    A multi-use piston bearing with back-up ring, for use with packings groove compatible with SKY packing. Can be mounted to an integrated groove.
    From: ฿ 291.14
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CPI type Special Packing for Piston Seals

    CPI type Special Packing for Piston Seals

    NOK

    Main applicable fluid

    - General petroleum hydraulic oil.

    Feature

    - This packing is used for relatively low pressure operation.

    - Packing material, Iron rubber has excellent wear resistance.

    From: ฿ 165.00
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OSI Piston Seal Packing (Integrated Groove Mounting)

    OSI Piston Seal Packing (Integrated Groove Mounting)

    NOK

    ▪ Designed with a small cross-section, it allows for integrated groove mounting.
    · This packing has a smaller cross-section version of the ODI type.
    From: ฿ 143.82
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] NMY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] NMY Packing

    SAKAGAMI

    A U-sealing dedicated for rods with a small cross-section that is compatible with JIS B 2401 P series O-rings. Has better sealing properties than O-rings and has superior friction characteristics.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] PS PENTA-Seal
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] PS PENTA-Seal

    SAKAGAMI

    A dedicated sealing for rods compatible with JIS B 2401 P series O-rings. O-ring enhances sealing properties and does not cause any helix angles or damages from rolling.
    From: ฿ 138.58
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Hydraulics] ST Seal

    [For Hydraulics] ST Seal

    SAKAGAMI

    A seal that has combined an S-Flon (PTFE) seal ring and a synthetic rubber O-ring, with a low frictional resistance, and which does not cause stick slips even at low voltage and low speed.
    From: ฿ 369.76
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] PNY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] PNY Packing

    SAKAGAMI

    [Features]
    · A dedicated sealing for rod with emphasis on abrasion-resistance and maintains stable sealing performance under conditions from non-lubricated to dry air.
    [Applications]
    · Standard cylinders.
    From: ฿ 165.68
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Heavy Load Use] SW Wear Ring
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [Heavy Load Use] SW Wear Ring

    SAKAGAMI

    Piston bearings made of fiber-reinforced phenolic resin with excellent load capacity resistance. Can be installed in one groove to prevent seizing and galling of the piston. SW wear rings are mainly for hydraulic cylinders.
    From: ฿ 344.36
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [for Low Hydraulic Pressure, Air, Hydro] OSY Packing

    [for Low Hydraulic Pressure, Air, Hydro] OSY Packing

    SAKAGAMI

    Piston-dedicated packing for low hydraulic pressure and air hydro cylinders. Suppresses stick-slip behavior and operates smoothly, even at low pressure and low speed.
    From: ฿ 279.65
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CPH type Special Packing for Piston Seals

    CPH type Special Packing for Piston Seals

    NOK

    Main applicable fluid

    - General petroleum hydraulic oil.

    - Water-glycol type hydraulic fluid oil.

    - Oil-water emulsion type hydraulic fluid oil.

    Feature

    - This packing is used for relatively low pressure operation.

    - Packing material, nitrile rubber has excellent oil resistance and reduces sliding friction.

    From: ฿ 159.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    OUIS Special Packing for Piston Seal (Installed with Internal Groove)

    OUIS Special Packing for Piston Seal (Installed with Internal Groove)

    NOK

    Main application fluid

    - General petroleum hydraulic fluid.

    Feature

    - Designed for smaller section, and able to be fitted into integrated groove.

    - Heat resistant material is employed, also has a good water resistance and durability.

    - Improvement has been made to prevent damages caused by back pressure.

    From: ฿ 171.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plain Gasket CR

    Plain Gasket CR【2 Pieces Per Package】

    WAKISANGYO

    A pack of plain gaskets—an essential piece for repair work

    *Caution*
    Do not use for food, gas, chemical, electrical or oil (petroleum products, gasoline, diesel fuel, kerosene etc.) related products.
    From: ฿ 130.65
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [For Hydraulics] GNY Packing

    [For Hydraulics] GNY Packing

    SAKAGAMI

    [Features]
    · Dedicated sealing for use with rods made of abrasion-resistant material.
    · The ratio of cross-sectional dimensions relative to diametrical dimensions is higher than that of SKY sealing for increased durability.
    · GNY sealing for rods has improved sealing properties, eccentricity and conformance.
    [Applications]
    · Standard cylinders.
    · Cylinders for construction and industrial vehicles.
    · Robot cylinder.
    From: ฿ 305.72
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GPY Packing for Pneumatic Pressure

    GPY Packing for Pneumatic Pressure

    SAKAGAMI

    A dedicated packing for pistons that uses an abrasion-resistant material. The sectional dimensions for the diameter sizes are larger than the SKY packing. Highly durable to prevent causing counterpressure damage.
    From: ฿ 308.68
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Hydraulics] HSD Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Hydraulics] HSD Packing

    SAKAGAMI

    [Features]
    · A double-acting pneumatic-type sealing which enables thin design of pistons.
    · Compared to O-rings, the product demonstrates a stable sealing performance with no helix angles or rolling-related damages.
    [Applications]
    · Cylinders for agricultural machinery.
    · Cylinders for industrial vehicles.
    From: ฿ 144.81
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] (T) SGY Packing

    [Oil Pressure Use] (T) SGY Packing

    SAKAGAMI

    Dedicated packing for use with pistons which is compatible with SKY packing and grooves. Usable at temperatures of -45 to 100°C, which effectively eliminates the need for gasket replacement even in cold places in Japan and abroad.
    From: ฿ 332.26
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SCK Scraper

    SCK Scraper

    SAKAGAMI

    [Features]
    · Prevents dust from getting inside, protecting the seal and bearing.
    · A dust seal that fits on a large section making it suitable for both indoor and outdoor use.
    · Designed especially for preventing entry of water from around the groove.
    [Applications]
    · Cylinders for construction machinery.
    · Cylinders for machine tools.
    · Cylinders for ships.
    From: ฿ 219.18
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] PWL Bearing

    [Oil Pressure Use] PWL Bearing

    SAKAGAMI

    By using this product in combination with RGU packing, it can be integrally attached to a groove with an embedded type plastic combined backup ring / bearing.
    From: ฿ 416.32
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    MDH Coil Scraper

    MDH Coil Scraper

    SAKAGAMI

    [Features]
    · This is a coil-shaped metal scraper.
    · Removes welding spatter chips, ice, etc. attached to the rod surface and protects the sealing.
    · Use together with the rubber scraper.
    [Applications]
    · Used in welding gun cylinders.
    From: ฿ 262.72
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Copper Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Copper Packing【10-30 Pieces Per Package】

    ESCO

    ESCO Co., Ltd packing, copper packing. [Quantity]You can choose from 10/20/30.
    From: ฿ 283.54
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [For Hydraulics] RGU Packing

    [For Hydraulics] RGU Packing

    SAKAGAMI

    Offers the same level of sealing performance as U Sealing thanks to its unique one-ring shape that features a lip seal. The piston part stores compactly.
    [Features]
    · Depending on the position of the mounting groove, it may not be possible to mount to the integrated groove.
    · Is such cases, use the split groove structure.
    · øDH9/f8 changes depending on the bearing type.
    · For wear ring combinations, refer to the rear ring dimensions table.
    [Applications]
    · Cylinders for agricultural machinery.
    · Cylinders for machine tools and industrial vehicles.
    · Cylinders for small-sized construction machinery.
    From: ฿ 418.74
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] RGY Packing

    [Oil Pressure Use] RGY Packing

    SAKAGAMI

    Packing for SKY packing-compatible pistons. Abrasion-resistant materials. Shape designed to help prevent counterpressure damage.
    From: ฿ 259.70
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] Back-Up Ring, Standard TC-GNY

    [Oil Pressure Use] Back-Up Ring, Standard TC-GNY

    SAKAGAMI

    Dedicated standard backup ring for use with GNY packing. (Maximum operating pressure: 25 MPa)
    From: ฿ 500.37
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    STK Seals for Reciprocating Motion, Hydraulic Pressure, STG Type

    STK Seals for Reciprocating Motion, Hydraulic Pressure, STG Type

    SAKAGAMI

    Seal combining an S-FLON (PTFE) seal ring and a synthetic rubber O-ring. Low friction — does not cause static slip even at low pressure and low speed.
    From: ฿ 1,157.42
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [For Pneumatics] PPY Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    [For Pneumatics] PPY Packing

    SAKAGAMI

    [Features]
    · A dedicated sealing for pistons of small bore cylinders, focusing on abrasion-resistance.
    · Improved durability and frictional characteristics as compared to O-rings.
    [Applications]
    · Small bore cylinders.
    From: ฿ 226.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] WRB E-Sleeve

    [Oil Pressure Use] WRB E-Sleeve

    SAKAGAMI

    A multi-use piston bearing with back-up ring, for use with packings groove compatible with SKY packing. Can be mounted to an integrated groove.
    From: ฿ 366.13
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing EA468CF-9P

    Packing EA468CF-9P

    ESCO

    【Product Specifications】
    ・Description-For EA468CF-9B
    From: ฿ 158.10
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Copper Packing Set EA949YV
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Copper Packing Set EA949YV

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Case dim.-210 x 140 x 45mm
    From: ฿ 2,828.34
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Packing (Taper Ring For ) EA124MK-10

    Packing (Taper Ring For ) EA124MK-10

    ESCO

    【Product Specifications】
    ・13mmWater Faucet For
    ・Taper Ring For
    ・Material …Rubber substitute
    ・Qty. Per Unit …2 Pcs
    ・Type …THY93089
    ・TOTOMade In
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UPacking EA124MK-11

    UPacking EA124MK-11

    ESCO

    【Product Specifications】
    ・19mmFree Spout For
    ・Type …THY91256
    ・TOTOMade In
    From: ฿ 371.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat Seal (ø17.5 mm for Thermo-Single) for Triangular Packing

    Flat Seal (ø17.5 mm for Thermo-Single) for Triangular Packing

    ESCO

    【Product Specifications】
    ・The triangle Packing For
    ・size …Dia 19.2mm,Dia 22mm
    ・Type …THY91739
    ・TOTOMade In
    From: ฿ 370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] Back-Up Ring, Standard TC-GPY

    [Oil Pressure Use] Back-Up Ring, Standard TC-GPY

    SAKAGAMI

    Standard backup ring dedicated to GPY packing. (Maximum operating pressure: 25 MPa)
    From: ฿ 199.83
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] (Y) SNY Packing

    [Oil Pressure Use] (Y) SNY Packing

    SAKAGAMI

    Dedicated packing for use with rods which is compatible with SKY packing and grooves. Usable at temperatures of -45 to 100°C, which effectively eliminates the need for gasket replacement even in cold places in Japan and abroad.
    From: ฿ 274.21
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ST Seals for Low-Friction, Low Hydraulic Pressure, STS Type

    ST Seals for Low-Friction, Low Hydraulic Pressure, STS Type

    SAKAGAMI

    Seal combining an S-FLON (PTFE) seal ring and a synthetic rubber O-ring. Low friction — does not cause static slip even at low pressure and low speed.
    From: ฿ 523.95
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [For Pneumatics] PPD Packing

    [For Pneumatics] PPD Packing

    SAKAGAMI

    [Features]
    · This product was designed with consideration given to durability / friction characteristics and with a focus on eccentric conformity. The product is compatible with PDS sealing and grooves due to its dual-type sealing for pistons.
    [Applications]
    · Standard cylinders.
    · Small bore cylinders.
    · Compact cylinders / special cylinders.
    From: ฿ 128.48
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Soft Wiper Exclusively for Soft Wiper Rod (BIHI)

    Soft Wiper Exclusively for Soft Wiper Rod (BIHI)

    SAKAGAMI

    [Features]
    · Prevents dust from getting inside, protecting the seal and bearing.
    · Ideal for use as a dust seal for fiber aggregate materials and for preventing the entry of textile dust and fine-powder dust.
    [Applications]
    · Hydraulic cylinders.
    · Pneumatic cylinders.
    · Electric-powered actuators.
    From: ฿ 97.42
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Pressure Use] Used for PG Ring (PGRO) Piston

    [Oil Pressure Use] Used for PG Ring (PGRO) Piston

    SAKAGAMI

    Enhances the sealing function of packing by absorbing shocks to improve durability.
    From: ฿ 1,748.48
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SCB, Scraper Retaining Ring (DSP)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SCB, Scraper Retaining Ring (DSP)

    SAKAGAMI

    A retaining ring used only when a retaining ring method is utilized to prevent the SCB scraper from flying off.
    From: ฿ 103.69
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    UNI type Special Packing for Rod Seals

    UNI type Special Packing for Rod Seals

    NOK

    Main applicable fluid

    - General petroleum hydraulic fluid oil.

    - Low temperature petroleum hydraulic fluid oil.

    Feature - This packing is used for low temperature and high pressure operations.

    - Iron rubber is used for material and back ring can prevent the lack of interference at low temperature.

    From: ฿ 577.50
    Days to Ship: day to ship 90 Day(s)
    day to ship 90 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Packing EA124MB-1

    Faucet Packing EA124MB-1【6 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-EPDM
    ・Available for hot water
    ・Nominal dia.…13
    ・Qty. per unit…6
    From: ฿ 228.58
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing for crank EA469BP-82

    Packing for crank EA469BP-82【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-NBR
    ・Used between the mixing faucet body and the crank
    ・Nominal-20
    ・ID.xOD.(mm)-13x26
    From: ฿ 134.29
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Copper Packing
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Copper Packing【100 Pieces Per Package】

    ESCO

    ESCO Co., Ltd packing, copper packing. [Quantity]100 pcs. are included in this type.
    From: ฿ 530.89
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Copper Packing Set EA949YT

    Copper Packing Set EA949YT

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Case dim.-210 x 140 x 45mm
    From: ฿ 2,801.21
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Copper Packing Set EA949YT-2

    Copper Packing Set EA949YT-2

    ESCO

    【Product Specifications】
    ・Material-Copper
    ・Case size-252x183x40mm
    From: ฿ 8,041.64
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-1

    Flat packing EA124MK-1

    ESCO

    【Product Specifications】
    ・13mmWater Faucet For
    ・Material …Synthetic resin ,Rubber substitute
    ・Non asbestos Description
    ・3Sheet Set
    ・Type …THY91054
    ・TOTOMade In
    From: ฿ 338.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-2

    Flat packing EA124MK-2

    ESCO

    【Product Specifications】
    ・13mmWater Faucet For
    ・Material …Rubber substitute
    ・Qty. Per Unit …2 Pcs
    ・Type …THY91610
    ・TOTOMade In
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-3

    Flat packing EA124MK-3

    ESCO

    【Product Specifications】
    ・16mmWater Faucet For
    ・Material …Synthetic resin ,Rubber substitute ,Non Stone Cotton Joint seat
    ・3Sheet Set
    ・Type …THY91037
    ・TOTOMade In
    From: ฿ 338.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-4

    Flat packing EA124MK-4

    ESCO

    【Product Specifications】
    ・35mmWater Faucet For
    ・Material …Synthetic resin ,Rubber substitute
    ・Non asbestos Description
    ・3Sheet Set
    ・Type …THY91069
    ・TOTOMade In
    From: ฿ 273.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat Seal (for 32 mm Faucets) 3 Pcs.

    Flat Seal (for 32 mm Faucets) 3 Pcs.

    ESCO

    【Product Specifications】
    ・32mmWater Faucet For
    ・Material …Synthetic resin ,Rubber substitute
    ・Non asbestos Description
    ・3Sheet Set
    ・Type …THY91003
    ・TOTOMade In
    From: ฿ 371.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat Seal (for 32 mm Faucets) 4 Pcs.

    Flat Seal (for 32 mm Faucets) 4 Pcs.

    ESCO

    【Product Specifications】
    ・32mmWater Faucet For
    ・Material …Rubber substitute
    ・Non asbestos Description
    ・4Sheet Set
    ・Type …THY91003-1
    ・TOTOMade In
    From: ฿ 415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat Seal (for 32 mm Faucets) 2 Pcs.

    Flat Seal (for 32 mm Faucets) 2 Pcs.

    ESCO

    【Product Specifications】
    ・32mmWater Faucet For
    ・Material …Rubber substitute
    ・2Sheet Set
    ・Type …THY91506
    ・TOTOMade In
    From: ฿ 265.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-9

    Flat packing EA124MK-9

    ESCO

    【Product Specifications】
    ・38mmWater Faucet For
    ・Material …Synthetic resin ,Rubber substitute
    ・Non asbestos Description
    ・3Sheet Set
    ・Type …THY91507
    ・TOTOMade In
    From: ฿ 415.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    UPacking EA124MK-12

    UPacking EA124MK-12

    ESCO

    【Product Specifications】
    ・16mmFree Spout For
    ・Type …THY91246
    ・TOTOMade In
    From: ฿ 370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat packing EA124MK-13

    Flat packing EA124MK-13

    ESCO

    【Product Specifications】
    ・Dia 17.5mm,2Handle ForQty. Per Unit …2Sheet
    ・Type …THY91586
    ・TOTOMade In
    From: ฿ 271.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flat Seal (for ø17.5 mm Thermo Single)

    Flat Seal (for ø17.5 mm Thermo Single)

    ESCO

    【Product Specifications】
    ・Dia 17.5mm,Thermo ・single For
    ・Qty. Per Unit …2Sheet
    ・Type …THY91734
    ・TOTOMade In
    From: ฿ 259.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Application
Gasket Type
O.D.(Ø)
I.D.(Ø)
Material
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] SKY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
USH, Piston/Rod Seal Dual Use Packing (Integrated Groove Mounting)
You can add up to 6 items per a category to the compare list.
SDR Scraper
You can add up to 6 items per a category to the compare list.
LBH, Dust Seal (Integrated Groove Mounting)
You can add up to 6 items per a category to the compare list.
Sale
SER Scraper
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
WR Type Wear Ring
You can add up to 6 items per a category to the compare list.
Sale
IUH type Special Packing for Rod Seals
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
OUHR type Special Packings for Piston Seals (Installed with Internal Groove)
You can add up to 6 items per a category to the compare list.
Sale
Packing Dedicated for IDI Type Rod Seals
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
UPH Type Packings for Piston Seal and Rod Seal
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] MY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
ODI, Piston Seal Dedicated Packing
You can add up to 6 items per a category to the compare list.
UPI type Packing for Both Piston and Rod Seals
You can add up to 6 items per a category to the compare list.
IUIS type Special Packing for Rod Seals
You can add up to 6 items per a category to the compare list.
Sale
USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] PDU Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[For Pneumatics] PGY Packing
You can add up to 6 items per a category to the compare list.
WR Type Wear Ring (Combined With Piston And Rod Seals)
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] Back-Up Ring TCS
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] GLY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
LBHK type Dust seal (Installed with Internal Groove)
You can add up to 6 items per a category to the compare list.
[For Pneumatics] PSD Packing
You can add up to 6 items per a category to the compare list.
Sale
SCB Scraper
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
ISI, Rod Seal Dedicated Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
RYT type Wear ring (For U type Packing)
You can add up to 6 items per a category to the compare list.
Sale
SFR Scraper
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
SMJ Seals for Hydraulic Pressure
You can add up to 6 items per a category to the compare list.
Sale
[For Light Loads] SWA Wear Rings
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[For Pneumatics] PCS Cushion Seal
You can add up to 6 items per a category to the compare list.
SDB Scraper
You can add up to 6 items per a category to the compare list.
[For Light Loads] SWB Wear Rings
You can add up to 6 items per a category to the compare list.
[For Hydraulics] KY Packing
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] RNY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[For Hydraulics] STR Type STK Seals for Rotary/Oscillating Motion
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] MYP Packing, MYR Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[Oil Pressure Use] WPB E-Sleeve
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
CPI type Special Packing for Piston Seals
You can add up to 6 items per a category to the compare list.
OSI Piston Seal Packing (Integrated Groove Mounting)
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] NMY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] PS PENTA-Seal
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[For Hydraulics] ST Seal
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] PNY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
[Heavy Load Use] SW Wear Ring
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[for Low Hydraulic Pressure, Air, Hydro] OSY Packing
You can add up to 6 items per a category to the compare list.
CPH type Special Packing for Piston Seals
You can add up to 6 items per a category to the compare list.
OUIS Special Packing for Piston Seal (Installed with Internal Groove)
You can add up to 6 items per a category to the compare list.
Plain Gasket CR
You can add up to 6 items per a category to the compare list.
[For Hydraulics] GNY Packing
You can add up to 6 items per a category to the compare list.
GPY Packing for Pneumatic Pressure
You can add up to 6 items per a category to the compare list.
Sale
[For Hydraulics] HSD Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] (T) SGY Packing
You can add up to 6 items per a category to the compare list.
SCK Scraper
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] PWL Bearing
You can add up to 6 items per a category to the compare list.
MDH Coil Scraper
You can add up to 6 items per a category to the compare list.
Sale
Copper Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[For Hydraulics] RGU Packing
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] RGY Packing
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] Back-Up Ring, Standard TC-GNY
You can add up to 6 items per a category to the compare list.
STK Seals for Reciprocating Motion, Hydraulic Pressure, STG Type
You can add up to 6 items per a category to the compare list.
Sale
[For Pneumatics] PPY Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] WRB E-Sleeve
You can add up to 6 items per a category to the compare list.
Packing EA468CF-9P
You can add up to 6 items per a category to the compare list.
Sale
Copper Packing Set EA949YV
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Packing (Taper Ring For ) EA124MK-10
You can add up to 6 items per a category to the compare list.
UPacking EA124MK-11
You can add up to 6 items per a category to the compare list.
Flat Seal (ø17.5 mm for Thermo-Single) for Triangular Packing
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] Back-Up Ring, Standard TC-GPY
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] (Y) SNY Packing
You can add up to 6 items per a category to the compare list.
ST Seals for Low-Friction, Low Hydraulic Pressure, STS Type
You can add up to 6 items per a category to the compare list.
[For Pneumatics] PPD Packing
You can add up to 6 items per a category to the compare list.
Soft Wiper Exclusively for Soft Wiper Rod (BIHI)
You can add up to 6 items per a category to the compare list.
[Oil Pressure Use] Used for PG Ring (PGRO) Piston
You can add up to 6 items per a category to the compare list.
Sale
SCB, Scraper Retaining Ring (DSP)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
UNI type Special Packing for Rod Seals
You can add up to 6 items per a category to the compare list.
Faucet Packing EA124MB-1
You can add up to 6 items per a category to the compare list.
Packing for crank EA469BP-82
You can add up to 6 items per a category to the compare list.
Sale
Copper Packing
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Copper Packing Set EA949YT
You can add up to 6 items per a category to the compare list.
Copper Packing Set EA949YT-2
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-1
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-2
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-3
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-4
You can add up to 6 items per a category to the compare list.
Flat Seal (for 32 mm Faucets) 3 Pcs.
You can add up to 6 items per a category to the compare list.
Flat Seal (for 32 mm Faucets) 4 Pcs.
You can add up to 6 items per a category to the compare list.
Flat Seal (for 32 mm Faucets) 2 Pcs.
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-9
You can add up to 6 items per a category to the compare list.
UPacking EA124MK-12
You can add up to 6 items per a category to the compare list.
Flat packing EA124MK-13
You can add up to 6 items per a category to the compare list.
Flat Seal (for ø17.5 mm Thermo Single)
Brand

SAKAGAMI

NOK

SAKAGAMI

NOK

SAKAGAMI

NOK

NOK

NOK

NOK

NOK

SAKAGAMI

NOK

NOK

NOK

NOK

SAKAGAMI

SAKAGAMI

NOK

SAKAGAMI

SAKAGAMI

NOK

SAKAGAMI

SAKAGAMI

NOK

NOK

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

NOK

NOK

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

NOK

NOK

WAKISANGYO

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

ESCO

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

ESCO

ESCO

ESCO

ESCO

ESCO

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

SAKAGAMI

NOK

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

[For Hydraulics] SKY Packing

USH, Piston/Rod Seal Dual Use Packing (Integrated Groove Mounting)

SDR Scraper

LBH, Dust Seal (Integrated Groove Mounting)

SER Scraper

WR Type Wear Ring

IUH type Special Packing for Rod Seals

OUHR type Special Packings for Piston Seals (Installed with Internal Groove)

Packing Dedicated for IDI Type Rod Seals

UPH Type Packings for Piston Seal and Rod Seal

[For Pneumatics] MY Packing

ODI, Piston Seal Dedicated Packing

UPI type Packing for Both Piston and Rod Seals

IUIS type Special Packing for Rod Seals

USI type Packing for Both Piston and Rod Seals (Installed with Internal Groove)

[For Pneumatics] PDU Packing

[For Pneumatics] PGY Packing

WR Type Wear Ring (Combined With Piston And Rod Seals)

[For Hydraulics] Back-Up Ring TCS

[For Pneumatics] GLY Packing

LBHK type Dust seal (Installed with Internal Groove)

[For Pneumatics] PSD Packing

SCB Scraper

ISI, Rod Seal Dedicated Packing

RYT type Wear ring (For U type Packing)

SFR Scraper

SMJ Seals for Hydraulic Pressure

[For Light Loads] SWA Wear Rings

[For Pneumatics] PCS Cushion Seal

SDB Scraper

[For Light Loads] SWB Wear Rings

[For Hydraulics] KY Packing

[For Hydraulics] RNY Packing

[For Hydraulics] STR Type STK Seals for Rotary/Oscillating Motion

[For Pneumatics] MYP Packing, MYR Packing

[Oil Pressure Use] WPB E-Sleeve

CPI type Special Packing for Piston Seals

OSI Piston Seal Packing (Integrated Groove Mounting)

[For Hydraulics] NMY Packing

[For Hydraulics] PS PENTA-Seal

[For Hydraulics] ST Seal

[For Pneumatics] PNY Packing

[Heavy Load Use] SW Wear Ring

[for Low Hydraulic Pressure, Air, Hydro] OSY Packing

CPH type Special Packing for Piston Seals

OUIS Special Packing for Piston Seal (Installed with Internal Groove)

Plain Gasket CR【2 Pieces Per Package】

[For Hydraulics] GNY Packing

GPY Packing for Pneumatic Pressure

[For Hydraulics] HSD Packing

[Oil Pressure Use] (T) SGY Packing

SCK Scraper

[Oil Pressure Use] PWL Bearing

MDH Coil Scraper

Copper Packing【10-30 Pieces Per Package】

[For Hydraulics] RGU Packing

[Oil Pressure Use] RGY Packing

[Oil Pressure Use] Back-Up Ring, Standard TC-GNY

STK Seals for Reciprocating Motion, Hydraulic Pressure, STG Type

[For Pneumatics] PPY Packing

[Oil Pressure Use] WRB E-Sleeve

Packing EA468CF-9P

Copper Packing Set EA949YV

Packing (Taper Ring For ) EA124MK-10

UPacking EA124MK-11

Flat Seal (ø17.5 mm for Thermo-Single) for Triangular Packing

[Oil Pressure Use] Back-Up Ring, Standard TC-GPY

[Oil Pressure Use] (Y) SNY Packing

ST Seals for Low-Friction, Low Hydraulic Pressure, STS Type

[For Pneumatics] PPD Packing

Soft Wiper Exclusively for Soft Wiper Rod (BIHI)

[Oil Pressure Use] Used for PG Ring (PGRO) Piston

SCB, Scraper Retaining Ring (DSP)

UNI type Special Packing for Rod Seals

Faucet Packing EA124MB-1【6 Pieces Per Package】

Packing for crank EA469BP-82【2 Pieces Per Package】

Copper Packing【100 Pieces Per Package】

Copper Packing Set EA949YT

Copper Packing Set EA949YT-2

Flat packing EA124MK-1

Flat packing EA124MK-2

Flat packing EA124MK-3

Flat packing EA124MK-4

Flat Seal (for 32 mm Faucets) 3 Pcs.

Flat Seal (for 32 mm Faucets) 4 Pcs.

Flat Seal (for 32 mm Faucets) 2 Pcs.

Flat packing EA124MK-9

UPacking EA124MK-12

Flat packing EA124MK-13

Flat Seal (for ø17.5 mm Thermo Single)

From

฿ 199.83

Special Price

On Sale Until 31/03/2026

฿ 130.52

฿ 160.78

฿ 161.96

฿ 138.58

Special Price

On Sale Until 31/03/2026

฿ 400.50

฿ 243.00

Special Price

On Sale Until 31/03/2026

฿ 238.50

฿ 145.64

Special Price

On Sale Until 31/03/2026

฿ 201.87

฿ 138.75

Special Price

On Sale Until 31/03/2026

฿ 171.64

฿ 172.50

฿ 183.00

฿ 151.50

Special Price

On Sale Until 31/03/2026

฿ 82.98

Special Price

On Sale Until 31/03/2026

฿ 183.33

฿ 372.00

฿ 69.22

Special Price

On Sale Until 31/03/2026

฿ 138.58

Special Price

On Sale Until 31/03/2026

฿ 129.00

฿ 340.12

฿ 269.78

Special Price

On Sale Until 31/03/2026

฿ 123.26

Special Price

On Sale Until 31/03/2026

฿ 37,867.50

฿ 101.27

Special Price

On Sale Until 31/03/2026

฿ 484.65

฿ 257.28

Special Price

On Sale Until 31/03/2026

฿ 249.42

฿ 443.49

฿ 166.05

฿ 219.79

฿ 259.70

Special Price

On Sale Until 31/03/2026

฿ 1,072.16

฿ 156.30

Special Price

On Sale Until 31/03/2026

฿ 291.14

Special Price

On Sale Until 31/03/2026

฿ 165.00

฿ 143.82

฿ 100.00

Special Price

On Sale Until 31/03/2026

฿ 138.58

Special Price

On Sale Until 31/03/2026

฿ 369.76

฿ 165.68

Special Price

On Sale Until 31/03/2026

฿ 344.36

Special Price

On Sale Until 31/03/2026

฿ 279.65

฿ 159.00

฿ 171.00

฿ 130.65

฿ 305.72

฿ 308.68

฿ 144.81

Special Price

On Sale Until 31/03/2026

฿ 332.26

฿ 219.18

฿ 416.32

฿ 262.72

฿ 283.54

Special Price

On Sale Until 31/03/2026

฿ 418.74

฿ 259.70

฿ 500.37

฿ 1,157.42

฿ 226.67

Special Price

On Sale Until 31/03/2026

฿ 366.13

฿ 158.10

฿ 2,828.34

Special Price

On Sale Until 31/03/2026

฿ 219.00

฿ 371.00

฿ 370.00

฿ 199.83

฿ 274.21

฿ 523.95

฿ 128.48

฿ 97.42

฿ 1,748.48

฿ 103.69

Special Price

On Sale Until 31/03/2026

฿ 577.50

฿ 228.58

฿ 134.29

฿ 530.89

Special Price

On Sale Until 31/03/2026

฿ 2,801.21

฿ 8,041.64

฿ 338.00

฿ 219.00

฿ 338.00

฿ 273.00

฿ 371.00

฿ 415.00

฿ 265.00

฿ 415.00

฿ 370.00

฿ 271.00

฿ 259.00

Days to Ship Same day Same day Same day Same day Same day 3 Day(s) Same day 3 Day(s) Same day 3 Day(s) Same day 3 Day(s) 3 Day(s) 3 Day(s) Same day Same day 35 Day(s) 3 Day(s) Same day Same day 3 Day(s) Same day Same day Same day 3 Day(s) Same day 9 Day(s) Same day 4 Day(s) Same day Same day Same day Same day Same day Same day Same day 90 Day(s) 3 Day(s) Same day Same day Same day Same day Same day 9 Day(s) 3 Day(s) 3 Day(s) Quote 4 Day(s) 9 Day(s) Same day 9 Day(s) 9 Day(s) 9 Day(s) 4 Day(s) Same day 9 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) Same day 4 Day(s) 6 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 9 Day(s) 9 Day(s) 9 Day(s) Same day 4 Day(s) 9 Day(s) Same day 90 Day(s) 6 Day(s) 6 Day(s) Same day 6 Day(s) 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
ApplicationFor Reciprocal MotionFor Reciprocal Motion / Rotary MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion / Rotary MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionRotary MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal Motion-For Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion------For Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal MotionFor Reciprocal Motion-For Reciprocal Motion----------------
Gasket TypeDual Use as Rod and PistonDual Use as Rod and PistonDust SealDust SealDust SealWear RingRod GasketPiston GasketRod GasketDual Use as Rod and PistonDual Use as Rod and PistonPiston GasketDual Use as Rod and PistonRod GasketDual Use as Rod and PistonRod GasketPiston GasketWear RingBack-Up RingDual Use as Rod and PistonDust SealPiston GasketDust SealRod GasketWear RingDust SealRod GasketPiston Pin BearingCushion SealDust SealPiston Pin BearingDual Use as Rod and PistonRod GasketPiston GasketPiston Gasket ~ Rod GasketPiston Pin BearingPiston GasketPiston GasketRod GasketRod GasketPiston GasketRod GasketPiston Pin BearingPiston GasketPiston GasketPiston Gasket-Rod GasketPiston GasketPiston GasketPiston GasketDust SealPiston Pin BearingDust Seal-Piston GasketPiston GasketBack-Up RingPiston GasketPiston GasketRod Bearing-----Back-Up RingRod GasketPiston GasketPiston GasketDust SealBuffer RingRetaining RingRod Gasket----------------
O.D.(Ø)20 ~ 50020 ~ 35520.5 ~ 37120 ~ 5206 ~ 11020 ~ 33222 ~ 26532 ~ 25014.3 ~ 33216.3 ~ 7306 ~ 4018 ~ 33216.3 ~ 143026 ~ 20018 ~ 16010 ~ 553221.1 ~ 250-28 ~ 7024 ~ 13612 ~ 12518 ~ 22526 ~ 325-24 ~ 9025.3 ~ 115.120 ~ 25018 ~ 9718 ~ 6220 ~ 18016.3 ~ 67024 ~ 20050 ~ 806 ~ 2440 ~ 18025 ~ 30035 ~ 3006 ~ 366 ~ 10020 ~ 38026 ~ 7030 ~ 27040 ~ 12530 ~ 25740 ~ 25020 ~ 6026 ~ 18040 ~ 18020 ~ 8040 ~ 12030 ~ 18040 ~ 10020.3 ~ 108-40 ~ 9040 ~ 200-65 ~ 2251626 ~ 115------33 ~ 10020 ~ 10010 ~ 12524/22 ~ 28/2680-50 ~ 165----------------
I.D.(Ø)12.5 ~ 48012 ~ 33512.5 ~ 35512 ~ 5003 ~ 10016 ~ 32414 ~ 24024 ~ 2306.3 ~ 3006.3 ~ 7003 ~ 348 ~ 3006.3 ~ 138018 ~ 18010 ~ 1456 ~ 452418 ~ 245-20 ~ 6014 ~ 1207.4 ~ 1108 ~ 20018 ~ 300-16 ~ 8018 ~ 10017 ~ 24410 ~ 858 ~ 5017 ~ 1766.3 ~ 63016 ~ 18040 ~ 703 ~ 2030 ~ 16510 ~ 25027 ~ 2753 ~ 303 ~ 9014 ~ 36018 ~ 6026 ~ 26230 ~ 11012 ~ 19230 ~ 2305 ~ 2318 ~ 16030 ~ 15514 ~ 6530 ~ 10618 ~ 16030 ~ 8516 ~ 100-30 ~ 7730 ~ 180-52 ~ 2011118 ~ 100------25 ~ 8515 ~ 90.55.4 ~ 11016 ~ 2072-40 ~ 140----------------
MaterialFluororubber ~ Nitrile RubberFluororubber ~ Nitrile RubberFluororubber ~ Nitrile RubberFluororubberFluororubber ~ Nitrile RubberPTFEHydrogenated Nitrile Rubber ~ Nitrile RubberNitrile RubberCR RubberFluororubber ~ Nitrile RubberFluororubber ~ Specially Blended Nitrile RubberCR RubberCR RubberCR RubberCR RubberFluororubber ~ Nitrile RubberNitrile RubberPolyesterPTFEFluororubber ~ Specially Blended Nitrile RubberNitrile RubberFluororubberNitrile RubberCR RubberPTFENitrile RubberPTFECloth-inserted PhenolNitrile RubberFluororubber ~ Nitrile RubberCloth-inserted PhenolNitrile RubberNitrile RubberPTFENitrile RubberPolyamideCR RubberCR RubberNitrile RubberNitrile RubberPTFENitrile RubberCloth-inserted PhenolNitrile RubberNitrile RubberCR RubberCR RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberPolyamideMetal-Nitrile RubberNitrile Rubber-PTFENitrile RubberPolyamide------Nitrile RubberPTFENitrile RubberPolyesterPTFEMetalCR Rubber----------------

Loading...

Application example related to this category

Related Categories to Rubber Seal