(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Prevents dust from getting inside, protecting the seal and bearing.
· This is a metal ring-baked outer-coated dust seal developed mainly to prevent liquid intrusion from outside, such as cutting oil.
[Applications]
· Cylinders for machine tools.
· Cylinders for dedicated applications.
Part Number |
---|
SDB-8 |
SDB-10 |
SDB-10F |
SDB-12 |
SDB-12F |
SDB-14 |
SDB-16 |
SDB-16F |
SDB-18 |
SDB-20 |
SDB-20F |
SDB-25 |
SDB-25F |
SDB-30 |
SDB-40 |
SDB-45 |
SDB-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter D (Ø) | I.D. d (Ø) | Material | Specifications | Width H (mm) | Retaining Ring | Compatible SCB scraper |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 527.58 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 18 | 8 | [Nitrile Rubber] NBR(RN819) | Standard | 7.5 | DSP-8 | SCB-8 | ||
฿ 550.56 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 20 | 10 | [Nitrile Rubber] NBR(RN819) | Standard | 7.5 | DSP-10 | SCB-10 | ||
฿ 947.25 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 20 | 10 | [Fluororubber] FKM(RF903) | For Chlorine | 7.5 | DSP-10 | SCB-10 | ||
฿ 443.49 | PACKING | 1 Piece(s) | Same day | 22 | 12 | [Nitrile Rubber] NBR(RN819) | Standard | 7.5 | DSP-12 | SCB-12 | ||
฿ 751.93 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 22 | 12 | [Fluororubber] FKM(RF903) | For Chlorine | 7.5 | DSP-12 | SCB-12 | ||
฿ 599.54 | SKG PACKING | 1 Piece(s) | Same day | 24 | 14 | [Nitrile Rubber] NBR(RN819) | Standard | 7.5 | DSP-14 | SCB-14 | ||
฿ 458.83 | PACKING | 1 Piece(s) | 5 Day(s) | 26 | 16 | [Nitrile Rubber] NBR(RN819) | Standard | 7.5 | DSP-16 | SCB-16 | ||
฿ 828.51 | SKG PACKING | 1 Piece(s) | 5 Day(s) | 26 | 16 | [Fluororubber] FKM(RF903) | For Chlorine | 7.5 | DSP-16 | SCB-16 | ||
฿ 485.86 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 30 | 18 | [Nitrile Rubber] NBR(RN819) | Standard | 9 | DSP-18 | SCB-18 | ||
฿ 503.18 | SKG PACKING | 1 Piece(s) | Same day | 32 | 20 | [Nitrile Rubber] NBR(RN819) | Standard | 9 | DSP-20 | SCB-20 | ||
฿ 954.29 | SKG PACKING | 1 Piece(s) | 5 Day(s) | 32 | 20 | [Fluororubber] FKM(RF903) | For Chlorine | 9 | DSP-20 | SCB-20 | ||
฿ 529.40 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 37 | 25 | [Nitrile Rubber] NBR(RN819) | Standard | 9 | DSP-25 | SCB-25 | ||
฿ 1,016.18 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 37 | 25 | [Fluororubber] FKM(RF903) | For Chlorine | 9 | DSP-25 | SCB-25 | ||
฿ 579.93 ฿ 307.25 | PACKING | 1 Piece(s) | Same day | 42 | 30 | [Nitrile Rubber] NBR(RN819) | Standard | 9 | DSP-30 | SCB-30 | ||
฿ 740.17 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 52 | 40 | [Nitrile Rubber] NBR(RN819) | Standard | 10 | DSP-40 | SCB-40 | ||
฿ 901.81 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 57 | 45 | [Nitrile Rubber] NBR(RN819) | Standard | 10 | DSP-45 | SCB-45 | ||
฿ 1,466.42 | SKG PACKING | 1 Piece(s) | 10 Day(s) | 62 | 50 | [Nitrile Rubber] NBR(RN819) | Standard | 10 | DSP-50 | SCB-50 |
Loading...
Application | Reciprocating Motion | Gasket Type | Dust Seal |
---|
How can we improve?
How can we improve?