(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Comparison for Applied Plastic Injection Non Return Valve or Check Ring
Resin | Molecular Type | Screw Design Based On | ||
---|---|---|---|---|
Metering Diameter (A) | Compression Length (B) | Compression Ratio (C) | ||
ABS | Amorphous | Small | Long | Low |
PA | Crystalline | Big | Middle | High |
PBT | Crystalline | Middle | Middle | Low |
PC | Amorphous | Small | Long | Low |
PS | Amorphous | Middle | Middle | Middle |
Screw Diameter (mm) | Reinforced (Glass Fiber) | ||
---|---|---|---|
Metering Diameter (mm) | FEED Diameter (mm) | Compression Ratio | |
38 | 33.6 | 22.8 | 3.45 |
50 | 44.6 | 33.8 | 3.00 |
65 | 58.8 | 45.6 | 3.13 |
Redline = Reinforced
Screw Diameter (mm) | Unreinforced (No Glass Fiber) | ||
---|---|---|---|
Metering Diameter (mm) | FEED Diameter (mm) | Compression Ratio | |
38 | 33.94 | 22.76 | 3.75 |
50 | 45.42 | 33.74 | 3.55 |
65 | 59.92 | 45.70 | 3.80 |
Blueline = Unreinforced
สอบถามรายละเอียดเพิ่มเติมหรือปรึกษาเรื่องเวลารับคำสั่งซื้อและกำหนดส่ง
ติดต่อฝ่าย Customer Service
โทร.038-959-200 กด 1 หรือ อีเมล cs@misumi.co.th