(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Battery Springs

Battery springs are springs used as contact with dry cell batteries. Since these springs function as an electrode, they are often made from materials with high conductivity that do not easily deform or rust (nickel-plated copper or iron, etc.). The main battery spring types are flat spring types shaped like a thin plate, and coiled wire spring types in a conical shape. Both types are used as a set inside a battery case or battery box. Both the plate spring types and wire spring types are usually made for AA or AAA batteries, and those used for the positive electrode, negative electrode or both electrodes are available. The shape, set length, set load, etc., differ depending on the size of the corresponding battery and the poles in contact with it, so it is necessary to check before purchase and before use. Battery springs are used in combination with a wide variety of devices that use batteries, such as terminal devices and electronic parts.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Conical Spring
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Conical Spring

    SAMINI

    Conical spring with wire diameter of 0.5 to 1.6 mm.
    [Features]
    · Conical spring can reduce material bending.
    · The contact height can be reduced depending on the shape.
    · Compression spring molded in a conical shape.
    · More deflection can be obtained than a general compression spring.
    [Applications]
    · Ideal for places where large deflection is required.
    From: ฿ 55.56
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Battery Contact Spring Plates
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Battery Contact Spring Plates

    ACCURATE

    Contact plates for AA or AAA batteries. The style varies depending on the size of the batteries and contact pins.
    From: ฿ 68.86
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Battery Springs, Wire Type

    Battery Springs, Wire Type

    ACCURATE

    Contact plates for AA or AAA batteries. The style varies depending on the size of the batteries and contact pins.
    From: ฿ 75.70
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Spring SD Type

    Battery Spring SD Type

    SHINSEI HATSUJHO

    Battery spring used as a contact point for dry cell batteries used for various devices.
    [Features]
    · Produced with our unique thorough quality control and technology.
    [Usage]
    · Mainly as the electrode of a dry cell battery.
    From: ฿ 58.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battery Spring

    Battery Spring【1-2 Pieces Per Package】

    WAKISANGYO

    For portable electric lights, portable radios, boomboxes, calculators, electric toys, plastic models.

    *Caution*
    · Do not subject the product to an excessive load.
    · Do not use this product for any purpose other than its intended purpose.
    · Stop using this product if it breaks or loses its shape.
    From: ฿ 51.23
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
Conical Spring
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Battery Contact Spring Plates
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Battery Springs, Wire Type
You can add up to 6 items per a category to the compare list.
Battery Spring SD Type
You can add up to 6 items per a category to the compare list.
Battery Spring
Brand

SAMINI

ACCURATE

ACCURATE

SHINSEI HATSUJHO

WAKISANGYO

Product Series

Conical Spring

Battery Contact Spring Plates

Battery Springs, Wire Type

Battery Spring SD Type

Battery Spring【1-2 Pieces Per Package】

CAD
  • 2D / 3D
From

฿ 55.56

Special Price

On Sale Until 31/03/2025

฿ 68.86

Special Price

On Sale Until 31/03/2025

฿ 75.70

฿ 58.35

฿ 51.23

Days to Ship Same day Same day 3 Day(s) 3 Day(s) Quote

Loading...

  1. 1

Application example related to this category

Related Categories to Battery Springs