(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Posts For Tension Springs Groove Hole Type
From: ฿ 28.05 |
---|
Days to Ship: Same day |
Posts For Tension Springs Hole Type
From: ฿ 33.35 |
---|
Days to Ship: Same day |
Posts for Tension Springs, Hole Type
MISUMI
From: ฿ 64.00 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, Notched Type
MISUMI
From: ฿ 140.00 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, Hex Type
MISUMI
From: ฿ 80.00 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, Groove Type
MISUMI
From: ฿ 60.00 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, L-Shaped Type
MISUMI
From: ฿ 120.00 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, Roller Type
MISUMI
From: ฿ 248.00 |
---|
Special Price |
Days to Ship: Same day |
NBK
From: ฿ 188.11 |
---|
Special Price |
Days to Ship: Same day |
Posts for Tension Springs, Hex Socket Type
MISUMI
From: ฿ 72.00 |
---|
Special Price |
Days to Ship: Same day |
[Clean & Pack] Post for Tension Spring - Hex Socket Type
MISUMI
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
From: ฿ 252.63 |
---|
Days to Ship: 7 Day(s) |
M6x40mm Spring Post (Hole type) EA952SP-640
ESCO
From: ฿ 621.97 |
---|
Days to Ship: 6 Day(s) |
M4 x 15mm Spring Post (Hole type) EA952SP-415
ESCO
From: ฿ 620.44 |
---|
Days to Ship: 6 Day(s) |
M4x20mm Spring Post (Hole type) EA952SP-420
ESCO
From: ฿ 620.44 |
---|
Days to Ship: 6 Day(s) |
M4 x 25mm Spring Post (Hole type) EA952SP-425
ESCO
From: ฿ 620.44 |
---|
Days to Ship: 6 Day(s) |
M5 x 20mm Spring Post (Hole type) EA952SP-520
ESCO
From: ฿ 620.95 |
---|
Days to Ship: 6 Day(s) |
M5 x 25mm Spring Post (Hole type) EA952SP-525
ESCO
From: ฿ 620.95 |
---|
Days to Ship: 6 Day(s) |
M5 x 30mm Spring Post (Hole type) EA952SP-530
ESCO
From: ฿ 620.95 |
---|
Days to Ship: 6 Day(s) |
M6 x 25mm Spring Post (Hole type) EA952SP-625
ESCO
From: ฿ 621.45 |
---|
Days to Ship: 6 Day(s) |
M6 x 30mm Spring Post (Hole type) EA952SP-630
ESCO
From: ฿ 621.45 |
---|
Days to Ship: 6 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Overall Length(mm) |
Post Dia.(Ø) |
Post Shape |
Body Material |
Mounting Screw Size |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | NBK | MISUMI | MISUMI | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ||
Product Series | ||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
| ||||||||||
From | ฿ 28.05 | ฿ 33.35 | ฿ 64.00 Special Price On Sale Until 31/03/2025 | ฿ 140.00 Special Price On Sale Until 31/03/2025 | ฿ 80.00 Special Price On Sale Until 31/03/2025 | ฿ 60.00 Special Price On Sale Until 31/03/2025 | ฿ 120.00 Special Price On Sale Until 31/03/2025 | ฿ 248.00 Special Price On Sale Until 31/03/2025 | ฿ 188.11 Special Price On Sale Until 31/03/2025 | ฿ 72.00 Special Price On Sale Until 31/03/2025 | ฿ 252.63 | ฿ 621.97 | ฿ 620.44 | ฿ 620.44 | ฿ 620.44 | ฿ 620.95 | ฿ 620.95 | ฿ 620.95 | ฿ 621.45 | ฿ 621.45 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | Same day | 7 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) |
Specifications | ||||||||||||||||||||
Overall Length(mm) | 15 ~ 45 | 15 ~ 40 | 10 ~ 70 | 15 ~ 70 | 10 ~ 30 | 10 ~ 70 | 10 ~ 40 | 8 ~ 16 | 10 ~ 70 | 15 ~ 60 | 15 ~ 60 | - | - | - | - | - | - | - | - | - |
Post Dia.(Ø) | 3 ~ 8 | 3 ~ 8 | 3 ~ 12 | 4 ~ 12 | 3 ~ 12 | 3 ~ 12 | 3 ~ 12 | 8 ~ 12 | - | 4 ~ 12 | 4 ~ 12 | - | - | - | - | - | - | - | - | - |
Post Shape | ℓ Dimension Selectable | Wrench Flats | Straight, ℓ Selectable / Wrench Flats / Wrench Flats, Full Thread under Head | Notched | Hex | ℓ Dimension Selectable / Full Thread under Head | L-shaped Hole / L-shaped Grooved | Roller | - | Hex Socket | Hex Socket | - | - | - | - | - | - | - | - | - |
Body Material | S45C | S45C | S45C ~ SUS304 | S45C ~ SUS304 | SUM | S45C ~ SUS303 | S45C ~ SUS304 | S45C ~ SUS303 | Stainless Steel | SUS304 ~ SCM435 | SUS304 | - | - | - | - | - | - | - | - | - |
Mounting Screw Size | M3 ~ M8 | M3 ~ M8 | M3 ~ M12 | M4 ~ M12 | M3 ~ M12 | M3 ~ M12 | M3 ~ M12 | M4 ~ M8 | - | M4 ~ M12 | M4 ~ M12 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?