(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
MISUMI
Days to Ship: 10 Day(s) |
Hollow Rollers - With Bearings (L=100 ~ 500) - Core Only
MISUMI
Days to Ship: 7 Day(s) |
Hollow Rollers - With Bearings (L=100 ~ 500) - Urethane Baked
MISUMI
Days to Ship: 10 Day(s) |
Pipe Rollers - Straight Type with Set Screw (L100~1000)
MISUMI
Days to Ship: 7 Day(s) |
MISUMI
Days to Ship: 7 Day(s) |
Urethane Pipe Rollers - Straight Type with Set Screw
MISUMI
Days to Ship: 10 Day(s) |
Pipe Roller Economy Type - With Bearings (L=100~500) - Core Only
MISUMI
Days to Ship: 10 Day(s) |
Pipe Roller Economy Type - With Bearings (L=100~500) - Urethane Baked
MISUMI
Days to Ship: 10 Day(s) |
Urethane Pipe Rollers - Straight Type
MISUMI
Days to Ship: 10 Day(s) |
Urethane Pipe Rollers - with One Way Clutch
MISUMI
Days to Ship: 10 Day(s) |
Metal Pipe Rollers - with One Way Clutch
MISUMI
Days to Ship: 9 Day(s) |
Metal Hollow Rollers - With Bearings (L=550~1000)
MISUMI
From: ฿ 3,541.00 |
---|
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Mounting Method |
Roller Type |
Metal part outer diameter D(mm) |
Material |
Length(mm) |
Roller Shape |
Inner Dia. d(mm) |
Urethane/Rubber Hardness |
Urethane Rubber Processing |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Hollow Rollers - With Bearings (L=100 ~ 500) - Urethane Baked | Pipe Roller Economy Type - With Bearings (L=100~500) - Core Only | Pipe Roller Economy Type - With Bearings (L=100~500) - Urethane Baked | |||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
From | ฿ 3,541.00 | |||||||||||
Days to Ship | 10 Day(s) | 7 Day(s) | 10 Day(s) | 7 Day(s) | 7 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 9 Day(s) | 7 Day(s) |
Mounting Method | Shaft | With Bearings | With Bearings | Set Screw | Bushing | Set Screw | With Bearings | With Bearings | Bushing | With One Way Clutch | With One Way Clutch | Set Screw |
Roller Type | Metal Roller | Metal Roller | Urethane/Rubber Roller | Metal Roller | Metal Roller | Urethane/Rubber Roller | Metal Roller | Urethane/Rubber Roller | Urethane/Rubber Roller | Urethane/Rubber Roller | Metal Roller | Metal Roller |
Metal part outer diameter D(mm) | 50 ~ 80 | 20 ~ 80 | 20 ~ 80 | 30 ~ 80 | 20 ~ 80 | 30 ~ 80 | 18 ~ 48 | 18 ~ 48 | 20 ~ 80 | 20 ~ 50 | 20 ~ 50 | 40 ~ 80 |
Material | - | Stainless Steel | Stainless Steel | Steel / Aluminum / Stainless Steel | Stainless Steel | - | - | - | - | - | - | Stainless Steel |
Length(mm) | ~50 / ~100 / ~300 / ~500 / ~1000 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 / ~1000 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 | ~100 / ~300 / ~500 | ~50 / ~100 / ~300 | ~50 / ~100 / ~300 | ~1000 |
Roller Shape | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight | Straight |
Inner Dia. d(mm) | - | 6 ~ 35 | 6 ~ 35 | 8 ~ 35 | 6 ~ 35 | 8 ~ 35 | 8 ~ 30 | 8 ~ 30 | 6 ~ 35 | 8 ~ 25 | 8 ~ 25 | 8 ~ 30 |
Urethane/Rubber Hardness | - | - | 50 ~ 95 | - | - | 50 ~ 90 | - | 50 ~ 90 | 70 ~ 90 | 50 ~ 90 | - | - |
Urethane Rubber Processing | - | - | Lining | - | - | Lining | - | Lining | Lining | Lining | - | - |
Loading...
How can we improve?
How can we improve?