(!)
Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
* This form is only for feedback/comment on our website and service
Feedback
Name (Optional)
E-mail Address (Optional)
Tel (Optional)
Your feedback is essential for our continuous improvement
Thank you for your cooperation.
Your feedback is essential for our continuous improvement.
Rollers
With MISUMI, a single roller or wheel for conveyors can be selected in single clicks, making it easy to find the desired product.
[Motor Details] Suitable products can be selected based on specifications such as roller type, shaft type, material, outer diameter, width and surface processing. The price and delivery date can be checked on the spot, which helps drastically reduce the time it takes to make estimates. CAD data can also be downloaded then and there.
Question: What is the scientific name of Urethane material?
Answer: Shore A95 and 90 are "Polyether polyol Urethane"
Shore A50 and 70 are "Polyester polyol Urethane)"
Question: Which Urethane rubber is Urethane rollers? Polyether or Polyester?
Answer: It is available in both materials.
Shore A95 and 90 are Polyether Urethane.
Shore A50 65 70 and 75 are Polyester Urethane.
Question: Were the core of Urethane rollers (metal part) completely surface treatment?
Answer: No surface treatment.
Question: What is heat-resistant for the Urethane rubber part?
Answer: Standard Urethane is 70°C, meanwhile the heat-resistant Urethane can endure heat up to 110°C
Question: Do you offer the Antistatic Urethane only Shore A90?
Answer: Available only Shore A90.
Please input alterations code "UDC" for material changing to Antistatic Urethane Shore A90
Question: Can the static electric current charged into Antistatic Urethane(Shore A90)
Answer: Electric current cannot flow in.
As for physical properties, volume resistivity is 2.1×10⁸Ωxcm and surface resistivity is 4.0×10⁹Ω(Test condition: Temperature 30°C and humidity 60%)
Question: Can I specify the L-dimension of Pipe Rollers in 1mm unit?
Answer: Yes.
All Pipe Rollers added from Aug 2016 can be select as1mm unit.
Please input alterations code "LC" for L-dimension selection.
Question: Can Aluminum alloy rollers be used underwater?
Answer: No.
It is not recommended to use underwater because of corrosion.
Question: Can I order rollers with shape, size, or material different from item listed in catalog?
Answer: It may be available in some product and size.
Please contact our staff via Quotation request for item not listed in MISUMI FA Catalog service. We will check if it is available.
Question: Is this product certified by Japanese Food Sanitation Act?
Answer: No.
Question: Between Urethane rollers and Silicone rollers, which one is suitable for paper transfer?
Answer: Silicone rollers is better.
Because it has stronger Grip power than Urethane rollers.
Question: Urethane rollers (including rubber and Silicone type)has worn-out, can I request for re-baking?
Answer: Re-baking is available in some products.
Please contact our staff via Quotation request for item not listed in MISUMI FA Catalog service. We will check if it is available.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?