(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stretch Films

An online store for stretch film. The MISUMI eCatalog makes it possible to easily search for products based on dimensions and specs such as width, thickness, length, product type, shipping days, etc., with one click.
[What is stretch film?]
Stretch film is wrapped around the outside of cardboard or plastic containers stacked on pallet 3 times to prevent the load from toppling, for dust prevention, and for waterproofing purposes. The thickness can be chosen in accordance with the weight of the package. First, try out our 500 mm width, 15 μ thick type as a free sample.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
38 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type
    [RECOMMEND] Stretch Film Hand Roll Standard Type

    Recommended

    [RECOMMEND] Stretch Film Hand Roll Standard Type【1-9 Pieces Per Package】

    MISUMI

    Stretch film, Hand roll type. Used for wrap products or packging, and good for wrap sharp corners without being easily torn. . it is widely popular to wrap products that allow consumers to see the product easily and clearly. It also protects products from dust and moisture.

    Properties

    - Produced from LLDPE (Linear Low Density Polyethylene) which more toughness and flexibility than other films type.

    - Clear, stretchable and can be scanned through barcodes, clearly visible products inside

    - Can warp products for ease of movement. Resist to paressure and , able to wrap products with edges or corners and not easily torn.

    - Easy to use, durable, and can stick together by adding a cling agent without heat and no residue, the product does not lose shape

    [Related documents]

    Recommended
    From: ฿ 120.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Hand Roll【6 Pieces Per Package】
    Stretch Film Hand Roll【6 Pieces Per Package】
    Stretch Film Hand Roll【6 Pieces Per Package】
    Stretch Film Hand Roll【6 Pieces Per Package】

    Stretch Film Hand Roll【6 Pieces Per Package】【6 Pieces Per Package】

    MISUMI

    Stretch film for hand roll (standard type)
    [Features]
    · Polyethylene with excellent transparency and elasticity, one of the best films for packaging
    · Ensures standard strength while offered in an affordable price for cost reduction
    [Materials]
    · Linear low-density polyethylene (LLDPE)
    ฟิล์มยืดสำหรับมือดึง (รุ่นมาตรฐาน)
    [คุณสมบัติ]
    ·โพลีเอทิลีนที่มีความโปร่งใสและความยืดหยุ่นที่ดีเยี่ยมซึ่งเป็นหนึ่งในฟิล์มที่ดีที่สุดสำหรับบรรจุภัณฑ์
    ·มั่นใจในมาตรฐานความแข็งแรงในราคาที่เหมาะสมสำหรับการลดต้นทุน
    [วัสดุ]
    ·โพลีเอทิลีนมีความหนาแน่นต่ำ(LLDPE)

    From: ฿ 1,170.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film
    Stretch Film
    Stretch Film

    Stretch Film【6 Pieces Per Package】

    MISUMI

    ・ Film optimal for packaging using polyethylene material with high extensibility and transparency.
    ・ Low price product with general strength helps to reduce costs.
    ・ Thicknesses of 12 μ, 15 μ, and 18 μ are available to suit the application.
    ・ For hand wrapping.
    From: ฿ 2,219.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Wrap (Paper Tube 3 In)

    Stretch Wrap (Paper Tube 3 In)

    TRUSCO

    Stretch film for packing standard commercially-available items.
    [Features]
    · A market standard product.
    · As it is a 3-inch paper tube, it can be used without a holder.
    · The 12 μ type can reduce the amount of trash generated in unpacking.
    · Dioxins or other chlorine gases are not generated even when incinerated.
    [Applications]
    · For load collapse prevention, waterproofing, dust-proofing, and dirt-proofing.
    From: ฿ 417.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Machine Winding, Stretch Wrap 20µ
    Machine Winding, Stretch Wrap 20µ
    Machine Winding, Stretch Wrap 20µ
    Machine Winding, Stretch Wrap 20µ

    Machine Winding, Stretch Wrap 20µ【1-6 Pieces Per Package】

    MISUMI

    High-grade film with excellent puncture strength and holding power
    [Features]
    ·Pre-stretch (stretching due to the difference in gear ratio in the carriage) packaging is possible, and cost reduction can be expected
    ·With its excellent puncture strength and holding power, you can package the product firmly
    ·Reduction of garbage can be expected by reducing the amount of film used
    ·Tensile breaking strength: 30 Mpa or more
    [Materials]
    · Low-density polyethylene (LLDPE)
    From: ฿ 847.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch film Thickness (μm) 8/12/15/17

    Stretch film Thickness (μm) 8/12/15/17

    FKK

    [Features]
    ·Will not generate chlorine gases when incinerated.
    [Applications]
    ·It is suitable for preventing cargo from collapsing and staining.
    From: ฿ 675.56
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film, for Machines Thickness (μm) 12 – 23

    Stretch Film, for Machines Thickness (μm) 12 – 23

    TSUKASA CHEMICAL INDUSTRY

    [Features]
    ·A film that is stronger than its thickness thanks to a special combination of raw materials.
    [Applications]
    ·Customers who are currently using stretch wrapping machines
    From: ฿ 5,036.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Mini Length 300 m

    Stretch Film Mini Length 300 m

    TRUSCO

    Narrow width stretch film ideal for packaging small objects.
    [Features]
    · Compared to conventional stretch film for packing pallets, the narrow width makes it a convenient size for accessories packaging.
    · There is little loosening after binding compared to string.
    · As the winding is small, it can be used in a narrow place and allows work while holding with one hand.
    · Strong, secure and economical film packaging.
    · Dioxins or other chlorine gases are not generated even when incinerated.
    [Applications]
    · For bundling of small items and long objects such as pipes.
    · For packaging of toroid items such as hoses and electric wires.
    From: ฿ 222.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Holder TSD
    Stretch Film Holder TSD
    Stretch Film Holder TSD
    Stretch Film Holder TSD
    Stretch Film Holder TSD

    Stretch Film Holder TSD

    TRUSCO

    Stretch film which makes film winding easy.
    [Features]
    · The stretch film can be wound simply by setting the product at the top and bottom of the paper tube of the film.
    · Made of polypropylene (PP). Made in Taiwan.
    [Applications]
    · Ideal for winding film.
    From: ฿ 276.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mini Stretch Film

    Mini Stretch Film

    MISUMI

    Easy-to-handle and handy stretch film. Suitable for 1.5-inch holders. [C-Value]
    From: ฿ 3,506.15
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
    Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
    Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
    Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm

    Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm

    MISUMI

    [Features]
    ·It can be used for tying various items such as long items and magazines.
    ·Convenient for packing small accessories.
    ·2 patterns with a thickness of 20µ and 25µ.
    From: ฿ 615.48
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Color Stretch Wrap, 20µ Thickness
    Color Stretch Wrap, 20µ Thickness
    Color Stretch Wrap, 20µ Thickness

    Color Stretch Wrap, 20µ Thickness

    MISUMI

    Colored stretch wrap that allows easy-to-understand sorting of packages for inventory control, management by shipping destination, and privacy protection
    .
    [Features]
    ·By using the 20 µm thick-walled stretch wrap, you can pack tightly.
    ·Color coding is possible for each application with 3 colors of red, blue, and black.
    ·Black and other colors can be layered to hide the inside of the package from the outside.
    ·Tensile breaking strength: 306 kgf/cm2
    [Applications]
    ·It can be used to prevent cargo collapse, sort products in factories, manage inventory, manage by shipping destination, protect privacy, etc.
    [Materials]
    Low-density polyethylene (LLDPE)
    From: ฿ 1,035.48
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film for Hand Wrapping, Inch Wrap
    Stretch Film for Hand Wrapping, Inch Wrap
    Stretch Film for Hand Wrapping, Inch Wrap

    Stretch Film for Hand Wrapping, Inch Wrap

    DAIKA KOGYO

    Stretch film consisting of 18 micron film wrapped around a 1 inch (2.54 cm diameter) paper tube.
    [Features]
    ·Hold the 1-inch paper tube protruding from the film with one hand, and hold the handle with the other.
    ·It's easy to work with, so you won't feel tired and you can work quickly even if you're not used to it.
    ·A stretch film used by inserting the included plastic handle into a paper tube.
    [Applications]
    ·Can be used to prevent cargo from collapsing and dust.
    From: ฿ 870.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tapi Ren Stretch Film Super 130 (Coreless Type)

    Tapi Ren Stretch Film Super 130 (Coreless Type)

    DAIKA KOGYO

    [Features]
    · Will not produce dioxins when incinerated.
    · Paper sleeve-less design reduces the volume of garbage generated after use.
    [Applications]
    · For load collapse prevention, packing.
    From: ฿ 967.62
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Daika Wrap KL
    Daika Wrap KL
    Daika Wrap KL

    Daika Wrap KL

    DAIKA KOGYO

    A stretch film using a 3-inch paper tube.
    [Features]
    ·It was developed for general purpose use.
    ·In terms of quantity, it is the best-selling among manufacturers.
    ·It is a stretch film that is thin yet strong.
    [Applications]
    ·Can be used to prevent cargo from collapsing and dust.
    From: ฿ 435.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Color Stretch Film Color Wrap
    Color Stretch Film Color Wrap
    Color Stretch Film Color Wrap
    Color Stretch Film Color Wrap

    Color Stretch Film Color Wrap

    DAIKA KOGYO

    [Features]
    · 5 different colors are available to suit any need. Color coding can be used to indicate the destination or contents of packages, greatly improving the efficiency of sorting work. The black color also helps to protect against UV rays.
    [Applications]
    · For load collapse prevention.
    · For product sorting in factories.
    From: ฿ 8,952.16
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tapi Ren CoreLess Wrap

    Tapi Ren CoreLess Wrap

    DAIKA KOGYO

    This stretch film uses liner paper for the winding core without using a paper tube, reducing the weight on the stretch.
    [Features]
    · Optional caps can be fitted to both ends to make use even easier.
    · Reduce troublesome disposal of paper sleeves after use.
    · Once the wrap is used up, the remainder can be treated as recyclable garbage, for increased environmental friendliness.
    · This product is about 20% lighter than conventional products, and demonstrates good workability.
    · As with conventional paper tube-based products, the film can be used up completely before disposal.
    [Applications]
    · For load collapse prevention and protection against dust.
    From: ฿ 4,662.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch film Thickness (μm) 12/16/18

    Stretch film Thickness (μm) 12/16/18

    SEKISUI JUSHI

    It is suitable for preventing dust, dirt, and collapse of cargo during transportation, and has versatility such as packing.
    Also, it does not generate chlorine gas when incinerated.
    From: ฿ 1,010.97
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Holder Width (mm) 90

    Stretch Film Holder Width (mm) 90

    SEKISUI JUSHI

    Holder designed to hold stretch film that makes packaging easier than conventional products.
    From: ฿ 10,244.45
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10

    Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10

    TSUKASA CHEMICAL INDUSTRY

    High-grade thin and strong stretch film, for hand winding.
    [Features]
    · High strength stretch film made primarily of metallocene LLDPE in a 5 layer film configuration.
    · Made with a proprietary raw material blend, and will not tear easily despite its thinness. (Tensile strength equivalent to 15 μm)
    · Reduces environmental damage as less waste is consumed after use due to the small amount of raw material used.
    · Since it is possible to select optimum specs, cost reduction measures can be considered with ease.
    · Because this product is thin and can be wrapped without stretching it to the degree required with conventional stretch film, it can be easily used by anyone.
    [Applications]
    · For use in transportation, packaging work, etc.
    From: ฿ 1,081.27
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tsukasa Chemical Industry, Color Stretch Wrap

    Tsukasa Chemical Industry, Color Stretch Wrap

    TSUKASA CHEMICAL INDUSTRY

    Colored stretch film that makes it easy to separate packed items.
    [Features]
    ·By using the 20 µm thick-walled stretch wrap, you can pack tightly.
    ·Color coding is possible for each application with 3 colors of red, blue, and black.
    ·Black and other colors can be layered to hide the inside of the package from the outside.
    ·The inner diameter of the paper tube is 3inch.
    [Applications]
    ·It can be used to prevent cargo collapse, sort products in factories, manage inventory, manage by shipping destination, protect privacy, etc.
    From: ฿ 816.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Net Stretch Film

    Net Stretch Film

    TSUKASA CHEMICAL INDUSTRY

    [Features]
    · Ideal for packing products that require breathability.
    · Features superior holding power to prevent load collapse.
    · This packaging material uses less plastic and is environmentally friendly.
    From: ฿ 1,844.91
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Wrap Without Paper Tube

    Stretch Wrap Without Paper Tube

    TRUSCO

    Stretch film with an eco-friendly packaging that does not use a paper tube.
    [Features]
    · No cardboard tube means there is no cardboard trash to throw away when the roll is finished.
    · In place of a cardboard tube, thick paper is rolled up tight in the core of the roll, allowing use of the roll right to the end.
    [Applications]
    · For load collapse prevention, waterproofing, dust-proofing, and dirt-proofing.
    From: ฿ 3,974.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Holder TSH-757

    Stretch Film Holder TSH-757

    TRUSCO

    [Features]
    · Grip is long to make it easy to grip and improve work efficiency.
    · Also useful when winding small stretchable film.
    · Since the grip is equipped with a brake, gripping it tightly provides greater pulling strength and gripping lightly weakens the pulling strength.
    From: ฿ 287.79
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Holder (Brake function included)

    Stretch Film Holder (Brake function included)

    TRUSCO

    1 set of 2 holders that can wind the stretch film efficiently.
    [Features]
    · A versatile, simple and standard stretch film holder.
    · A tool to be set to stretch film.
    · The brake is easily adjusted just by pressing the pushbutton with your thumb, thereby increasing work efficiency.
    · A compact shape that's convenient for storage. Two units can be attached to a stretch film.
    [Applications]
    · Used when wrapping stretch film around goods at distribution or shipping centers.
    * Stretch film sold separately.
    From: ฿ 426.93
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Box Cutter

    Stretch Film Box Cutter

    TRUSCO

    [Features]
    · A slide type that speeds up unpacking.
    · With mounting hole for a convenient carrying strap. (Approx. 7 mm)
    · Opens cardboard boxes with a single touch with the convenient built-in mini-cutter.
    [Applications]
    · For Cutting Stretch Film, PP Band, Strings, etc.
    · For opening cardboard boxes, etc.
    From: ฿ 224.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube

    SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube

    SEKISUI CHEMICAL

    Work can be performed easily after setting a grip bar holder or insertion holder onto the stretch film. Can be positioned vertically when not in use. For package load collapse prevention
    From: ฿ 433.95
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8

    Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8

    TSUKASA CHEMICAL INDUSTRY

    High-grade thin and strong stretch film which is primarily composed of metallocene LLDPE.
    [Features]
    · High-strength stretch film in a 7-layer film configuration.
    · Thanks to the use of a proprietary blend of raw materials, this film will not break despite its thinness. Maintains a strength equivalent to conventional 15 μm products.
    · Using this product can reduce the amount of raw materials used, reduce the amount of garbage generated after use and reduce the overall burden on the environment.
    · The length provided is twice that of conventional products, saving on storage space.
    · Packaging can be performed without stretching the film out, making work relatively easy for all workers.
    · The diameter of the paper tube is 3 inches.
    [Applications]
    · For packing of cargo when moving or transporting goods.
    From: ฿ 739.57
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Box Cutter Blade

    Stretch Film Box Cutter Blade

    TRUSCO

    Replacement blade for stretch film and cardboard cutters.
    From: ฿ 47.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Handy Wrap
    Handy Wrap
    Handy Wrap
    Handy Wrap
    Handy Wrap

    Handy Wrap

    SANYUSANGYOU

    Stretch film that can be used to pack virtually anything.
    [Features]
    · No tying is needed, so this product is more convenient to use than a rope.
    · Compared with an industry standard thickness of 15 μm, this product is 20 μm thick for superior durability.
    [Applications]
    · Simply pull to unwind and fit the film over the target for firm packaging.
    · In addition to general packaging for newspapers, magazines, etc., you can easily pack all kinds of items such as long items, without worrying about them loosening.
    From: ฿ 233.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Wrap Holder (For 3-In Paper Tube)

    Stretch Wrap Holder (For 3-In Paper Tube)

    TRUSCO

    [Features]
    · Also useful when winding small stretchable film.
    From: ฿ 138.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film Holder Width (mm) 77

    Stretch Film Holder Width (mm) 77

    TRUSCO

    [Features]
    · Has a brake adjustment button on the head for adjusting the power of the brake depending on the work at hand.
    From: ฿ 283.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stretch Film (Thin Wall, Thin Paper Tube Type)

    Stretch Film (Thin Wall, Thin Paper Tube Type)

    TSUKASA CHEMICAL INDUSTRY

    [Features]
    · Uses a 2 inch paper tube and thin film, so the amount that needs to be discarded is minimized, making this product the environmentally responsible choice.
    · The packaging is also slim and takes up little space, so it is economical in terms of reduced storage and transportation costs.
    · Although the film is 8 μ thick, its tensile strength is equivalent to 15 μ products.
    [Applications]
    · For the prevention of collapse of a load of general-use cardboard boxes, and for dustproofing and waterproofing.
    From: ฿ 1,169.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Film (Thin Wall Type)

    Stretch Film (Thin Wall Type)

    TSUKASA CHEMICAL INDUSTRY

    [Features]
    · Although the film is 6 μ thick, its tensile strength is equivalent to 15 μ products.
    · Uses thin film, so the amount that needs to be discarded is minimized, making this product the environmentally responsible choice.·
    [Applications]
    · For the prevention of collapse of a load of general-use cardboard boxes, and for dustproofing and waterproofing.
    From: ฿ 1,524.52
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wrap Film EA628PB-2

    Wrap Film EA628PB-2

    ESCO

    【Product Specifications】
    ・Material-Polyethylene
    ・Dim.-50(W)mm x 300(L)m
    ・Thickness-0.025mm
    ・Internal core-Dia. 76mm (3)
    From: ฿ 850.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stretch Wrap Holder EA944T-1

    Stretch Wrap Holder EA944T-1

    ESCO

    【Product Specifications】
    ・Applicable wrap dim.-Width: 300 to 500mmCore ID: 38, 50, 76mm
    ・Use this for wrap the film for preventing a load from shifting.
    ・Aluminum
    From: ฿ 3,212.55
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Anti-rust Stretch Film [for Steel] EA944WB-50

    Anti-rust Stretch Film [for Steel] EA944WB-50

    ESCO

    【Product Specifications】
    ・Dim.-500mm x 200m
    ・Thickness-0.025mm
    ・Only for steel
    ・Have rust-proof effect as well as stretching characteristic. Ideal for packing steel parts, steel coils, etc.
    From: ฿ 4,926.99
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Pallet Wrap 100mm x 100m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Pallet Wrap 100mm x 100m【10 Pieces Per Package】

    RS Pro

    Specifications
    Width = 100mm
    Length = 100m
    Dispensing Handle Included = Yes
    From: ฿ 2,076.95
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Width(mm)
Length(m)
Product Type
Thickness(μm)
You can add up to 6 items per a category to the compare list.
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
[RECOMMEND] Stretch Film Hand Roll Standard Type
You can add up to 6 items per a category to the compare list.
Stretch Film Hand Roll【6 Pieces Per Package】
Stretch Film Hand Roll【6 Pieces Per Package】
Stretch Film Hand Roll【6 Pieces Per Package】
Stretch Film Hand Roll【6 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
Stretch Film
Stretch Film
Stretch Film
You can add up to 6 items per a category to the compare list.
Stretch Wrap (Paper Tube 3 In)
You can add up to 6 items per a category to the compare list.
Machine Winding, Stretch Wrap 20µ
Machine Winding, Stretch Wrap 20µ
Machine Winding, Stretch Wrap 20µ
Machine Winding, Stretch Wrap 20µ
You can add up to 6 items per a category to the compare list.
Stretch film Thickness (μm) 8/12/15/17
You can add up to 6 items per a category to the compare list.
Stretch Film, for Machines Thickness (μm) 12 – 23
You can add up to 6 items per a category to the compare list.
Stretch Film Mini Length 300 m
You can add up to 6 items per a category to the compare list.
Stretch Film Holder TSD
Stretch Film Holder TSD
Stretch Film Holder TSD
Stretch Film Holder TSD
Stretch Film Holder TSD
You can add up to 6 items per a category to the compare list.
Mini Stretch Film
You can add up to 6 items per a category to the compare list.
Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
You can add up to 6 items per a category to the compare list.
Color Stretch Wrap, 20µ Thickness
Color Stretch Wrap, 20µ Thickness
Color Stretch Wrap, 20µ Thickness
You can add up to 6 items per a category to the compare list.
Stretch Film for Hand Wrapping, Inch Wrap
Stretch Film for Hand Wrapping, Inch Wrap
Stretch Film for Hand Wrapping, Inch Wrap
You can add up to 6 items per a category to the compare list.
Tapi Ren Stretch Film Super 130 (Coreless Type)
You can add up to 6 items per a category to the compare list.
Daika Wrap KL
Daika Wrap KL
Daika Wrap KL
You can add up to 6 items per a category to the compare list.
Color Stretch Film Color Wrap
Color Stretch Film Color Wrap
Color Stretch Film Color Wrap
Color Stretch Film Color Wrap
You can add up to 6 items per a category to the compare list.
Tapi Ren CoreLess Wrap
You can add up to 6 items per a category to the compare list.
Stretch film Thickness (μm) 12/16/18
You can add up to 6 items per a category to the compare list.
Stretch Film Holder Width (mm) 90
You can add up to 6 items per a category to the compare list.
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10
You can add up to 6 items per a category to the compare list.
Tsukasa Chemical Industry, Color Stretch Wrap
You can add up to 6 items per a category to the compare list.
Net Stretch Film
You can add up to 6 items per a category to the compare list.
Stretch Wrap Without Paper Tube
You can add up to 6 items per a category to the compare list.
Stretch Film Holder TSH-757
You can add up to 6 items per a category to the compare list.
Stretch Film Holder (Brake function included)
You can add up to 6 items per a category to the compare list.
Stretch Film Box Cutter
You can add up to 6 items per a category to the compare list.
SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube
You can add up to 6 items per a category to the compare list.
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8
You can add up to 6 items per a category to the compare list.
Stretch Film Box Cutter Blade
You can add up to 6 items per a category to the compare list.
Handy Wrap
Handy Wrap
Handy Wrap
Handy Wrap
Handy Wrap
You can add up to 6 items per a category to the compare list.
Stretch Wrap Holder (For 3-In Paper Tube)
You can add up to 6 items per a category to the compare list.
Stretch Film Holder Width (mm) 77
You can add up to 6 items per a category to the compare list.
Stretch Film (Thin Wall, Thin Paper Tube Type)
You can add up to 6 items per a category to the compare list.
Stretch Film (Thin Wall Type)
You can add up to 6 items per a category to the compare list.
Wrap Film EA628PB-2
You can add up to 6 items per a category to the compare list.
Stretch Wrap Holder EA944T-1
You can add up to 6 items per a category to the compare list.
Anti-rust Stretch Film [for Steel] EA944WB-50
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Pallet Wrap 100mm x 100m
Until 30/06/2024
Brand

MISUMI

MISUMI

MISUMI

TRUSCO

MISUMI

FKK

TSUKASA CHEMICAL INDUSTRY

TRUSCO

TRUSCO

MISUMI

MISUMI

MISUMI

DAIKA KOGYO

DAIKA KOGYO

DAIKA KOGYO

DAIKA KOGYO

DAIKA KOGYO

SEKISUI JUSHI

SEKISUI JUSHI

TSUKASA CHEMICAL INDUSTRY

TSUKASA CHEMICAL INDUSTRY

TSUKASA CHEMICAL INDUSTRY

TRUSCO

TRUSCO

TRUSCO

TRUSCO

SEKISUI CHEMICAL

TSUKASA CHEMICAL INDUSTRY

TRUSCO

SANYUSANGYOU

TRUSCO

TRUSCO

TSUKASA CHEMICAL INDUSTRY

TSUKASA CHEMICAL INDUSTRY

ESCO

ESCO

ESCO

RS Pro

Product Series

[RECOMMEND] Stretch Film Hand Roll Standard Type【1-9 Pieces Per Package】

Stretch Film Hand Roll【6 Pieces Per Package】【6 Pieces Per Package】

Stretch Film【6 Pieces Per Package】

Stretch Wrap (Paper Tube 3 In)

Machine Winding, Stretch Wrap 20µ【1-6 Pieces Per Package】

Stretch film Thickness (μm) 8/12/15/17

Stretch Film, for Machines Thickness (μm) 12 – 23

Stretch Film Mini Length 300 m

Stretch Film Holder TSD

Mini Stretch Film

Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm

Color Stretch Wrap, 20µ Thickness

Stretch Film for Hand Wrapping, Inch Wrap

Tapi Ren Stretch Film Super 130 (Coreless Type)

Daika Wrap KL

Color Stretch Film Color Wrap

Tapi Ren CoreLess Wrap

Stretch film Thickness (μm) 12/16/18

Stretch Film Holder Width (mm) 90

Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10

Tsukasa Chemical Industry, Color Stretch Wrap

Net Stretch Film

Stretch Wrap Without Paper Tube

Stretch Film Holder TSH-757

Stretch Film Holder (Brake function included)

Stretch Film Box Cutter

SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube

Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8

Stretch Film Box Cutter Blade

Handy Wrap

Stretch Wrap Holder (For 3-In Paper Tube)

Stretch Film Holder Width (mm) 77

Stretch Film (Thin Wall, Thin Paper Tube Type)

Stretch Film (Thin Wall Type)

Wrap Film EA628PB-2

Stretch Wrap Holder EA944T-1

Anti-rust Stretch Film [for Steel] EA944WB-50

RS PRO Pallet Wrap 100mm x 100m【10 Pieces Per Package】

From

฿ 120.00

฿ 1,170.00

฿ 2,219.35

฿ 417.00

฿ 847.00

฿ 675.56

฿ 5,036.00

฿ 222.00

฿ 276.00

฿ 3,506.15

฿ 615.48

฿ 1,035.48

฿ 870.00

฿ 967.62

฿ 435.00

฿ 8,952.16

฿ 4,662.86

฿ 1,010.97

฿ 10,244.45

฿ 1,081.27

฿ 816.00

฿ 1,844.91

฿ 3,974.00

฿ 287.79

฿ 426.93

฿ 224.00

฿ 433.95

฿ 739.57

฿ 47.00

฿ 233.80

฿ 138.99

฿ 283.00

฿ 1,169.68

฿ 1,524.52

฿ 850.00

฿ 3,212.55

฿ 4,926.99

฿ 2,076.95

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day 3 Day(s) Same day Same day 5 Day(s) 1 Day(s) Same day Same day 3 Day(s) 3 Day(s) 3 Day(s) 1 Day(s) 12 Day(s) Same day 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day 10 Day(s) Same day Same day 12 Day(s) 1 Day(s) 5 Day(s) 3 Day(s) 12 Day(s) 3 Day(s) 1 Day(s) Same day 10 Day(s) 10 Day(s) 12 Day(s) Same day 6 Day(s) 8 Day(s)
Width(mm)500500300 ~ 500300 ~ 50050050050050 ~ 150104 ~ 1275075 ~ 150-400 ~ 500500300 ~ 500500300 ~ 50050090500500500500801095193500-1007977500500----
Length(m)300300300 ~ 500300 ~ 5001500 ~ 2500300 ~ 4502000 ~ 3000300----300400300 ~ 500300300 ~ 500300 ~ 450-600300300300----600-150--500 ~ 10001000----
Product TypeStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch film-related productsStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch filmStretch film-related productsStretch filmStretch filmStretch filmStretch filmStretch film-related productsStretch film-related productsStretch film-related productsStretch film-related productsStretch filmStretch film-related productsStretch filmStretch film-related productsStretch film-related productsStretch filmStretch film----
Thickness(μm)8 ~ 172015 ~ 1812 ~ 1815 ~ 208 ~ 1712 ~ 2320 ~ 25----181212 ~ 1618 ~ 2015 ~ 1712 ~ 18-1020-18----8-20--6 ~ 126----

Loading...

  1. 1

Related Categories to Stretch Films