(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Stretch Film Hand Roll【6 Pieces Per Package】【6 Pieces Per Package】
MISUMI
Stretch film for hand roll (standard type)
[Features]
· Polyethylene with excellent transparency and elasticity, one of the best films for packaging
· Ensures standard strength while offered in an affordable price for cost reduction
[Materials]
· Linear low-density polyethylene (LLDPE)
ฟิล์มยืดสำหรับมือดึง (รุ่นมาตรฐาน)
[คุณสมบัติ]
·โพลีเอทิลีนที่มีความโปร่งใสและความยืดหยุ่นที่ดีเยี่ยมซึ่งเป็นหนึ่งในฟิล์มที่ดีที่สุดสำหรับบรรจุภัณฑ์
·มั่นใจในมาตรฐานความแข็งแรงในราคาที่เหมาะสมสำหรับการลดต้นทุน
[วัสดุ]
·โพลีเอทิลีนมีความหนาแน่นต่ำ(LLDPE)
From: ฿ 1,170.00 |
---|
Days to Ship: Same day |
[RECOMMEND] Stretch Film Hand Roll Standard Type【1-9 Pieces Per Package】
MISUMI
Stretch film, Hand roll type. Used for wrap products or packging, and good for wrap sharp corners without being easily torn. . it is widely popular to wrap products that allow consumers to see the product easily and clearly. It also protects products from dust and moisture.
Properties
- Produced from LLDPE (Linear Low Density Polyethylene) which more toughness and flexibility than other films type.
- Clear, stretchable and can be scanned through barcodes, clearly visible products inside
- Can warp products for ease of movement. Resist to paressure and , able to wrap products with edges or corners and not easily torn.
- Easy to use, durable, and can stick together by adding a cling agent without heat and no residue, the product does not lose shape
[Related documents]
From: ฿ 120.00 |
---|
Days to Ship: Same day |
Stretch Film【6 Pieces Per Package】
MISUMI
From: ฿ 2,219.35 |
---|
Days to Ship: 3 Day(s) |
From: ฿ 223,315.04 |
---|
Special Price |
Days to Ship: 40 Day(s) |
SIGMAGIKEN
From: ฿ 112,280.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
OSAKA TAIYU
From: ฿ 296,000.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Stretch Wrap (Paper Tube 3 In)
TRUSCO
From: ฿ 417.00 |
---|
Days to Ship: Same day |
Machine Winding, Stretch Wrap 20µ【1-6 Pieces Per Package】
MISUMI
From: ฿ 847.00 |
---|
Days to Ship: Same day |
Stretch film Thickness (μm) 8/12/15/17
FKK
From: ฿ 675.56 |
---|
Days to Ship: 5 Day(s) |
Stretch Film, for Machines Thickness (μm) 12 – 23
TSUKASA CHEMICAL INDUSTRY
From: ฿ 5,036.00 |
---|
Days to Ship: 1 Day(s) |
Stretch Film Mini Length 300 m
TRUSCO
From: ฿ 222.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 276.00 |
---|
Days to Ship: Same day |
MISUMI
From: ฿ 3,506.15 |
---|
Days to Ship: 3 Day(s) |
Mini Stretch Wrap, Width 75 mm / 100 mm / 150 mm
MISUMI
From: ฿ 615.48 |
---|
Days to Ship: 3 Day(s) |
Color Stretch Wrap, 20µ Thickness
MISUMI
From: ฿ 1,035.48 |
---|
Days to Ship: 3 Day(s) |
Stretch Film for Hand Wrapping, Inch Wrap
DAIKA KOGYO
From: ฿ 870.00 |
---|
Days to Ship: 1 Day(s) |
Tapi Ren Stretch Film Super 130 (Coreless Type)
DAIKA KOGYO
From: ฿ 967.62 |
---|
Days to Ship: 12 Day(s) |
DAIKA KOGYO
From: ฿ 435.00 |
---|
Days to Ship: Same day |
DAIKA KOGYO
From: ฿ 8,952.16 |
---|
Days to Ship: 10 Day(s) |
DAIKA KOGYO
From: ฿ 4,662.86 |
---|
Days to Ship: 10 Day(s) |
Stretch film Thickness (μm) 12/16/18
SEKISUI JUSHI
From: ฿ 1,010.97 |
---|
Days to Ship: 10 Day(s) |
Stretch Film Holder Width (mm) 90
SEKISUI JUSHI
From: ฿ 10,244.45 |
---|
Days to Ship: 10 Day(s) |
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 10
TSUKASA CHEMICAL INDUSTRY
From: ฿ 1,081.27 |
---|
Days to Ship: 10 Day(s) |
Tsukasa Chemical Industry, Color Stretch Wrap
TSUKASA CHEMICAL INDUSTRY
From: ฿ 816.00 |
---|
Days to Ship: Same day |
TSUKASA CHEMICAL INDUSTRY
From: ฿ 1,844.91 |
---|
Days to Ship: 10 Day(s) |
Stretch Wrap Without Paper Tube
TRUSCO
From: ฿ 3,974.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 287.79 |
---|
Days to Ship: Same day |
Stretch Film Holder (Brake function included)
TRUSCO
From: ฿ 426.93 |
---|
Days to Ship: 12 Day(s) |
TRUSCO
From: ฿ 224.00 |
---|
Days to Ship: 1 Day(s) |
SEKISUI CHEMICAL, Stretch Wrap Holder for 3 in Paper Tube
SEKISUI CHEMICAL
From: ฿ 433.95 |
---|
Days to Ship: 5 Day(s) |
Stretch Film, for Hand Winding, Thin Type Thickness (μm) 8
TSUKASA CHEMICAL INDUSTRY
From: ฿ 739.57 |
---|
Days to Ship: 3 Day(s) |
TRUSCO
From: ฿ 47.00 |
---|
Days to Ship: 12 Day(s) |
SANYUSANGYOU
From: ฿ 233.80 |
---|
Days to Ship: 3 Day(s) |
Stretch Wrap Holder (For 3-In Paper Tube)
TRUSCO
From: ฿ 138.99 |
---|
Days to Ship: 1 Day(s) |
Stretch Film Holder Width (mm) 77
TRUSCO
From: ฿ 283.00 |
---|
Days to Ship: Same day |
Stretch Film (Thin Wall, Thin Paper Tube Type)
TSUKASA CHEMICAL INDUSTRY
From: ฿ 1,169.68 |
---|
Days to Ship: 10 Day(s) |
TSUKASA CHEMICAL INDUSTRY
From: ฿ 1,524.52 |
---|
Days to Ship: 10 Day(s) |
ESCO
From: ฿ 850.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 3,212.55 |
---|
Days to Ship: Same day |
Anti-rust Stretch Film [for Steel] EA944WB-50
ESCO
From: ฿ 4,926.99 |
---|
Days to Ship: 6 Day(s) |
RS PRO Pallet Wrap 100mm x 100m【10 Pieces Per Package】
RS Pro
From: ฿ 2,076.95 |
---|
Special Price |
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Width(mm) |
Length(m) |
Product Type |
Thickness(μm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | TSUKASA CHEMICAL INDUSTRY | SIGMAGIKEN | OSAKA TAIYU | TRUSCO | MISUMI | FKK | TSUKASA CHEMICAL INDUSTRY | TRUSCO | TRUSCO | MISUMI | MISUMI | MISUMI | DAIKA KOGYO | DAIKA KOGYO | DAIKA KOGYO | DAIKA KOGYO | DAIKA KOGYO | SEKISUI JUSHI | SEKISUI JUSHI | TSUKASA CHEMICAL INDUSTRY | TSUKASA CHEMICAL INDUSTRY | TSUKASA CHEMICAL INDUSTRY | TRUSCO | TRUSCO | TRUSCO | TRUSCO | SEKISUI CHEMICAL | TSUKASA CHEMICAL INDUSTRY | TRUSCO | SANYUSANGYOU | TRUSCO | TRUSCO | TSUKASA CHEMICAL INDUSTRY | TSUKASA CHEMICAL INDUSTRY | ESCO | ESCO | ESCO | RS Pro |
Product Series | Stretch Film Hand Roll【6 Pieces Per Package】【6 Pieces Per Package】 | [RECOMMEND] Stretch Film Hand Roll Standard Type【1-9 Pieces Per Package】 | |||||||||||||||||||||||||||||||||||||||
From | ฿ 1,170.00 | ฿ 120.00 | ฿ 2,219.35 | ฿ 223,315.04 Special Price On Sale Until 30/06/2024 | ฿ 112,280.00 Special Price On Sale Until 30/06/2024 | ฿ 296,000.00 Special Price On Sale Until 30/06/2024 | ฿ 417.00 | ฿ 847.00 | ฿ 675.56 | ฿ 5,036.00 | ฿ 222.00 | ฿ 276.00 | ฿ 3,506.15 | ฿ 615.48 | ฿ 1,035.48 | ฿ 870.00 | ฿ 967.62 | ฿ 435.00 | ฿ 8,952.16 | ฿ 4,662.86 | ฿ 1,010.97 | ฿ 10,244.45 | ฿ 1,081.27 | ฿ 816.00 | ฿ 1,844.91 | ฿ 3,974.00 | ฿ 287.79 | ฿ 426.93 | ฿ 224.00 | ฿ 433.95 | ฿ 739.57 | ฿ 47.00 | ฿ 233.80 | ฿ 138.99 | ฿ 283.00 | ฿ 1,169.68 | ฿ 1,524.52 | ฿ 850.00 | ฿ 3,212.55 | ฿ 4,926.99 | ฿ 2,076.95 Special Price On Sale Until 30/06/2024 |
Days to Ship | Same day | Same day | 3 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | Same day | Same day | 5 Day(s) | 1 Day(s) | Same day | Same day | 3 Day(s) | 3 Day(s) | 3 Day(s) | 1 Day(s) | 12 Day(s) | Same day | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | Same day | 10 Day(s) | Same day | Same day | 12 Day(s) | 1 Day(s) | 5 Day(s) | 3 Day(s) | 12 Day(s) | 3 Day(s) | 1 Day(s) | Same day | 10 Day(s) | 10 Day(s) | 12 Day(s) | Same day | 6 Day(s) | 8 Day(s) |
Width(mm) | 500 | 500 | 300 ~ 500 | - | - | - | 300 ~ 500 | 500 | 500 | 500 | 50 ~ 150 | 104 ~ 127 | 50 | 75 ~ 150 | - | 400 ~ 500 | 500 | 300 ~ 500 | 500 | 300 ~ 500 | 500 | 90 | 500 | 500 | 500 | 500 | 80 | 109 | 51 | 93 | 500 | - | 100 | 79 | 77 | 500 | 500 | - | - | - | - |
Length(m) | 300 | 300 | 300 ~ 500 | - | - | - | 300 ~ 500 | 1500 ~ 2500 | 300 ~ 450 | 2000 ~ 3000 | 300 | - | - | - | - | 300 | 400 | 300 ~ 500 | 300 | 300 ~ 500 | 300 ~ 450 | - | 600 | 300 | 300 | 300 | - | - | - | - | 600 | - | 150 | - | - | 500 ~ 1000 | 1000 | - | - | - | - |
Product Type | Stretch film | Stretch film | Stretch film | Stretch film-related products | Stretch film-related products | Stretch film-related products | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film-related products | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film-related products | Stretch film | Stretch film | Stretch film | Stretch film | Stretch film-related products | Stretch film-related products | Stretch film-related products | Stretch film-related products | Stretch film | Stretch film-related products | Stretch film | Stretch film-related products | Stretch film-related products | Stretch film | Stretch film | - | - | - | - |
Thickness(μm) | 20 | 8 ~ 17 | 15 ~ 18 | - | - | - | 12 ~ 18 | 15 ~ 20 | 8 ~ 17 | 12 ~ 23 | 20 ~ 25 | - | - | - | - | 18 | 12 | 12 ~ 16 | 18 ~ 20 | 15 ~ 17 | 12 ~ 18 | - | 10 | 20 | - | 18 | - | - | - | - | 8 | - | 20 | - | - | 6 ~ 12 | 6 | - | - | - | - |
Loading...
How can we improve?
How can we improve?