(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Carbon Mask 4Ply【40-50 Pieces Per Package】
MISUMI
General operation & daily protection from chemical vapor, paint mist and other bad odors from industrial plant, bacteria and dust.
Product is pass certified test PFE > 99%
Can filter particles as small as 0.1 micron that makes it easy to prevent dust, smoke, PM 2.5.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 175 x 95 mm
• Package : 50 Pcs/Box (MMASK-4PLY-C)
: 40 Pcs/Box (MMASK-4PLY-C-1P) with plastic bag seal 1:1
• Material : PP non-woven fabric , Carbon non-woven fabric.
Melt Blown non-woven fabric.
[Features]
• There are 4 layers of filtration filters
- Carbon non-woven fabric increase protection against odors and vapors from chemicals which may be a carcinogen.
- PP non-woven layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 99%
**** @ Particles size 0.1 micron
- BFE99 : Bacterial Filtration Efficiency > 99%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
- The mask should be replaced every 6-8 hours or when the mask is damp, dirty, or when leaving a crowded place.
- The mask should not be reused.
• Product have been verified and tested by
- Nelson Laboratories
** All certificate documents can be downloaded from the following!
From: ฿ 200.00 |
---|
Days to Ship: |
Face Mask 3 Ply [White/Blue/Green]【50 Pieces Per Package】
MISUMI
Three-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
• Brand : MISUMI
• Color : White / Blue / Green
• Type : Ear Loop
• Size : 180x90 mm
• Package : 50 Pcs/Box
• Material : PP non-woven fabric
[Features]
• There are 3 layers of filtration filters
- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 95%
- BFE99 : Bacterial Filtration Efficiency > 99%
- VFE99 : Viral Filtration Efficiency > 99%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
• Product have been verified and tested by
- Nelson Laboratories
- Research Unit of Applied Electric Field in Engineering (RUEE)
** All certificate documents can be downloaded from the button page
From: ฿ 87.00 |
---|
Days to Ship: |
3M
From: ฿ 84.00 |
---|
Days to Ship: |
Direct Connect Small Gas Mask GM76
SHIGEMATSU WORKS
From: ฿ 1,186.50 |
---|
Days to Ship: |
AS ONE
From: ฿ 1,124.37 |
---|
Days to Ship: |
Face Protective Carbon Mask MF99【40 Pieces Per Package】
MISUMI
General operation & daily protection from chemical vapor, paint mist and other bad odors from industrial plant, bacteria and dust.
Product is pass certified test PFE > 99%.
Can filter particles as small as 0.1 micron that makes it easy to prevent dust, smoke, PM 2.5.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 205 x 80 mm
• Package : 40 Pcs/Box
• Material : PP non-woven fabric , Carbon non-woven fabric.
Melt Blown non-woven fabric.
[Features]
• There are 4 layers of filtration filters
- Carbon non-woven fabric increase protection against odors and vapors from chemicals which may be a carcinogen.
- PP non-woven layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 99%
**** @ Particles size 0.1 micron
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
- The mask should be replaced every 6-8 hours or when the mask is damp, dirty, or when leaving a crowded place.
- The mask should not be reused.
• Product have been verified and tested by
- Nelson Laboratories
** All certificate documents can be downloaded from the following!
From: ฿ 232.00 |
---|
Days to Ship: |
Respirator, Sakai-Type 7191DKG-02
KOKEN
From: ฿ 2,230.89 |
---|
Days to Ship: |
TRUSCO
From: ฿ 210.00 |
---|
Days to Ship: |
[New!] Cotton Carbon Face mask 6Ply【10 Pieces Per Package】
MISUMI
[New!] Cotton Carbon Face Mask 6 Layer
6 Ply carbon mask is designed for heavy duty applications and suitable for use in places with strong volatile odors such as the spray paint room or chemical mixing room etc.
[Description]
• Brand : MISUMI
• Type : Ear Loop
• Size : 150 x 60 mm
• Package : 10 Pcs/bag [with plastic bag seal 1:1]
• Material : PP non-woven fabric , Carbon non-woven fabric , TC cotton
[Features]
● Carbon face mask 6 layer can help to filter dust, vapot odor and gas smell as well.
● TC cotton fabric absorbs sweat very well. And helps reduce irritation on the skin of the user's face.
● Light weight, easy to carry.
● Can be washed and reused by using mild soapy water and rub gently,
** Rub vigorously or soak in water long time may reduce the efficiency of absorbing odors.
Only activated carbon fabric that have been verified and tested for certificate.
From: ฿ 135.00 |
---|
Days to Ship: |
Face Protective Mask 4 Ply [White/Black]【40 Pieces Per Package】
MISUMI
Four-layer structure, High efficiency filtration, Dustproof and Breathable, Skin-friendly fit, Light weight & Comfortable to wear.
It is suitable for Daily protection (bacteria, dust and bad odors), Electronics, Precision instrument manufacturing, Pharmaceutical industry and other industries.
[Description]
• Brand : MISUMI
• Color : White / Black
• Type : Ear Loop (Flat Elastic)
• Size : 205x80 mm
• Package : 50 Pcs/Box
• Material : PP non-woven fabric
[Features]
• There are 4 layers of filtration filters
- Inner layer is made of soft facial, non-allergy, can absorb the moisture from the breath of the wearer.
- Melt Blown is made with premium thick high-density filter.
- Middle and Outer layer is a water-resistant.
• Protection & Filtration
- PFE99 : Particulate Filtration Efficiency > 98%
- BFE99 : Bacterial Filtration Efficiency > 99%
- VFE99 : Viral Filtration Efficiency > 99%
- Penetration by Synthetic Blood > Level1
- NaCl > 98% , Parafin oil > 96%
- PM2.5 : Efficiency Protect Against PM 2.5 > 99%
• Product have been verified and tested by
- Nelson Laboratories
- Research Unit of Applied Electric Field in Engineering (RUEE)
** All certificate documents can be downloaded from the button page
From: ฿ 100.00 |
---|
Days to Ship: |
Stretch Mask, Ear-Mounted Type
KURARAY KURAFLEX
From: ฿ 970.09 |
---|
Days to Ship: |
Direct Connect Gas Mask Canister
SHIGEMATSU WORKS
From: ฿ 180.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 687.00 |
---|
Days to Ship: |
Replacement Type Dust Mask TMK76U2T
TRUSCO
From: ฿ 1,051.00 |
---|
Days to Ship: |
Fresh Mask with Activated Carbon (50 pcs)
TRUSCO
From: ฿ 1,152.00 |
---|
Days to Ship: |
Protective Mask 8110S/8210 (N95)【20 Pieces Per Package】
3M HEALTH CARE
From: ฿ 549.00 |
---|
Days to Ship: |
Gas mask 7191DKG-02 with voice transmitter
AS ONE
From: ฿ 2,362.00 |
---|
Days to Ship: |
AS ONE
From: ฿ 263.00 |
---|
Days to Ship: |
From: ฿ 890.00 |
---|
Days to Ship: |
Adflo™ Protective Respirator with Electric Fan, Replacement Pre-Filter【5 Pieces Per Package】
3M HEALTH CARE
From: ฿ 750.00 |
---|
Days to Ship: |
3M™ Disposable Respirator 8822 P2
3M
From: ฿ 92.00 |
---|
Days to Ship: |
Mask for Welding with Exchangeable Filtration Material DPM22YMF
TRUSCO
From: ฿ 283.00 |
---|
Days to Ship: |
Replacement Type Dust Mask TMK-77RT
TRUSCO
From: ฿ 679.00 |
---|
Days to Ship: |
Replacement Type Dust Mask TMK-10R
TRUSCO
From: ฿ 696.39 |
---|
Days to Ship: |
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size
3M HEALTH CARE
From: ฿ 1,171.70 |
---|
Days to Ship: |
3M HEALTH CARE
From: ฿ 25.00 |
---|
Days to Ship: |
Canister Model Sakai RDG-5 for Organic Gas and Dust
KOKEN
From: ฿ 762.00 |
---|
Days to Ship: |
Dust Protective Mask, 1005R-07/Mighty Micron Filter 1005, -02
AS ONE
From: ฿ 192.58 |
---|
Days to Ship: |
From: ฿ 315.07 |
---|
Days to Ship: |
With S1 Filter Medium 6001/5911-S1
3M HEALTH CARE
From: ฿ 925.00 |
---|
Days to Ship: |
3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement
3M HEALTH CARE
From: ฿ 513.16 |
---|
Days to Ship: |
3M, Disposable Dust-Proof Mask, 9913JV-D2
3M HEALTH CARE
From: ฿ 1,735.00 |
---|
Days to Ship: |
Gas mask filter cartridge KGC-10EOG, 5 pieces
AS ONE
From: ฿ 2,163.00 |
---|
Days to Ship: |
Isolation Type Gas Mask GM161-2
AS ONE
From: ฿ 16,203.00 |
---|
Special Price |
Days to Ship: |
Water Absorbing Sponge 65J【50 Pieces Per Package】
3M HEALTH CARE
From: ฿ 468.42 |
---|
Days to Ship: |
[N95] Dust-proof Type Shape-memory Mask EA800MJ-20【20 Pieces Per Package】
ESCO
From: ฿ 3,017.00 |
---|
Days to Ship: |
Cartridge-Replaceable Mask EA800MV
ESCO
From: ฿ 1,354.00 |
---|
Days to Ship: |
Lung Force Suction Type / Manual Air Blower Type Hose Mask
AS ONE
From: ฿ 4,453.00 |
---|
Days to Ship: |
3M™ VFlex™ Particulate Respirator 9105-N95【50 Pieces Per Package】
3M
From: ฿ 2,060.00 |
---|
Days to Ship: |
3M™ Valve Respirator 9322A+ P2
3M
From: ฿ 114.00 |
---|
Days to Ship: |
Disposable Dust Mask 6000 Series
KURE GRINDING WHEEL
From: ฿ 1,747.88 |
---|
Days to Ship: |
Direct Connect Gas Mask Medium Concentration Type
SHIGEMATSU WORKS
From: ฿ 9,479.45 |
---|
Days to Ship: |
Direct Connect Small Gas Mask GM185-1
SHIGEMATSU WORKS
From: ฿ 6,853.96 |
---|
Days to Ship: |
Direct Connect Small Gas Mask GM81S
SHIGEMATSU WORKS
From: ฿ 2,260.57 |
---|
Days to Ship: |
Replaceable Filter Dust-Proof Mask (Half-Face Mask)
SHIGEMATSU WORKS
From: ฿ 4,102.00 |
---|
Days to Ship: |
SHIGEMATSU WORKS
From: ฿ 458.62 |
---|
Days to Ship: |
Replacement Type Dust Mask DR28SL2W-M2
SHIGEMATSU WORKS
From: ฿ 1,252.35 |
---|
Days to Ship: |
From: ฿ 1,521.76 |
---|
Days to Ship: |
From: ฿ 149.93 |
---|
Days to Ship: |
Ventilation Valve for Dust-Proof Mask
SHIGEMATSU WORKS
From: ฿ 85.72 |
---|
Days to Ship: |
SHIGEMATSU WORKS
From: ฿ 104.77 |
---|
Days to Ship: |
Absorption Can for Painting Mask DPM-77TMF
TRUSCO
From: ฿ 141.00 |
---|
Days to Ship: |
Replacement Type Dust Mask (for Welding) DPM-22YM
TRUSCO
From: ฿ 1,099.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 836.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 1,123.88 |
---|
Days to Ship: |
Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More
TRUSCO
From: ฿ 304.22 |
---|
Days to Ship: |
General Work Mask, Activated Charcoal, with Exhaust Valve
TRUSCO
From: ฿ 826.00 |
---|
Days to Ship: |
General Work Mask, with/without Activated Charcoal
TRUSCO
From: ฿ 1,431.68 |
---|
Days to Ship: |
General Work Mask, Lightweight Type
TRUSCO
From: ฿ 554.00 |
---|
Days to Ship: |
Medical Petit Mask (Ear-Strap Type)
TOKYO MEDICAL
From: ฿ 298.91 |
---|
Days to Ship: |
TRUSCO
From: ฿ 1,586.06 |
---|
Days to Ship: |
Eco Mask (Three-Layer Structure)
TRUSCO
From: ฿ 775.00 |
---|
Days to Ship: |
TRUSCO
From: ฿ 246.00 |
---|
Days to Ship: |
α Fit-Keeping Mask (Ear-Mounted Mobilon Elastic Type)
TRUSCO
From: ฿ 462.34 |
---|
Days to Ship: |
α Fit-Keeping Mask (Ear-Mounted Woolly Elastic Type)
TRUSCO
From: ฿ 345.35 |
---|
Days to Ship: |
Disposable Dust Mask (Small Size Overhead Type)
YAMAMOTO KOGAKU
From: ฿ 146.38 |
---|
Days to Ship: |
Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
YAMAMOTO KOGAKU
From: ฿ 157.86 |
---|
Days to Ship: |
YUTAKA MAKE
From: ฿ 231.63 |
---|
Days to Ship: |
SHIGEMATSU WORKS
From: ฿ 231.01 |
---|
Days to Ship: |
Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)
SHIGEMATSU WORKS
From: ฿ 220.42 |
---|
Days to Ship: |
3M HEALTH CARE
From: ฿ 1,237.10 |
---|
Days to Ship: |
3M HEALTH CARE
From: ฿ 1,476.11 |
---|
Days to Ship: |
3M HEALTH CARE
From: ฿ 333.33 |
---|
Days to Ship: |
Replacement Type Dust Mask 6000F/2091
3M HEALTH CARE
From: ฿ 9,415.45 |
---|
Days to Ship: |
Replacement Type Dust Mask, Replacement Filter Material 7093
3M HEALTH CARE
From: ฿ 1,240.04 |
---|
Days to Ship: |
Replacement Type Dust Mask 6000/2097
3M HEALTH CARE
From: ฿ 2,084.03 |
---|
Days to Ship: |
Replacement Type Dust Mask, Replacement Filter Material 2097
3M HEALTH CARE
From: ฿ 735.26 |
---|
Days to Ship: |
Replacement Type Dust Mask 6000/2091-RL3
3M HEALTH CARE
From: ฿ 1,993.45 |
---|
Days to Ship: |
Replacement Type Dust Mask 6000/7093
3M HEALTH CARE
From: ฿ 2,648.23 |
---|
Days to Ship: |
Replacement Type Dust Mask 3753
3M HEALTH CARE
From: ฿ 1,272.08 |
---|
Days to Ship: |
Replacement Type Dust Mask, Replacement Filter Material 3753
3M HEALTH CARE
From: ฿ 140.00 |
---|
Days to Ship: |
Replacement Type Dust Mask 7780J/7753
3M HEALTH CARE
From: ฿ 1,317.75 |
---|
Days to Ship: |
Replacement Type Dust Mask, Replacement Filter Material 7753-OHSP
3M HEALTH CARE
From: ฿ 144.08 |
---|
Days to Ship: |
Replacement Type Dust Mask 6000/2071
3M HEALTH CARE
From: ฿ 1,746.27 |
---|
Days to Ship: |
Filter for Replacement Type Dust Mask, Replacement Filter Material
3M HEALTH CARE
From: ฿ 362.56 |
---|
Days to Ship: |
Disposable Dust Mask 8293 (Oil Mist Compatible)
3M HEALTH CARE
From: ฿ 5,376.67 |
---|
Days to Ship: |
Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type)
3M HEALTH CARE
From: ฿ 4,057.37 |
---|
Days to Ship: |
3M HEALTH CARE
From: ฿ 1,602.79 |
---|
Days to Ship: |
V FlexTM Disposable Dust Mask 9105J-DS2
3M HEALTH CARE
From: ฿ 1,103.00 |
---|
Days to Ship: |
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size
3M HEALTH CARE
From: ฿ 299.21 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product uses |
Product Type |
Standard |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | 3M | SHIGEMATSU WORKS | AS ONE | MISUMI | KOKEN | TRUSCO | MISUMI | MISUMI | KURARAY KURAFLEX | SHIGEMATSU WORKS | TRUSCO | TRUSCO | TRUSCO | 3M HEALTH CARE | AS ONE | AS ONE | AS ONE | 3M HEALTH CARE | 3M | TRUSCO | TRUSCO | TRUSCO | 3M HEALTH CARE | 3M HEALTH CARE | KOKEN | AS ONE | SHIGEMATSU WORKS | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | AS ONE | AS ONE | 3M HEALTH CARE | ESCO | ESCO | AS ONE | 3M | 3M | KURE GRINDING WHEEL | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | SHIGEMATSU WORKS | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TOKYO MEDICAL | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | YAMAMOTO KOGAKU | YAMAMOTO KOGAKU | YUTAKA MAKE | SHIGEMATSU WORKS | SHIGEMATSU WORKS | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE | 3M HEALTH CARE |
Product Series | Face Protective Mask 4 Ply [White/Black]【40 Pieces Per Package】 | Adflo™ Protective Respirator with Electric Fan, Replacement Pre-Filter【5 Pieces Per Package】 | Mask for Welding with Exchangeable Filtration Material DPM22YMF | V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size | Dust Protective Mask, 1005R-07/Mighty Micron Filter 1005, -02 | 3M, 6000HB, Fastening Strap for 6000 Series Half Face Replacement | [N95] Dust-proof Type Shape-memory Mask EA800MJ-20【20 Pieces Per Package】 | 3M™ VFlex™ Particulate Respirator 9105-N95【50 Pieces Per Package】 | Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More | Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less) | Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more) | Replacement Type Dust Mask, Replacement Filter Material 7093 | Replacement Type Dust Mask, Replacement Filter Material 2097 | Replacement Type Dust Mask, Replacement Filter Material 3753 | Replacement Type Dust Mask, Replacement Filter Material 7753-OHSP | Filter for Replacement Type Dust Mask, Replacement Filter Material | Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type) | V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 200.00 | ฿ 87.00 | ฿ 84.00 | ฿ 1,186.50 | ฿ 1,124.37 | ฿ 232.00 | ฿ 2,230.89 | ฿ 210.00 | ฿ 135.00 | ฿ 100.00 | ฿ 970.09 | ฿ 180.00 | ฿ 687.00 | ฿ 1,051.00 | ฿ 1,152.00 | ฿ 549.00 | ฿ 2,362.00 | ฿ 263.00 | ฿ 890.00 | ฿ 750.00 | ฿ 92.00 | ฿ 283.00 | ฿ 679.00 | ฿ 696.39 | ฿ 1,171.70 | ฿ 25.00 | ฿ 762.00 | ฿ 192.58 | ฿ 315.07 | ฿ 925.00 | ฿ 513.16 | ฿ 1,735.00 | ฿ 2,163.00 | ฿ 16,203.00 Special Price On Sale Until 30/06/2024 | ฿ 468.42 | ฿ 3,017.00 | ฿ 1,354.00 | ฿ 4,453.00 | ฿ 2,060.00 | ฿ 114.00 | ฿ 1,747.88 | ฿ 9,479.45 | ฿ 6,853.96 | ฿ 2,260.57 | ฿ 4,102.00 | ฿ 458.62 | ฿ 1,252.35 | ฿ 1,521.76 | ฿ 149.93 | ฿ 85.72 | ฿ 104.77 | ฿ 141.00 | ฿ 1,099.00 | ฿ 836.00 | ฿ 1,123.88 | ฿ 304.22 | ฿ 826.00 | ฿ 1,431.68 | ฿ 554.00 | ฿ 298.91 | ฿ 1,586.06 | ฿ 775.00 | ฿ 246.00 | ฿ 462.34 | ฿ 345.35 | ฿ 146.38 | ฿ 157.86 | ฿ 231.63 | ฿ 231.01 | ฿ 220.42 | ฿ 1,237.10 | ฿ 1,476.11 | ฿ 333.33 | ฿ 9,415.45 | ฿ 1,240.04 | ฿ 2,084.03 | ฿ 735.26 | ฿ 1,993.45 | ฿ 2,648.23 | ฿ 1,272.08 | ฿ 140.00 | ฿ 1,317.75 | ฿ 144.08 | ฿ 1,746.27 | ฿ 362.56 | ฿ 5,376.67 | ฿ 4,057.37 | ฿ 1,602.79 | ฿ 1,103.00 | ฿ 299.21 |
Days to Ship | Same day | Same day | 6 Day(s) | 1 Day(s) | Same day | Same day | Same day | 1 Day(s) | Same day | Same day | 1 Day(s) | Same day | Same day | 10 Day(s) | Same day | Same day | 40 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 6 Day(s) | Same day | 1 Day(s) | 1 Day(s) | 10 Day(s) | 6 Day(s) | 53 Day(s) | Same day | 12 Day(s) | 12 Day(s) | 10 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) | 96 Day(s) | 15 Day(s) | 40 Day(s) | 10 Day(s) | 6 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | Same day | Same day | 1 Day(s) | 1 Day(s) | 1 Day(s) | Same day | 1 Day(s) | 12 Day(s) | 10 Day(s) | Same day | Same day | 1 Day(s) | Same day | 12 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 10 Day(s) | Same day | 12 Day(s) | 7 Day(s) | Same day | 10 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 5 Day(s) | 12 Day(s) |
Product uses | For General Work | For General Work | Disposable dust protection | Poison proofing | Poison proofing | For General Work | Poison proofing | Replaceable type dust protecting | For General Work | For General Work | For General Work | Poison proofing | Poison proofing | Replaceable type dust protecting | For General Work | Disposable dust protection | Poison proofing | Poison proofing | Poison proofing | - | Disposable dust protection | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Disposable dust protection | For General Work | Poison proofing | Replaceable type dust protecting | Poison proofing | Poison proofing | Poison proofing | Replaceable type dust protecting | Poison proofing | Poison proofing | - | - | - | - | Disposable dust protection | Disposable dust protection | Disposable dust protection | Poison proofing | Poison proofing | Poison proofing | Replaceable type dust protecting | - | - | - | - | - | - | Poison proofing | Replaceable type dust protecting | Replaceable type dust protecting | Disposable dust protection | Disposable dust protection | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | For General Work | Disposable dust protection | Disposable dust protection | For General Work | Poison proofing | Poison proofing | Poison proofing | Poison proofing | Poison proofing | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Replaceable type dust protecting | Disposable dust protection | Disposable dust protection | Disposable dust protection | Disposable dust protection | Disposable dust protection |
Product Type | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Replacement Parts | Replacement Parts | - | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Mask Body | Replacement Parts | Replacement Parts | Replacement Parts | Replacement Parts | Replacement Parts | Mask Body | Replacement Parts | Mask Body | - | - | - | - | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Replacement Parts | Mask Body | Mask Body | Replacement Parts | Replacement Parts | Replacement Parts | Replacement Parts | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body | Replacement Parts | Replacement Parts | Mask Body | Mask Body | Replacement Parts | Mask Body | Replacement Parts | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Replacement Parts | Mask Body | Replacement Parts | Mask Body | Replacement Parts | Mask Body | Mask Body | Mask Body | Mask Body | Mask Body |
Standard | - | - | N95 | - | TN | - | - | RL2 | - | - | - | - | - | RL2 | - | N95 | TN | - | TN | - | Class 2 | RL2 | RL1 | RL1 | DS2 | - | - | - | - | TN | - | DS2 | TN | - | - | - | - | - | N95 | Class 2 | DS1 | - | - | - | RL3 | - | RL2 | RL1 | - | - | - | - | RL2 | RL1 | DS2 | DS2 | - | - | - | - | - | - | - | - | - | DS2 | DS2 | - | - | - | - | TN | TN | RL3 | RL3 | RL3 | RL3 | RL3 | RL3 | RS2 | RS2 | RL2 | RL2 | RL2 | RL2 | RS3 | RL3 | DS2 | DS2 | DS2 |
Other | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?