(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
C mount camera high resolution and low distortion lens
OMRON
From: ฿ 6,898.68 |
---|
Special Price |
Days to Ship: 3 Day(s) |
CCTV Lens (Focal Length 3 to 100 mm): for Under 1 Million Pixels
MISUMI
From: ฿ 3,367.74 |
---|
Days to Ship: 3 Day(s) |
Close-up Ring (0.5/1/2/5/10/20/40) mm
MISUMI
From: ฿ 337.99 |
---|
Special Price |
Days to Ship: Same day |
MISUMI
From: ฿ 34,986.80 |
---|
Days to Ship: Same day |
Megapixel Compatible CCTV Lens (4 to 50 mm), 1 Million Pixels or More
MISUMI
From: ฿ 5,274.18 |
---|
Days to Ship: Same day |
Lens Filter (Protection UV Cut Filter / Polarization Filter)
MISUMI
From: ฿ 1,122.58 |
---|
Special Price |
Days to Ship: Same day |
OMRON
From: ฿ 1,973.00 |
---|
Special Price |
Days to Ship: 60 Day(s) |
Rear Converter Lens (1.5x to 2.5x)
MISUMI
From: ฿ 4,755.96 |
---|
Days to Ship: 3 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Type |
Lens type |
Focal Distance(mm) |
Brightness(F value) |
Lens mounting method |
Dimension length(mm) |
Dimension diameter(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | OMRON | MISUMI |
Product Series | CCTV Lens (Focal Length 3 to 100 mm): for Under 1 Million Pixels | Megapixel Compatible CCTV Lens (4 to 50 mm), 1 Million Pixels or More | Lens Filter (Protection UV Cut Filter / Polarization Filter) | |||||
CAD |
|
|
| |||||
From | ฿ 6,898.68 Special Price On Sale Until 30/06/2024 | ฿ 3,367.74 | ฿ 337.99 Special Price On Sale Until 31/03/2025 | ฿ 34,986.80 | ฿ 5,274.18 | ฿ 1,122.58 Special Price On Sale Until 31/03/2025 | ฿ 1,973.00 Special Price On Sale Until 30/06/2024 | ฿ 4,755.96 |
Days to Ship | 3 Day(s) | 3 Day(s) | Same day | Same day | Same day | Same day | 60 Day(s) | 3 Day(s) |
Specifications | ||||||||
Type | Lens | Lens | Close-Up Ring | Lens | Lens | Filter | Close-Up Ring | Lens |
Lens type | CCTV | CCTV | - | Other | CCTV | - | - | - |
Focal Distance(mm) | 6 ~ 50 | 3.5 ~ 100 | - | - | 4 ~ 50 | - | - | - |
Brightness(F value) | 1.4 ~ 1.8 | 1.3 ~ ~ 3.5 ~ | - | - | 1.4 ~ ~ 2.8 ~ | - | - | - |
Lens mounting method | C Mount | C Mount | C Mount | C Mount | C Mount | - | - | C Mount |
Dimension length(mm) | 24 ~ 57.5 | 24.5 ~ 38 | - | - | 27.5 ~ 38.5 | - | - | - |
Dimension diameter(mm) | 29 ~ 44 | 30 ~ 45 | - | - | 29 ~ 33.5 | - | - | - |
Loading...
How can we improve?
How can we improve?