1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Megapixel Macro Zoom Lens

CCTV LENS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,986.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


Convenient zoom lens for measurement and inspection
● 0.3 to 1.0x
● For 2/3 type camera

· Appearance and specifications are subject to change without notice
.

Product Description

[Features]·A convenient zoom lens for measurement/testing · Magnification 0.3 to 1.0 times [Application] · For 2/3 type camera

Specification Table

Model

EMVL-MZ0310

 

Overview of Specifications

■ Specifications
Optical Magnification0.3x to 1.0x
Maximum Aperture Ratio1:4.5
Pixel Size8.8 mm×6.6 mm (φ11 mm)
Operating RangeIrisF4.5 -F22C
Focus90 mm
Operation MethodIrisManual
FocusManual
ZoomManual
Subject Size
Shooting Distance: 95.5 mm
(2/3 type)
Diagonal36.7 mm to 10.8 mm
Horizontal29.4 mm to 8.7 mm
Vertical22.1 mm to 6.6 mm
Subject Size
Shooting Distance: 95.5 mm
(1/2 type)
Diagonal26.7 mm to 10.8 mm
Horizontal21.4 mm to 6.4 mm
Vertical16.1 mm to 4.8 mm
Inclusive Angle
(2/3 type)
Diagonal14.88° to 2.84°
Horizontal11.80° to 2.78°
Vertical8.74° to 2.24°
Inclusive Angle
(1/2 type)
Diagonal10.70° to 2.72°
Horizontal8.48° to 2.18°
Vertical6.38° to 1.64°
 
Effective Lens DiameterFront Lensφ15.5 mm
Rear Lensφ7.0 mm
Back Focus20.4 mm
Distortion2/3 Type0.3 X Tele + 0.02% (y=5.5)
1.0 X Wide + 1.78% (y=5.5)
1/2 Type0.3 X Tele + -0.12% (y=4.0)
1.0 X Wide + +0.77% (y=4.0)
Flange Back17.526 mm
MountC Mount
Filter sizeφ36.5 mm×79.5 mm
External Dimensions150 g
Part Number
EMVL-MZ0310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 34,986.80

CCTV LENS 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Lens Lens type Other Lens mounting method C mount

Please check the type/dimensions/specifications of the part EMVL-MZ0310 in the Megapixel Macro Zoom Lens series.