Date Marked Pin Sets (PL Exchange・Outer Corner Tapered Type)

Brand :
MISUMI
Caution
Product Description
Date Marked Pin Set for Plastic Mold, date marked pin sets are embedded in a cavity or core surface of mold. It's used for engraving number of date, month, year, letter or sign on the injection plastic parts. It can help to reduce cost without having to engrave molds and can be replaced.
SUS420 J2(S42000)(1.4028)
50~53HRC
■Inside arrow (For single items
Click here)| No. | F | T | H | B | ℓ | M×P |
| 4 | 7.7 | 1.5 | 3.0 | 2.4 | 2.7 | M1.6×0.20 |
| 5 | 7.7 | 1.5 | 3.0 | 2.9 | 2.7 | M1.6×0.20 |
| 6 | 7.7 | 1.5 | 3.0 | 3.7 | 2.7 | M1.6×0.20 |
| 8 | 9.7 | 2.0 | 3.5 | 5.0 | 3.2 | M2.3×0.25 |
| 10 | 11.7 | 2.5 | 4.0 | 6.3 | 4.0 | M2.5×0.35 |
| 12 | 13.7 | 4.3 | 7.5 | 4.2 | M3.0×0.35 | |
| 16 | 11.0 | 4.8 | M4.0×0.35 |
| No. | Arrow mark depth (mm) | |
| Standard | Shallow![]() | |
| 4 | 0.22 | 0.12 |
| 5 | 0.25 | 0.14 |
| 6 | 0.4 | 0.18 |
| 8 | 0.4 | 0.20 |
| 10~16 | 0.5 | 0.22 |
Compared to the standard type, the inside arrow is difficult to turn, so be careful not to scrape the arrow with the tip of a screwdriver. If the inside arrow is scraped, it may not be possible to remove it.
See below for the relationship between taper height and mark depth.■Outside ring (For single items
Click here)| D | Dm6 | Dh7 | L | E | a | b | Taper height x | ||
| 4 | 4 | +0.012 +0.004 | 4 | 0 -0.012 | 8 | 2.8 | 1.0 | 1.2 | 0.4 |
| 5 | 5 | +0.012 +0.004 | 5 | 0 -0.012 | 8 | 2.85 | 1.0 | 1.2 | 0.4 |
| 6 | 6 | +0.012 +0.004 | 6 | 0 -0.012 | 8 | 2.9 | 1.0 | 1.2 | 0.5 |
| 8 | 8 | +0.015 +0.006 | 8 | 0 -0.015 | 10 | 3.4 | 1.5 | 0.5 | |
| 10 | 10 | 10 | 12 | 4.2 | 0.5 | ||||
| 12 | 12 | +0.018 +0.007 | 12 | 0 -0.018 | 14 | 4.4 | 1.2 | 1.8 | 0.5 |
| 16 | 16 | 16 | 5.0 | 1.4 | 0.5 | ||||
•The inside arrow can be replaced from the PL side (internal side of the die) without removing the plate.
Specifications

•Dimension Table
■Year•Month Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| Year·Month | ![]() | 12 uniform divisions | DTBXT DTBXUT (Shallow arrow) | 4 | 19 for 2019 20 for 2020 (Designation possible from Sep.2019) 21 for 2021 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
■Year Switching Type
| Indication | Outside rings divisions | Part Number | Year | ||
| Type | D | ||||
| 4 years type | ![]() | 12 uniform divisions | DTXT DTXUT (Shallow arrow) | 4 | 19 for 2019~2022 20 for 2020~2023 (Designation possible from Sep.2019) 21 for 2021~2024 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
| 6 years type | ![]() | 12 uniform divisions | DTXST DTXSUT (Shallow arrow) | 4 | 19 for 2019~2024 20 for 2020~2025 (Designation possible from Sep.2019) 21 for 2021~2026 (Designation possible from Sep.2020) |
| 5 | |||||
| 6 | |||||
| 8 | |||||
| 10 | |||||
| 12 | |||||
| 16 | |||||
■Month/Day/No-marking Type
| Indication | Outside rings divisions | Part Number | ||
| Type | D | |||
| Month | ![]() | 12 uniform divisions | DTDXT DTDXUT (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| Day (1st digit) | ![]() | 12 uniform divisions | DTEXT DTEXUT (Shallow arrow) | 4 |
| 5 | ||||
![]() | 10 uniform divisions | 6 | ||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||
| Day (10th digit) | ![]() | 12 uniform divisions | DTFXT DTFXUT (Shallow arrow) | 4 |
| 5 | ||||
| 6 | ||||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 16 | ||||