(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Non-Clogging Button Dies(Inside shape:Regular)

Non-Clogging Button Dies products in the Press Die Components category. Specified by Inside shape Regular. There are around 2 items of Non-Clogging Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Non-Clogging Button Dies offers a wide selection, on time delivery free of charge and no minimum order with a consulting team available.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Non-clogging Button Dies -Headed Type-

    Non-clogging Button Dies -Headed Type-

    MISUMI

    This is a button die with a flange that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-clogging Button Dies -Straight Type-

    Non-clogging Button Dies -Straight Type-

    MISUMI

    This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shape
Tip shape
Inside shape
Scrap retention
Machining to prevent scrap clogging
Material
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Headed Type-
You can add up to 6 items per a category to the compare list.
Non-clogging Button Dies -Straight Type-
Brand

MISUMI

MISUMI

Product Series

Non-clogging Button Dies -Headed Type-

Non-clogging Button Dies -Straight Type-

CAD
  • 2D / 3D
  • 2D / 3D
From
Days to Ship 5 Day(s) 5 Day(s)
Specifications
      ShapeHeaded typeStraight
      Tip shapeAA
      Inside shapeRegularRegular
      Scrap retentionNoneNone
      Machining to prevent scrap cloggingYesYes
      MaterialSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steelSKD11 Equivalen / SKH51 Equivalent / Powdered high-speed steel

      Loading...

      1. 1

      Related Categories to Non-Clogging Button Dies