• Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in May 2026 | แจ้งวันหยุดทำการในเดือนพฤษภาคม 2569 > คลิก

Weld Nuts

Weld Nuts
These nuts are designed to be welded onto target materials. These are closely fixed to the target material and can be circular, square, or hexagonal and can have various seating surfaces or projections (claws).
Pilot (guide) included types are also called projection weld nuts.

Advantages of Weld Nuts

A weld nut is a specialized fastener designed to be welded directly to a workpiece. Typically, spot welding is used to attach the nut, creating a strong and durable bond.

  • Installation: No pre-drilling is required.
  • Strength: The welding process creates a strong and durable bond.
  • Time-saving: Installation is faster compared to traditional screws and nuts.
  • Variety: Available in various sizes and types to suit different applications.
  • Vibration resistance: Helps reduce component looseness.

Applications of Weld Nuts

Weld nuts are used in a wide range of industries, including:

  • Automotive: Used to fasten body panels, control panels, and other interior components.
  • Machinery: Used to fasten control panels, covers, and other machine components.
  • Electronics: Used to fasten circuit boards, cases, and other internal components.
  • Construction: Used to fasten steel structures, panels, and other components.

Considerations When Choosing Weld Nuts

  • Material: Select a weld nut material compatible with the workpiece material.
  • Size: Choose the appropriate size based on the thickness of the workpiece and the required load.
  • Welding process: Select the suitable welding process based on the material and thickness of the workpiece.

Weld nuts are a popular choice in many industries due to their strength, durability, and ease of installation. By carefully selecting the right weld nut, you can ensure a strong and reliable joint.

Misumi offers a wide variety of nuts in different sizes, materials, and finishes. Our products are of high quality, ensuring precise dimensions and reliable performance. Order online easily and find the perfect nuts for your project. View all nuts

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat