• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Washers

These products are to be used in combination with bolts and nuts. Spreading the washer is effective for preventing the bolt from pulling through or loosening.
In general, washers can be divided into two types, metal or resin for isolation, water-resistance, and prevention of interference between fitting materials. Washers can be easily selected by searching for specifications suitable for the usage environment.
Contact us if you cannot find the desired size.

[Materials]
Metal: Iron, stainless steel, aluminum, titanium, brass, phosphor bronze
Resin: RENY, PEEK, PPS, PC, PA, and many others[Size]
Metal: M0.5-M250
Resin: M1-30
[Search Keywords]
Washer, Flat Washer, Spring Washer, Looseness, Seating Surface, Pull-Through Prevention, Drop Prevention, Friction, JISB1256, JISB1251
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat