• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Cross Recessed Bolts

We handle almost all types of screws that are on the market, including small pan head screws, small countersunk screws, low head screws and tamper-proof screws.
They are mainly available in small boxes and packs, but we sell many items individually. For customers who are price sensitive, purchasing in small boxes is recommended.
Contact us if you cannot find the desired size.
[Materials]
Iron (steel), stainless steel (SUS304 SUS410 SUS316L), titanium, brass, aluminum, special materials, etc.
[Surface Processing]
None, ferrosoferric oxide coating, chromate, unichrome, plating, nickel, chrome, coating, color, coating, polishing, special, etc.
[Nominal]
Metric screw (coarse, fine, left-hand thread) M1.7 to M20, tapping screw, etc.
[Length] 2 to 500 mm

Applications of Cross Recessed Screw Bolts

Cross Recessed Screw Bolts, also known as cross-head screws, are screws with a cross-shaped recess in their heads designed for use with Phillips screwdrivers. These screws offer a secure and efficient fastening solution. They are widely used in various applications such as:

  • Electronics industry: Used for assembling circuit boards, electronic components, and device casings.
  • Automotive industry: Used for assembling automotive components, such as control panels and interior parts.
  • Machinery industry: Used for assembling machine components, tools, and equipment.
  • Construction industry: Used for fastening construction materials such as wood, plywood, and metal sheets.
  • Furniture industry: Used for assembling furniture such as tables, chairs, and wardrobes.

Why Use Cross Recessed Screw Bolts?

  • Secure fastening: The specially designed recess in the screw head allows the screwdriver to grip the screw firmly, ensuring a tight and secure fastening.
  • Reduced screwdriver wear: The shape of the screw recess reduces wear on the screwdriver, prolonging its lifespan.
  • Versatility: Cross Recessed Screw Bolts are used in a wide range of industries, including woodworking, metalworking, electronics, and construction.

Materials Used for Cross Recessed Screw Bolts

Cross Recessed Screw Bolts are made from various materials, each with its own unique properties and suitable for different applications. Choosing the right material ensures the screw's strength, durability, and suitability for the operating environment.

Common Materials for Cross Recessed Screw Bolts

  • Steel: The most commonly used material due to its strength, durability, and affordability.
    Carbon steel: Offers moderate strength and is suitable for general applications.
    Stainless steel: Resistant to corrosion, ideal for humid or chemical environments.
  • Brass: Offers moderate strength, corrosion resistance, and an attractive golden color, often used in decorative applications.
  • Aluminum: Lightweight, corrosion-resistant, and suitable for applications where weight is a concern.
  • Plastic: Lightweight, non-corrosive, but less strong than other materials, often used in applications where high strength is not required.

Material Selection

Selecting the appropriate material for a Phillips-head screw depends on several factors:

  • Operating environment: For humid or chemical environments, stainless steel is recommended.
  • Required strength: For high-strength applications, choose a high-carbon steel screw.
  • Appearance: For decorative applications, brass or stainless steel may be preferred.
  • Cost: The cost of screws varies depending on the material and manufacturing process.

Choosing the right material for your Cross Recessed Screw Bolts is crucial for ensuring their strength, durability, and suitability for the intended application. Misumi offers a wide variety of screws in different sizes, materials, and threads to meet your specific needs. Explore our selection of screws and bolts to find the perfect fit for your project.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat