(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Precision Shoulder Bolts -L Dimension Designation-
MISUMI
Days to Ship: 7 Day(s) |
Socket Head Cap Screws With Flat Head -Conventional Type・JIS Type-
MISUMI
From: ฿ 3.00 |
---|
Special Price |
Days to Ship: Same day |
Socket Head Cap Screws -Through Hole Type-
MISUMI
From: ฿ 35.00 |
---|
Special Price |
Days to Ship: Same day |
MISUMI
From: ฿ 60.00 |
---|
Special Price |
Days to Ship: Same day |
Positioning Bolts -Coarse Thread Type・Fine Thread Type-
MISUMI
From: ฿ 78.75 |
---|
Special Price |
Days to Ship: Same day |
Core Pin Holding Screws -Fine Thread Type-
MISUMI
From: ฿ 46.00 |
---|
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
M (Nominal Diameter) |
Thread pitch |
L (L dimension)(mm) |
Thread range |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Socket Head Cap Screws With Flat Head -Conventional Type・JIS Type- | |||||
CAD |
|
|
|
|
|
|
From | ฿ 3.00 Special Price On Sale Until 31/03/2025 | ฿ 35.00 Special Price On Sale Until 31/03/2025 | ฿ 60.00 Special Price On Sale Until 31/03/2025 | ฿ 78.75 Special Price On Sale Until 31/03/2025 | ฿ 46.00 | |
Days to Ship | 7 Day(s) | Same day | Same day | Same day | Same day | Same day |
M (Nominal Diameter) | 5 ~ 20 | 4 ~ 10 | 5 ~ 16 | 3 ~ 8 | 3 ~ 20 | 12 ~ 30 |
Thread pitch | Coarse | Coarse | Coarse | Coarse | Coarse / Fine | Fine |
L (L dimension)(mm) | - | 10 ~ 50 | 10 ~ 100 | 5 ~ 60 | 4 ~ 17 | 15 ~ 25 |
Thread range | - | With incomplete threaded part / Full thread | With incomplete threaded part / Full thread | With incomplete threaded part / Full thread | - | - |
Loading...
How can we improve?
How can we improve?