• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 6/4/2026. We apologize for the inconvenience.
  • Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Screws, Bolts

We handle almost all types of screws that are on the market, including hexagon socket head cap screws (cap bolts), hexagon bolts, small cross head screws, inch screws and resin screws.
We also sell screws other than those for industrial machines such as tapping screws and drill screws.
They are mainly available in small boxes and packs, but we sell many items individually. For customers who are price sensitive, purchasing in small boxes is recommended.
Contact us if you cannot find the desired size.
[Materials]
Iron (steel SCM), stainless steel (SUS304, SUS410, SUS316L), titanium, brass, rare metal, ceramic, resin (PEEK, PPS, RENY, PTFE, PC, PP, PVC), etc.
[Surface Processing]
None, black oxide coating, ferrosoferric oxide coating, electroless nickel plating, trivalent chromate, trivalent black, trivalent white, unichrome plating, chromate plating, chrome plating, geomet treatment, tin cobalt, alumite, locking agent, paint, etc.
[Nominal]
Metric thread (coarse, fine, full screw, half thread, left-hand thread) M0.5 - M64 inch thread, unified thread, Whitworth thread, etc.
[Length] 0.2 to 1000 mm

Applications of Screws Bolts

Screws bolts are common fasteners used to securely join various components. Whether it's assembling furniture, installing appliances, or constructing buildings, these fasteners play a crucial role.

Screws are metal rods with threads. When turned into a material, the threads create a grip, securing the screw in place. Screw heads come in various shapes, such as Phillips or hex, to suit different applications.

Bolts are similar to screws but are generally larger and often used in conjunction with nuts to fasten components together. A bolt is threaded into a pre-drilled hole in one component, and a nut is threaded onto the bolt to secure the other component.

  • Fastening components: Screws bolts are used to join various components of machinery, such as housings, engines, and gears.
  • Assembling structures: They are used to construct machine frames, steel structures, or aluminum frames.
  • Fastening moving parts: They are used to secure moving components like shafts and bearings.
  • Adjustment: Used to adjust the position of components.
  • Vibration damping: Help reduce machine vibration.

Selecting Screws Bolts for Machinery

Selecting the right screws bolts can significantly impact the performance and lifespan of machinery. Choosing the appropriate material, size, and type of screw or bolt for the application will ensure efficient and safe machine operation.

  • Material: Select a material suitable for the operating environment, such as stainless steel for humid conditions.
  • Size: Choose the appropriate size based on the thickness of the material being fastened.
  • Thread: Select the correct thread type for the application.
  • Strength: Choose screws bolts with sufficient strength to withstand applied loads.
  • Coating: Select screws bolts with a protective coating to prevent rust and corrosion.
  • Precision: For high-precision applications, choose screws bolts with high manufacturing precision.
  • Safety: Choose standardized screws bolts for safe operation.

Screws Bolts for High-Strength Applications

Screws bolts suitable for high-strength applications are typically made of materials with high tensile and shear strength, such as high-carbon steel, stainless steel, or special alloys. Examples of high-strength fasteners include:

  • Grade 8.8, 10.9, 12.9 screws: Commonly used in industrial applications, these screws offer high strength and resistance to tensile and shear forces.
  • Grade 8.8, 10.9, 12.9 bolts: High-strength bolts suitable for applications with high loads, such as steel structures.
  • Stud bolts: High-strength bolts used for fastening components that require high tensile strength.
  • Fine-thread bolts: Offer high strength and resistance to loosening.

Materials Used for Screws Bolts in Machinery

  • Carbon steel: Commonly used for general-purpose screws bolts, offering moderate strength and cost-effectiveness.
  • Stainless steel: Corrosion-resistant, suitable for humid or chemical environments.
  • Alloy steel: Offers high strength, resistance to high temperatures, and wear resistance.
  • Aluminum: Lightweight and corrosion-resistant, suitable for applications where weight is a concern.
  • Brass: Corrosion-resistant, moderate strength, and often used for decorative purposes.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat