(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane, Rubber, Sponge, Felt - Round Shape

Urethane, Rubber, Sponge, Felt - Round Shape products from the Materials category can be selected based on many product specifications such as Shape, Material Detail, Hardness (Shore, Asker), Material. The recommended brands for Urethane, Rubber, Sponge, Felt - Round Shape are MISUMI, HIKARI, TRUSCO. The products of Urethane, Rubber, Sponge, Felt - Round Shape are offered in a total of 30 items and the product details can easily be compared. A wide range of manufacturing materials and product components. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • Others
30 items
Sort By
30
60
90
  1. 1
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Sale
    Sponge Bumpers - L Selectable/ L Configurable
    Until 31/03/2025

    Recommended

    Sale
    Until 31/03/2025

    Sponge Bumpers - L Selectable/ L Configurable

    MISUMI

    Selectable from the following 3 types of material: Chloroprene, EPDM and Silicon.
    Recommended
    Days to Ship: day to ship Same day
    day to ship Same day
  • Recommended
    You can add up to 6 items per a category to the compare list.
    Sale
    Urethane / Rubber Baked Bumpers - Collar Baked Type
    Until 31/03/2025

    Recommended

    Sale
    Until 31/03/2025

    Urethane / Rubber Baked Bumpers - Collar Baked Type

    MISUMI

    The color baked type can be easily installed without any "stickiness" due to the tolerance between the urethane and the color.
    Recommended
    From: ฿ 200.20
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive
    Until 31/03/2025
    Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive
    Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive

    Sale
    Until 31/03/2025

    Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive

    MISUMI

    We have prepared urethane washers in both inexpensive selection types and free specification types in 1mm increments.
    A wide variety of materials are available, including standard urethane (A95, A90, A70, A50, A30), anti-static, and wear-resistant.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Urethane Bumpers - Configurable - Standard / Antistatic / Low Rebound / Heat Resistant / Vulkollan® / Abrasion Resistant / Ceramic Urethane

    Urethane Bumpers - Configurable - Standard / Antistatic / Low Rebound / Heat Resistant / Vulkollan® / Abrasion Resistant / Ceramic Urethane

    MISUMI

    You can specify urethane cushions in the range of outer diameter 6 to 100 mm and L dimension 10 to 300 mm in 1 mm increments.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane Bumpers - L Selectable / Configurable - Standard Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane Bumpers - L Selectable / Configurable - Standard Type

    MISUMI

    Fixed-sized, inexpensive urethane round rods and pipes. The maximum length is 500, so it can also be used as a material.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane / Rubber Baked Bumpers - Threaded Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane / Rubber Baked Bumpers - Threaded Type

    MISUMI

    By combining the three items of the conventional counterbore type "cushion, bolt, and collar" into one, it reduces installation effort, improves fastening force, and saves space.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane / Rubbers - Piloted Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane / Rubbers - Piloted Type

    MISUMI

    A cushion made of urethane/rubber with a nose processed on the tip.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane / Rubbers - Cap Type
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane / Rubbers - Cap Type

    MISUMI

    Urethane and rubber cap types are available.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Counterbored Urethane Bumpers - L Selectable/ L Configurable
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Counterbored Urethane Bumpers - L Selectable/ L Configurable

    MISUMI

    Fixed dimension type of urethane counterbore cushion. Some types come with special colors.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Urethane / Rubbers - Spherical Tip

    Urethane / Rubbers - Spherical Tip

    MISUMI

    A cushion made of urethane/rubber with a rounded tip.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Bumpers - Through Hole/ No Hole Type

    Rubber Bumpers - Through Hole/ No Hole Type

    MISUMI

    You can specify rubber cushions in the range of outer diameter 6 to 60 mm and L dimension 10 to 50 mm in 1 mm increments.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urethane / Rubbers - Tapered Tip

    Urethane / Rubbers - Tapered Tip

    MISUMI

    A cushion made of urethane/rubber with a tapered tip.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Counterbored Urethane Bumpers, Collars for Counterbored Bumpers - Configurable Type

    Counterbored Urethane Bumpers, Collars for Counterbored Bumpers - Configurable Type

    MISUMI

    3rd day shipping is available for Configurable Type Urethane Bumpers.
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Washers - Temperature limit for seals is 80°C.

    Rubber Washers - Temperature limit for seals is 80°C.

    MISUMI

    We have rubber washers available in both inexpensive selection types and free specification types in 1mm increments.
    Nitrile, chloroprene, EPDM, Hanenite, silicone, fluorine, and butyl can be selected.

    [Standard addition]
    Free specification type (with sticker) has been added. You can select from a range of outer diameter (D) 6 to 60 and plate thickness (T) 1 to 5.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Shock Absorbing Bumpers -Tapped, Threaded-

    Shock Absorbing Bumpers -Tapped, Threaded-

    MISUMI

    Bumpers provided with shock and sound absorbing effect, made of soft shock-absorbing material.
    From: ฿ 646.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cushion Rubber

    Cushion Rubber

    TRUSCO

    [Features]
    ● Easy to install.

    [Applications]
    ● For supporting general machinery.
    From: ฿ 66.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Counterbored Rubber Bumpers - L Selectable
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Counterbored Rubber Bumpers - L Selectable

    MISUMI

    Fixed dimension type of rubber counterbore cushion. Some types come with special colors.
    From: ฿ 177.45
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type

    Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type

    MISUMI

    3rd day shipping is available for Configurable Type Rubber Bumpers.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane rubber (circular column)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane rubber (circular column)

    TRUSCO

    [Features]
    ● Higher spring constant than metal springs and rubber cushions with excellent spring force.
    ● High repulsion allows for smaller size, and the number used can also be reduced.
    ● Can be placed in a narrow spaces and installation time is reduced to improve productivity.
    ● When used for bulging, workability is much better than when using hydraulic pressure.

    [Applications]
    ● As fixture components.
    From: ฿ 198.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane Washers / Rubber Washers - Washer Package
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane Washers / Rubber Washers - Washer Package【50-100 Pieces Per Package】

    MISUMI

    You can purchase washers made of urethane shore A90/A70, nitrile rubber, and chloroprene rubber at great prices.
    From: ฿ 1,112.02
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Bumpers with Metal Washer - Urethane, Antistatic Polyurethane, Rubber
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Bumpers with Metal Washer - Urethane, Antistatic Polyurethane, Rubber

    MISUMI

    This is a Misumi original product with a metal washer and urethane/rubber baked on.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Sponge Washers - Temperature limit for seals is 80°C.
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Sponge Washers - Temperature limit for seals is 80°C.

    MISUMI

    3rd business day shipment is available for Configurable Type with 6 types of material.
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane Washers - Adhesive - Temperature limit for seals is 80°C.
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane Washers - Adhesive - Temperature limit for seals is 80°C.

    MISUMI

    A urethane washer with a seal that is convenient for temporary fixing.
    From: ฿ 104.65
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Felt Bumpers - Washers, Bumpers
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Felt Bumpers - Washers, Bumpers

    MISUMI

    [Features]·These are felt bumpers suitable for applying oil, etc., to workpieces.
    From: ฿ 81.90
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cushion Rubber, EK

    Cushion Rubber, EK

    WAKISANGYO

    Anti-Vibration Cushioning Rubber
    From: ฿ 160.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft cushion (round) CN

    Soft cushion (round) CN【8-15 Pieces Per Package】

    WAKISANGYO

    Effective for impact absorption, scratch prevention, and slip prevention
    From: ฿ 97.15
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylindrical Rubber (for Rubber Feet)

    Cylindrical Rubber (for Rubber Feet)

    YAHATA

    [Features]
    · Materials are SBR, rubber.
    · Excellent abrasion-resistance.
    · Anti-vibration mat.
    [Applications]
    · For rubber on feet, etc.
    From: ฿ 202.09
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Urethane rubber (pipe)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Urethane rubber (pipe)

    TRUSCO

    [Features]
    ● Higher spring constant than metal springs and rubber cushions with excellent spring force.
    ● High repulsion allows for smaller size, and the number used can also be reduced.
    ● Can be placed in a narrow spaces and installation time is reduced to improve productivity.
    ● When used as a die, one minute is long enough for spin finishing, reducing the time required for die grinding.

    [Applications]
    ● As fixture components.
    From: ฿ 374.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Special Foam Polyurethane SOFRAS® - Rolled Type

    Special Foam Polyurethane SOFRAS® - Rolled Type

    MISUMI

    A special foam with excellent water retention and abrasion resistance that can be used for FA applications such as coating and water absorption.
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cylindrical rubber

    Cylindrical rubber

    HIKARI

    Cylinder made of general-purpose rubber material. Ideal as a pin-point cushioning material.
    · (Example) As a partial support cushioning material around equipment doors and transportation equipment.
    · Classification: Rubber
    · Color: Black
    · No. of individual pcs.: 1
    · Specification: Circular
    From: ฿ 139.12
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
CAD
From
Days to Ship
Shape
Material Detail
Hardness (Shore, Asker)
Material
You can add up to 6 items per a category to the compare list.
Sale
Sponge Bumpers - L Selectable/ L Configurable
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane / Rubber Baked Bumpers - Collar Baked Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive
Until 31/03/2025
Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive
Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive
You can add up to 6 items per a category to the compare list.
Urethane Bumpers - Configurable - Standard / Antistatic / Low Rebound / Heat Resistant / Vulkollan® / Abrasion Resistant / Ceramic Urethane
You can add up to 6 items per a category to the compare list.
Sale
Urethane Bumpers - L Selectable / Configurable - Standard Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane / Rubber Baked Bumpers - Threaded Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane / Rubbers - Piloted Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane / Rubbers - Cap Type
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Counterbored Urethane Bumpers - L Selectable/ L Configurable
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Urethane / Rubbers - Spherical Tip
You can add up to 6 items per a category to the compare list.
Rubber Bumpers - Through Hole/ No Hole Type
You can add up to 6 items per a category to the compare list.
Urethane / Rubbers - Tapered Tip
You can add up to 6 items per a category to the compare list.
Counterbored Urethane Bumpers, Collars for Counterbored Bumpers - Configurable Type
You can add up to 6 items per a category to the compare list.
Rubber Washers - Temperature limit for seals is 80°C.
You can add up to 6 items per a category to the compare list.
Shock Absorbing Bumpers -Tapped, Threaded-
You can add up to 6 items per a category to the compare list.
Cushion Rubber
You can add up to 6 items per a category to the compare list.
Sale
Counterbored Rubber Bumpers - L Selectable
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type
You can add up to 6 items per a category to the compare list.
Sale
Urethane rubber (circular column)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane Washers / Rubber Washers - Washer Package
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Bumpers with Metal Washer - Urethane, Antistatic Polyurethane, Rubber
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Sponge Washers - Temperature limit for seals is 80°C.
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Urethane Washers - Adhesive - Temperature limit for seals is 80°C.
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Felt Bumpers - Washers, Bumpers
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Cushion Rubber, EK
You can add up to 6 items per a category to the compare list.
Soft cushion (round) CN
You can add up to 6 items per a category to the compare list.
Cylindrical Rubber (for Rubber Feet)
You can add up to 6 items per a category to the compare list.
Sale
Urethane rubber (pipe)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Special Foam Polyurethane SOFRAS® - Rolled Type
You can add up to 6 items per a category to the compare list.
Cylindrical rubber
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

TRUSCO

MISUMI

MISUMI

TRUSCO

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

WAKISANGYO

WAKISANGYO

YAHATA

TRUSCO

MISUMI

HIKARI

Product Series

Sponge Bumpers - L Selectable/ L Configurable

Urethane / Rubber Baked Bumpers - Collar Baked Type

Urethane Washers - Standard, Antistatic, Heat Resistant, Vulkollan®, Abrasion Resistant, Ceramic Urethane, Adhesive

Urethane Bumpers - Configurable - Standard / Antistatic / Low Rebound / Heat Resistant / Vulkollan® / Abrasion Resistant / Ceramic Urethane

Urethane Bumpers - L Selectable / Configurable - Standard Type

Urethane / Rubber Baked Bumpers - Threaded Type

Urethane / Rubbers - Piloted Type

Urethane / Rubbers - Cap Type

Counterbored Urethane Bumpers - L Selectable/ L Configurable

Urethane / Rubbers - Spherical Tip

Rubber Bumpers - Through Hole/ No Hole Type

Urethane / Rubbers - Tapered Tip

Counterbored Urethane Bumpers, Collars for Counterbored Bumpers - Configurable Type

Rubber Washers - Temperature limit for seals is 80°C.

Shock Absorbing Bumpers -Tapped, Threaded-

Cushion Rubber

Counterbored Rubber Bumpers - L Selectable

Counterbored Rubber Bumpers, Collars for Counterbored Bumpers - Configurable Type

Urethane rubber (circular column)

Urethane Washers / Rubber Washers - Washer Package【50-100 Pieces Per Package】

Bumpers with Metal Washer - Urethane, Antistatic Polyurethane, Rubber

Sponge Washers - Temperature limit for seals is 80°C.

Urethane Washers - Adhesive - Temperature limit for seals is 80°C.

Felt Bumpers - Washers, Bumpers

Cushion Rubber, EK

Soft cushion (round) CN【8-15 Pieces Per Package】

Cylindrical Rubber (for Rubber Feet)

Urethane rubber (pipe)

Special Foam Polyurethane SOFRAS® - Rolled Type

Cylindrical rubber

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 200.20

Special Price

On Sale Until 31/03/2025

฿ 646.10

฿ 66.00

฿ 177.45

Special Price

On Sale Until 31/03/2025

฿ 198.00

Special Price

On Sale Until 31/03/2025

฿ 1,112.02

Special Price

On Sale Until 31/03/2025

฿ 104.65

Special Price

On Sale Until 31/03/2025

฿ 81.90

Special Price

On Sale Until 31/03/2025

฿ 160.00

฿ 97.15

฿ 202.09

฿ 374.00

Special Price

On Sale Until 31/03/2025

฿ 139.12

Days to Ship Same day Same day Same day 7 Day(s) Same day Same day Same day Same day Same day 5 Day(s) 5 Day(s) 5 Day(s) 7 Day(s) Same day Same day 1 Day(s) Same day 5 Day(s) Same day Same day Same day Same day Same day Same day 31 Day(s) 31 Day(s) Quote Same day 5 Day(s) Quote
ShapeBumper (Thickness 10mm~)CounterboredWasher (Thickness 1mm~10mm)Bumper (Thickness 10mm~)Bumper (Thickness 10mm~)With ScrewDog PointCapCounterboredSpherical Tip, Tapered TipBumper (Thickness 10mm~)Spherical Tip, Tapered TipCounterboredWasher (Thickness 1mm~10mm)With ScrewBumper (Thickness 10mm~)CounterboredCounterboredBumper (Thickness 10mm~)Washer (Thickness 1mm~10mm)Bumper (Thickness 10mm~)Washer (Thickness 1mm~10mm)Washer (Thickness 1mm~10mm)Washer (Thickness 1mm~10mm) / Bumper (Thickness 10mm~)Washer (Thickness 1mm~10mm)Washer (Thickness 1mm~10mm)Bumper (Thickness 10mm~)Bumper (Thickness 10mm~)Bumper (Thickness 10mm~)Bumper (Thickness 10mm~)
Material DetailChloroprene Rubber Sponge / Ethylene (EPDM) Sponge / Silicon Rubber SpongeStandard UrethaneStandard Urethane / Heat Resistant Urethane / Antistatic Urethane / Abrasion Resistant Urethane / Super Abrasion Resistant Vulkollan® / Ceramic UrethaneStandard Urethane / Heat Resistant Urethane / Antistatic Urethane / Abrasion Resistant Urethane / Super Abrasion Resistant Vulkollan® / Ceramic Urethane / Low Rebound UrethaneStandard Urethane / Heat Resistant Urethane / Abrasion Resistant UrethaneStandard Urethane / Highly Abrasion Resistant Urethane / Nitrile Rubber (NBR) / Low Elasticity RubberStandard Urethane / Nitrile Rubber (NBR) / Chloroprene Rubber (CR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberStandard Urethane / Nitrile Rubber (NBR) / Chloroprene Rubber (CR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberStandard Urethane / Heat Resistant Urethane / Abrasion Resistant UrethaneStandard Urethane / Nitrile Rubber (NBR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberNitrile Rubber (NBR) / Chloroprene Rubber (CR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberStandard Urethane / Nitrile Rubber (NBR)Standard Urethane / Heat Resistant Urethane / Antistatic Urethane / Highly Abrasion Resistant Urethane / Super Abrasion Resistant Vulkollan® / Low Rebound UrethaneNitrile Rubber (NBR) / Chloroprene Rubber (CR) / Ethylene Rubber (EPDM) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity Rubber / Butyl Rubber (IIR)Standard UrethaneAmber Color Rubber / Natural RubberNitrile Rubber (NBR) / Chloroprene Rubber (CR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberNitrile Rubber (NBR) / Chloroprene Rubber (CR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity Rubber / Amber Color Rubber / Natural RubberStandard UrethaneStandard Urethane / Nitrile Rubber (NBR) / Chloroprene Rubber (CR)Standard Urethane / Antistatic Urethane / Nitrile Rubber (NBR) / Silicon Rubber (SI) / Fluoro Rubber (FPM) / Low Elasticity RubberNitrile Rubber Sponge / Chloroprene Rubber Sponge / Ethylene (EPDM) Sponge / EPT Sealer / Silicon Rubber Sponge / Fluororubber SpongeStandard UrethanePolyamide Felt / Polyester FeltAmber Color Rubber / Natural RubberStandard Urethane-Standard UrethaneSpecial Foam Polyurethane SOFRAS-
Hardness (Shore, Asker)-Shore A50 ~ Shore A95Shore A30 ~ Shore A95Shore A30 ~ Shore A95Shore A15 ~ Shore A95Shore A32 ~ Shore A95Shore A35 ~ Shore A95Shore A35 ~ Shore A95Shore A50 ~ Shore A95Shore A35 ~ Shore A95Shore A35 ~ Shore A80Shore A50 ~ Shore A95Shore A30 ~ Shore A95Shore A35 ~ Shore A80Asker F85Shore A68Shore A35 ~ Shore A80Shore A35 ~ Shore A80Shore A90Shore A65 ~ Shore A90Shore A30 ~ Shore A95Asker C5 or Less ~ Asker C35Shore A70 ~ Shore A90----Shore A90Asker C7-
MaterialSpongeUrethaneUrethaneUrethaneUrethaneUrethane / RubberUrethane / RubberUrethane / RubberUrethaneUrethane / RubberRubberUrethane / RubberUrethaneRubberUrethaneRubberRubberRubberUrethaneUrethane / RubberUrethane / RubberSpongeUrethaneFeltRubberUrethaneRubberUrethaneUrethaneRubber

Loading...

  1. 1

Related Categories to Urethane, Rubber, Sponge, Felt - Round Shape