- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Tubes, Hoses for Vacuum
Tubes, Hoses for Vacuum products from the Automation Components category can be selected based on many product specifications such as I.D., O.D., Features, Application, Material. The recommended brands for Tubes, Hoses for Vacuum are MISUMI, COSMOTEC, ESCO. The products of Tubes, Hoses for Vacuum are offered in a total of 14 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Specification/Dimensions
-
I.D.(Ø)
-
2.5
-
4
-
6
-
7.5
-
9
-
12
-
15
-
18
-
19
-
25
-
32
-
38
-
50
-
O.D.(Ø)
-
4
-
6
-
12
-
15
-
18
-
21
-
24
-
26
-
30
-
32
-
33
-
42
-
48
-
50
-
60
-
75
-
100
-
Features
-
Application
-
Material
-
Color
Brand |
|
Filter By |
|
CAD |
|
Days to Ship |
- All
- Same day
- 3 Day(s) or Less
- 5 Day(s) or Less
- 6 Day(s) or Less
- 7 Day(s) or Less
- Others
|
-
Vacuum Hose PVC Exhaust Pipe
Wide variety of fittings to choose from. COSMOTEC fittings available from MISUMI.
PVC length is 1 m. Ask for an estimate if you require a longer length.
From:
฿ 1,053.20
|
Days to Ship:
3 Day(s)
|
3 Day(s)
-
Until 31/03/2025
Until 31/03/2025
Vacuum Exhaust Hose, Rubber Hose
Used for connection with a vacuum pump, mainly for low vacuum applications.
[Features]
· Highly flexible and efficient in high vacuum applications.
[Applications]
· Used for laboratory test systems and the like.
From:
฿ 897.37
|
Special Price |
Days to Ship:
Same day
|
Same day
-
Until 31/03/2025
Until 31/03/2025
Tubes/Vacuum Tubes
[Features]·A vacuum tube suitable for compact piping. [Material]·Polyurethane.
Days to Ship:
Same day
|
Same day
-
Crown Vacuum Eco Hoses
Rubber hose for vacuum pipes
[Features]
· Crown vacuum eco-hose is a next generation vacuum eco-hose developed taking into account environmental issues.
· Measures have been taken to suppress the occurrence of dioxin during incineration.
· Compliant with the Food Sanitation Act of Japan (except n-heptane).
· Environment friendly with no dioxins.
· Superior ozone-resistance and weather resistance.
· Flexible, elastic and close to natural rubber.
· Very flexible, has a function that can be used in high vacuum.
· Material: Thermoplastic Elastomer (TPE).
From:
฿ 388.17
|
Days to Ship:
3 Day(s)
|
3 Day(s)
-
Vacuum For Tube EA125DM-4A
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …2.5×4mm
・Length …10m
From:
฿ 544.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-8A
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …6×8mm
・Length …10m
From:
฿ 1,542.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-4B
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …2.5×4mm
・Length …20m
From:
฿ 964.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-6A
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze)
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …4×6mm
・Length …10m
From:
฿ 877.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-6B
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …4×6mm
・Length …20m
From:
฿ 1,564.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-8B
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …6×8mm
・Length …20m
From:
฿ 2,764.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-10A
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …7.5×10mm
・Length …10m
From:
฿ 2,207.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-10B
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …7.5×10mm
・Length …20m
From:
฿ 3,957.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-12A
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …9×12mm
・Length …10m
From:
฿ 3,205.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
-
Vacuum For Tube EA125DM-12B
【Product Specifications】
・Maximum Operating Pressure …0.4MPa
・Material …Extremely flexible Polyurethane Tube
・Usage Temperature Range …-15~50℃(non-Freeze )
・Use Vacuum The pressure …-100KPa
・Vacuum Equipment For Piping
・Id.Xod. …9×12mm
・Length …20m
From:
฿ 5,752.00
|
Days to Ship:
12 Day(s)
|
12 Day(s)
|
---|
Brand |
---|
Product Series |
---|
CAD |
---|
From |
---|
Days to Ship |
---|
I.D.(Ø)
|
---|
O.D.(Ø)
|
---|
Features
|
---|
Application
|
---|
Material
|
---|
Color
|
---|
Loading...
Related Categories to Tubes, Hoses for Vacuum
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?