• แจ้งวันหยุดทำการเทศกาลปีใหม่ 2569 | Notice New Year Holiday 2026 > คลิก
  • แก้ไขแคตตาล็อก Economy 2025 | Catalog Correction Economy 2025 > คลิก

Compact Type Index Units

A compact index unit is a drive unit that can feed intermittently for a fixed time and a fixed angle. It has a simple structure with an integrated motor and sensors. It uses the internal Geneva method to increase the allocation angle, enabling smooth, high-speed driving. Simple indexing with no extra mechanism and an integrated locking mechanism allows it to be used in space saving situations. It can be easily controlled by the origin sensor of the input shaft. There are two types, a 4-split type that rotates 90 degrees each time and a 6-split type that rotates 60 degrees each time. For a rotary indexing table that took a long time to design, simply preparing a table, index, and index controller can lead to a reduction in design time.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat