(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toilet Supplies

Toilet supplies are a general term for equipment and devices installed around a toilet and parts used for their installation. The main equipment and devices include mufflers that emit the sound of running water, dispensers for disinfecting cleaner used to wipe toilet seats, toilet paper holders that can be installed in stalls, and corner boxes for the disposal of paper diapers and waste. In addition, the parts used for mounting each device / piece of equipment include bolts, flanges, back hangers and sockets. Before selecting devices / equipment, it is necessary to consider the size and structure of the toilet to be installed and the positional relationship with existing facilities. In terms of parts, there are many dedicated products for specific products, and it is necessary to confirm the material, part number, size, etc. when selecting.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 12 Day(s) or Less
28 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Side Entry, Float Valve, 1/2in, 14 Bar
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Side Entry, Float Valve, 1/2in, 14 Bar

    RS Pro

    Specifications
    Type = Side Entry
    Connection Size = 1/2in
    Maximum Working Pressure = 14 bar
    From: ฿ 1,223.72
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Saving Series Onomatopoeic Sound Unit Flushing Sound for Toilet

    Water Saving Series Onomatopoeic Sound Unit Flushing Sound for Toilet

    MIZUSEI

    [Features]
    · "Flushing water sound sensor" for canceling out toilet use sounds.
    · Embarrassing sounds are guarded by "Flushing water sound."
    · Because it prevents "second flushing," it saves water.
    · Flushes by infrared sensor, without anything being touched by hand.
    · Simple, compact design
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Toilet Seat For Installation Pin EA468GJ-51

    Toilet Seat For Installation Pin EA468GJ-51

    ESCO

    【Product Specifications】
    ・Material …Rubber substitute ,Synthetic resin
    ・Type …TCH797R
    ・TOTOMade In
    From: ฿ 1,304.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low tank For Washing Tube EA472BA-21

    Low tank For Washing Tube EA472BA-21

    ESCO

    【Product Specifications】
    ・For corner lantern
    ・Horizontal pulling …267mm
    From: ฿ 4,340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Washing Tube For Toilet EA472BA-22

    Washing Tube For Toilet EA472BA-22

    ESCO

    【Product Specifications】
    ・For corner lantern
    ・Horizontal pulling …467mm
    From: ฿ 5,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Spud EA472BA-51

    Toilet Spud EA472BA-51

    ESCO

    【Product Specifications】
    ・Material …Brass ,Synthetic resin ,Rubber substitute
    ・Full length …47mm
    ・The inside diameter …Dia 38mm
    ・Type …T82C38
    ・TOTOMade In
    From: ฿ 1,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spud EA472BA-52

    Spud EA472BA-52

    ESCO

    【Product Specifications】
    ・Material …Brass ,Synthetic resin ,Rubber substitute
    ・Full length …58mm
    ・The inside diameter …Dia 38mm
    ・Type …T52S38
    ・TOTOMade In
    From: ฿ 1,570.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Flange for Toilet EA472BA-66

    Floor Flange for Toilet EA472BA-66

    ESCO

    【Product Specifications】
    ・VU・VP75For
    ・Type …HP430-7
    ・TOTOMade In
    From: ฿ 1,470.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Flange for Toilet EA472BA-67

    Floor Flange for Toilet EA472BA-67

    ESCO

    【Product Specifications】
    ・VU・VP100For
    ・Type …HP430-1
    ・TOTOMade In
    From: ฿ 1,470.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Flange for Toilet EA472BA-68

    Floor Flange for Toilet EA472BA-68

    ESCO

    【Product Specifications】
    ・The inside diameter …75mm
    ・Type …T53WR75
    ・TOTOMade In
    From: ฿ 1,737.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Flange for Toilet EA472BA-69

    Floor Flange for Toilet EA472BA-69

    ESCO

    【Product Specifications】
    ・The inside diameter …100mm
    ・Type …T53WR100
    ・TOTOMade In
    From: ฿ 1,477.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Floor Flange for Toilet EA472BA-70

    Floor Flange for Toilet EA472BA-70

    ESCO

    【Product Specifications】
    ・75Pvc Tube For
    ・Type …HP551VP
    ・TOTOMade In
    From: ฿ 3,090.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fixed Metal fittings For Toilet EA472BA-81

    Fixed Metal fittings For Toilet EA472BA-81

    ESCO

    【Product Specifications】
    ・Type …HH04081
    ・TOTOMade In
    From: ฿ 674.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fixed Metal fittings For Toilet EA472BA-82

    Fixed Metal fittings For Toilet EA472BA-82

    ESCO

    【Product Specifications】
    ・Type …HH04089
    ・TOTOMade In
    From: ฿ 977.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mount Fitting for Toilet Flange EA472BA-121

    Mount Fitting for Toilet Flange EA472BA-121

    ESCO

    【Product Specifications】
    ・Type …TH410
    ・TOTOMade In
    ・Qty. Per Unit …2 Pcs
    From: ฿ 457.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal Flush Valve

    Urinal Flush Valve

    ESCO

    [Features]
    ·Materials: Brass, stainless steel, synthetic rubber, synthetic resin
    ·Thread diameter: PJ1/2"
    ·Size: 165 × 48 × 204 mm
    ·Operating pressure: 0.07 to 0.75 MPa
    ·Non-asbestos specifications
    ·General housing, public/urinals
    ·Model number: TG600PN
    ·Made by TOTO
    [Product Specifications]
    ·JAN Code: 4548745861358
    From: ฿ 10,577.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal Washing Water Faucet EA472BB-11

    Urinal Washing Water Faucet EA472BB-11

    ESCO

    【Product Specifications】
    ・Thread Dia …PJ1/2
    ・Full length …148.5mm
    ・Public Place Cold District Sharing
    ・Material …Brass ,Stainless Steel
    ・Non asbestos Description
    ・Type …T60B1U
    ・Made In TOTO
    From: ฿ 1,600.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal Washing Tube EA472BB-21

    Urinal Washing Tube EA472BB-21

    ESCO

    【Product Specifications】
    ・Thread Dia …PJ1/2
    ・Washing Tube size …Dia 16 x 260mm
    ・Material …Brass ,Stainless Steel ,Rubber substitute
    ・Type …T61CL
    ・Made In TOTO
    From: ฿ 1,419.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal Washing Tube EA472BB-22

    Urinal Washing Tube EA472BB-22

    ESCO

    【Product Specifications】
    ・Thread Dia …PJ1/2
    ・Washing Tube size …Dia 16 x 260mm
    ・Material …Brass ,Stainless Steel ,Rubber substitute
    ・Type …T61BL13
    ・Made In TOTO
    From: ฿ 1,419.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Spud EA472BB-31

    Urinal For Spud EA472BB-31

    ESCO

    【Product Specifications】
    ・Properness Tube size …Dia 16mm
    ・size …Dia 38×38mm
    ・Material …Brass ,Synthetic resin ,Rubber substitute
    ・Type …T62-16
    ・TOTOMade In
    From: ฿ 609.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Back Hanger EA472BB-41

    Urinal For Back Hanger EA472BB-41

    ESCO

    【Product Specifications】
    ・Hole Dia. between size …32mm
    ・size …60×24×79.5mm
    ・Mounting Screw Size …Dia 5.8×63mm(3 Pcs )
    ・Material …Soft steel
    ・Type …T9RA
    ・Made In TOTO
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Back Hanger EA472BB-42

    Urinal For Back Hanger EA472BB-42

    ESCO

    【Product Specifications】
    ・Hole Dia. between size …32mm
    ・size …60×24×79.5mm
    ・Mounting Screw Size …Dia 5.8×63mm(3 Pcs )
    ・Material …Soft steel
    ・Type …T9R
    ・Made In TOTO
    From: ฿ 522.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Wall Flange EA472BB-51

    Urinal For Wall Flange EA472BB-51

    ESCO

    【Product Specifications】
    ・Hole Dia. between size …140mm
    ・size …159×116mm
    ・Mounting Screw Size …Dia 6×50mm(4 Pcs )
    ・Suitable Tube …VU・VP50Pvc Tube
    ・Type …T64CP
    ・Made In TOTO
    From: ฿ 1,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Wall Flange EA472BB-52

    Urinal For Wall Flange EA472BB-52

    ESCO

    【Product Specifications】
    ・Hole Dia. Between size …140mm
    ・size …104×165mm
    ・Mounting Screw Size …Dia 3.5×38mm(2 Pcs )
    ・Properness Tube …50mmLead Tube
    ・Type …T64CW
    ・Made In TOTO
    From: ฿ 1,730.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Urinal For Floor Flange EA472BB-56

    Urinal For Floor Flange EA472BB-56

    ESCO

    【Product Specifications】
    ・Hole Dia. Between size …150mm
    ・size …174×115mm
    ・Mounting Screw Size …Dia 4×45mm(2 Pcs )
    ・Properness Tube …50mmLead Tube ・Pvc Tube
    ・Type …T64FWN
    ・Made In TOTO
    From: ฿ 1,910.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage Socket For Urinal EA472BB-61

    Drainage Socket For Urinal EA472BB-61

    ESCO

    【Product Specifications】
    ・Hole Dia. Between size …144mm・40mm
    ・size …159×194.5mm
    ・Mounting Screw Size …Dia 6×30mm (4 Pcs )
    ・Properness Tube …VU・VP50Pvc Tube
    ・Type …HP500
    ・Made In TOTO
    From: ฿ 1,520.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Drainage Socket For Urinal (For Floor) EA472BB-62

    Drainage Socket For Urinal (For Floor) EA472BB-62

    ESCO

    【Product Specifications】
    ・Hole Dia. Between size …140mm
    ・size …159×138mm
    ・Mounting Screw Size …Dia 6×50mm(2 Pcs )
    ・Properness Tube …VU・VP50Pvc Tube
    ・Type …HP510R
    ・Made In TOTO
    From: ฿ 1,962.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO Side Entry, Float Valve, 1/2in, 16 Bar

    RS PRO Side Entry, Float Valve, 1/2in, 16 Bar

    RS Pro

    Specifications
    Type = Side Entry
    Connection Size = 1/2in
    Maximum Working Pressure = 16 bar
    Float Included = Yes
    From: ฿ 998.39
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Side Entry, Float Valve, 1/2in, 14 Bar
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Water Saving Series Onomatopoeic Sound Unit Flushing Sound for Toilet
You can add up to 6 items per a category to the compare list.
Toilet Seat For Installation Pin EA468GJ-51
You can add up to 6 items per a category to the compare list.
Low tank For Washing Tube EA472BA-21
You can add up to 6 items per a category to the compare list.
Washing Tube For Toilet EA472BA-22
You can add up to 6 items per a category to the compare list.
Toilet Spud EA472BA-51
You can add up to 6 items per a category to the compare list.
Spud EA472BA-52
You can add up to 6 items per a category to the compare list.
Floor Flange for Toilet EA472BA-66
You can add up to 6 items per a category to the compare list.
Floor Flange for Toilet EA472BA-67
You can add up to 6 items per a category to the compare list.
Floor Flange for Toilet EA472BA-68
You can add up to 6 items per a category to the compare list.
Floor Flange for Toilet EA472BA-69
You can add up to 6 items per a category to the compare list.
Floor Flange for Toilet EA472BA-70
You can add up to 6 items per a category to the compare list.
Fixed Metal fittings For Toilet EA472BA-81
You can add up to 6 items per a category to the compare list.
Fixed Metal fittings For Toilet EA472BA-82
You can add up to 6 items per a category to the compare list.
Mount Fitting for Toilet Flange EA472BA-121
You can add up to 6 items per a category to the compare list.
Urinal Flush Valve
You can add up to 6 items per a category to the compare list.
Urinal Washing Water Faucet EA472BB-11
You can add up to 6 items per a category to the compare list.
Urinal Washing Tube EA472BB-21
You can add up to 6 items per a category to the compare list.
Urinal Washing Tube EA472BB-22
You can add up to 6 items per a category to the compare list.
Urinal For Spud EA472BB-31
You can add up to 6 items per a category to the compare list.
Urinal For Back Hanger EA472BB-41
You can add up to 6 items per a category to the compare list.
Urinal For Back Hanger EA472BB-42
You can add up to 6 items per a category to the compare list.
Urinal For Wall Flange EA472BB-51
You can add up to 6 items per a category to the compare list.
Urinal For Wall Flange EA472BB-52
You can add up to 6 items per a category to the compare list.
Urinal For Floor Flange EA472BB-56
You can add up to 6 items per a category to the compare list.
Drainage Socket For Urinal EA472BB-61
You can add up to 6 items per a category to the compare list.
Drainage Socket For Urinal (For Floor) EA472BB-62
You can add up to 6 items per a category to the compare list.
RS PRO Side Entry, Float Valve, 1/2in, 16 Bar
Brand

RS Pro

MIZUSEI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

Product Series

RS PRO Side Entry, Float Valve, 1/2in, 14 Bar

Water Saving Series Onomatopoeic Sound Unit Flushing Sound for Toilet

Toilet Seat For Installation Pin EA468GJ-51

Low tank For Washing Tube EA472BA-21

Washing Tube For Toilet EA472BA-22

Toilet Spud EA472BA-51

Spud EA472BA-52

Floor Flange for Toilet EA472BA-66

Floor Flange for Toilet EA472BA-67

Floor Flange for Toilet EA472BA-68

Floor Flange for Toilet EA472BA-69

Floor Flange for Toilet EA472BA-70

Fixed Metal fittings For Toilet EA472BA-81

Fixed Metal fittings For Toilet EA472BA-82

Mount Fitting for Toilet Flange EA472BA-121

Urinal Flush Valve

Urinal Washing Water Faucet EA472BB-11

Urinal Washing Tube EA472BB-21

Urinal Washing Tube EA472BB-22

Urinal For Spud EA472BB-31

Urinal For Back Hanger EA472BB-41

Urinal For Back Hanger EA472BB-42

Urinal For Wall Flange EA472BB-51

Urinal For Wall Flange EA472BB-52

Urinal For Floor Flange EA472BB-56

Drainage Socket For Urinal EA472BB-61

Drainage Socket For Urinal (For Floor) EA472BB-62

RS PRO Side Entry, Float Valve, 1/2in, 16 Bar

From

฿ 1,223.72

Special Price

On Sale Until 30/09/2024

฿ 100.00

฿ 1,304.00

฿ 4,340.00

฿ 5,122.00

฿ 1,332.00

฿ 1,570.00

฿ 1,470.00

฿ 1,470.00

฿ 1,737.00

฿ 1,477.00

฿ 3,090.00

฿ 674.00

฿ 977.00

฿ 457.00

฿ 10,577.00

฿ 1,600.00

฿ 1,419.00

฿ 1,419.00

฿ 609.00

฿ 254.00

฿ 522.00

฿ 1,332.00

฿ 1,730.00

฿ 1,910.00

฿ 1,520.00

฿ 1,962.00

฿ 998.39

Days to Ship 8 Day(s) Quote 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 8 Day(s)

Loading...

  1. 1

Related Categories to Toilet Supplies