(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Faucet Accessories

Water faucet parts are tools related to water faucets that are used to adjust the discharge of water from the public supply or the flow rate of hot water. Various parts are used for water faucets. Their roles and shapes vary according to the type of water faucets to be used and the installation location. Large types include adapters mounted onto water faucet taps, shower heads, water faucet handles, switching plugs and discharge hoses. Small items required for mounting these parts, such as nipples and sockets, are also included in this water faucet parts category. Peripheral water faucet items such as sinks, strainer nets and meshed baskets are also considered to be water faucet parts. These parts are frequently made from stainless steel, but also PVC or acrylic resin may be used for drainage hoses and water faucet handles. Select the material and shape according to the application and location of the water faucet.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 6 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 19 Day(s) or Less
  • Others
324 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ballcock Polyethylene Ball EA472AC-1
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ballcock Polyethylene Ball EA472AC-1

    ESCO

    【Product Specifications】
    ・Material-Polyethylene
    ・Max service temperature-50℃
    ・Ball dia.-125 x 95mm
    ・Thread dia.-W3/16
    From: ฿ 297.95
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Key for Public Faucet EA468BP-1

    Key for Public Faucet EA468BP-1

    ESCO

    【Product Specifications】
    ・Insert opening-8 x 8mm
    From: ฿ 120.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Coupling (10 pcs) EA638DU-3

    Stainless Steel Coupling (10 pcs) EA638DU-3【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Electrolytic polishing
    ・Ball chain dia.…3.2mm
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Nipple for Feed Water Pipe EA432MD-13

    Round Nipple for Feed Water Pipe EA432MD-13

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal…13
    ・Screw dim.R…1/2
    ・Length(mm)…31
    From: ฿ 210.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MS-12

    Feed Water Pipe (for Stopcock) EA432MS-12

    ESCO

    【Product Specifications】
    ・Pipe dia.(mm)-12.7mm
    ・Material-Copper
    ・Length-120mm
    From: ฿ 319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Pipe (for Stopcock) EA432MS-20

    Feed Water Pipe (for Stopcock) EA432MS-20

    ESCO

    【Product Specifications】
    ・Pipe dia.(mm)-12.7mm
    ・Material-Copper
    ・Length-200mm
    From: ฿ 370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cap Nut for Water Pipe EA432MS-503

    Cap Nut for Water Pipe EA432MS-503

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Suitable pipe outer dia.-13.5mm
    ・Overall height-12mm
    ・Packing EA432MS-502 to be used for brimless pipe.
    ・Nominal dia.-13
    ・Thread size-G1/2
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw for Faucet Handle EA468B-116

    Screw for Faucet Handle EA468B-116

    ESCO

    【Product Specifications】
    ・Thread dia.-W3/16
    ・Size-φ14x12mm
    ・Material-Brass
    ・Color-Blue
    From: ฿ 89.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw for Faucet Handle EA468B-117

    Screw for Faucet Handle EA468B-117

    ESCO

    【Product Specifications】
    ・Thread dia.-W3/16
    ・Size-φ14x12mm
    ・Material-Brass
    ・Color-Red
    From: ฿ 89.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    40 Mesh Strainer(Stainless Steel) EA468DB-51

    40 Mesh Strainer(Stainless Steel) EA468DB-51

    ESCO

    【Product Specifications】
    ・Material-Stainless steel (SUS304)
    ・Size-φ55(φ25)x20(H)mm
    From: ฿ 102.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Coupling (10 pcs) EA638DU-2

    Stainless Steel Coupling (10 pcs) EA638DU-2【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Electrolytic polishing
    ・Ball chain dia.…2.3mm
    From: ฿ 124.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Ball Chain Connector (10 pcs) EA638DV-2

    Stainless Steel Ball Chain Connector (10 pcs) EA638DV-2【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Electrolytic polishing
    ・Ball chain dia.…2.3mm
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature Control The unit (With Handle ) EA468BX-352

    Temperature Control The unit (With Handle ) EA468BX-352

    ESCO

    【Product Specifications】
    ・Type …TH576-2S
    ・TOTOMade In
    ・With Handle
    From: ฿ 5,730.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Washing machine For Wall Faucet (With Stopper ) EA468CF-202

    Washing machine For Wall Faucet (With Stopper ) EA468CF-202

    ESCO

    【Product Specifications】
    ・Washing machine For
    ・Thread Dia …PJ1/2
    ・Description …Room temperature For
    ・Check Valve ,Water Stop Valve Adapted
    ・Installation Dim. (Dxh )…77 x 79mm
    ・With Stopper
    From: ฿ 4,132.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Ballcock valve EA472BA-12

    Ballcock valve EA472BA-12

    ESCO

    【Product Specifications】
    ・Target Tank …SH30・SH31・SH32・SH33・SH670・SH671
    From: ฿ 6,534.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low tank For Water stop valve EA472BA-44

    Low tank For Water stop valve EA472BA-44

    ESCO

    【Product Specifications】
    ・Feed Water Pipe Length …212mm
    ・Material …Cupper ,Stainless Steel
    ・Thread Dia …R1/2
    From: ฿ 2,380.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Conservation Series, Water Conserving Adapter (M24XP1.0)

    Water Conservation Series, Water Conserving Adapter (M24XP1.0)

    MIZUSEI

    [Features]
    · Water conservation effectiveness of 40% to 50%.
    · Features a built-in pressure reducing flow-rate control valve for water conservation effectiveness of 40% to 50%. (PATNo.3059989.
    )· Trouble-free, easy installation. Useful for reducing water charges and protecting water resources.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Parts, Purified Water Spout Cartridge, SC-GS

    Water Faucet Parts, Purified Water Spout Cartridge, SC-GS

    MIZUSEI

    SC-GS purified water spout cartridge (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
    · Materials: Brass/NBR
    · Length: 27 mm
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Parts, Crystal Handle, SH

    Water Faucet Parts, Crystal Handle, SH

    MIZUSEI

    SH crystal handle (water faucet part). Manufactured by MIZSEI MFG Co., Ltd, provider of a wide array of water supply and utilities related products.
    · Material: Acrylic resin
    · Length: 45 mm
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Water Faucet Parts, Mini Pressure Reducing Valve (Auxiliary Stopcock Type)

    Water Faucet Parts, Mini Pressure Reducing Valve (Auxiliary Stopcock Type)

    MIZUSEI

    [Features]
    · Maintains a constant secondary side pressure without affecting the primary side pressure. Utilizes a piston system instead of the conventional diaphragm one. Offers superior durability without risk of breaking the membrane.
    · Can be connected to individual kitchen/bathroom equipment. The reduced pressure or positive pressure can be used to maintain constant pressure for kitchen/bathroom equipment.
    · Remove the G1/2 threads and water faucet handle upper part to replace. A single-tool replaceable structure.
    · Stopcock mechanism included. Can be used as a stopcock for adjusting the flow rate or for stopping water.
    · Built-in strainer.
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Stopcocks, Branch Faucets, Diverter Fitting Set

    Stopcocks, Branch Faucets, Diverter Fitting Set

    MIZUSEI

    [Features]
    · Connects between the mixing faucet and handle/crank to divert water.
    · TOTO .
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Rubber EA124MA-1

    Faucet Valve with Rubber EA124MA-1【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・Nominal dia.…13
    ・OD (mm)…15
    From: ฿ 247.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stem-Fixed Valve EA124MA-11

    Stem-Fixed Valve EA124MA-11

    ESCO

    【Product Specifications】
    ・For cold region
    ・Material-EPDM, brass
    ・For nominal 13
    ・Service temperature-1℃ to 80℃
    From: ฿ 80.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water-Saving Type Stem-Fixed Valve EA124MA-13

    Water-Saving Type Stem-Fixed Valve EA124MA-13【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For cold region
    ・Material-EPDM, brass
    ・For nominal 13
    ・Service temperature-1℃ to 80℃
    From: ฿ 269.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stem-Fixed Valve EA124MA-19

    Stem-Fixed Valve EA124MA-19【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-EPDM、Brass
    ・Operating temperature 1 to 80 degrees
    ・For nominal 13
    ・Dia.-14mm
    From: ฿ 210.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve With Water-Saving Rubber EA124MA-33

    Faucet Valve With Water-Saving Rubber EA124MA-33

    ESCO

    【Product Specifications】
    ・Nominal …13For
    ・Dia …14.5mm
    ・Service Temperature …1 To 80℃
    ・Material …EPDM、Brass
    ・Qty. Per Unit …1 pcs
    From: ฿ 102.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Rubber EA124MA-5

    Faucet Valve with Rubber EA124MA-5

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・Service temperature-1℃ to 80℃
    ・A…24
    ・B…13.5
    ・C…14
    From: ฿ 67.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Rubber EA124MA-6

    Faucet Valve with Rubber EA124MA-6

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・Service temperature-1℃ to 80℃
    ・A…25.5
    ・B…14
    ・C…15
    From: ฿ 80.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Rubber EA124MA-7

    Faucet Valve with Rubber EA124MA-7

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・Service temperature-1℃ to 80℃
    ・A…25
    ・B…16.7
    ・C…17
    From: ฿ 89.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Rubber EA124MA-8

    Faucet Valve with Rubber EA124MA-8

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・Service temperature-1℃ to 80℃
    ・A…32
    ・B…20
    ・C…21
    From: ฿ 167.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Valve with Water-Saving Rubber EA124MA-9

    Faucet Valve with Water-Saving Rubber EA124MA-9【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-EPDM, brass
    ・For nominal 13
    ・Service temperature-1℃ to 80℃
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Faucet Repair Tool Set EA124MC-11

    Universal Faucet Repair Tool Set EA124MC-11

    ESCO

    【Product Specifications】
    ・Set details--11, -12: faucet valve with rubber for water line, faucet packing, universal pipe installation packing, ring, handle packing in faucet, packing support, adjusting packing, seal tape (1m), 1 pc each,-13, -14: stem-fixed valve for water line, fixed valve packing, universal pipe installation packing, ring, handle packing in faucet, packing support, adjusting packing, seal tape (1m), 1 pc each
    ・Applicable dim. (nominal)…13
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Faucet Repair Tool Set EA124MC-13

    Universal Faucet Repair Tool Set EA124MC-13

    ESCO

    【Product Specifications】
    ・Set details--11, -12: faucet valve with rubber for water line, faucet packing, universal pipe installation packing, ring, handle packing in faucet, packing support, adjusting packing, seal tape (1m), 1 pc each,-13, -14: stem-fixed valve for water line, fixed valve packing, universal pipe installation packing, ring, handle packing in faucet, packing support, adjusting packing, seal tape (1m), 1 pc each
    ・Applicable dim. (nominal)…13
    ・Specification…For cold region
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Pipe Fixing Nut EA124MC-21

    Water Pipe Fixing Nut EA124MC-21

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・for Nominal 13
    ・Thread dia.-PJ1/2
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Standing Faucet attachment Washer Set EA124MC-22

    Standing Faucet attachment Washer Set EA124MC-22

    ESCO

    【Product Specifications】
    ・Set details-packing x 2pcs, washer x 1pc, Tightening Nut x 1pc
    ・for Nominal 13
    ・Standing faucet attachment
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing Set for Universal Pipe EA124MC-5

    Packing Set for Universal Pipe EA124MC-5

    ESCO

    【Product Specifications】
    ・Material-NBR, POM
    ・Thickness-5mm
    ・Caution:-Insert the U packing with the groove faced to the body.
    ・Compatible OD…16
    ・ID x OD…15.5 x 21.5
    From: ฿ 110.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Packing Set for Universal Pipe EA124MC-6

    Packing Set for Universal Pipe EA124MC-6

    ESCO

    【Product Specifications】
    ・Material-NBR, POM
    ・Thickness-5mm
    ・Caution:-Insert the U packing with the groove faced to the body.
    ・Compatible OD…19
    ・ID x OD…18.5 x 24.5
    From: ฿ 145.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Outlet Packing for Washing Machine EA124MC-7

    Water Outlet Packing for Washing Machine EA124MC-7

    ESCO

    【Product Specifications】
    ・Material-NBR, POM
    ・Dim.-ID: 15.7mm, OD: 21.4mm
    ・Thickness-6mm
    ・Compatible OD-16mm
    ・For repairing a nut with nominal 13 (universal swing faucet)
    From: ฿ 139.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nut for Flexible Pipe EA424AE-13

    Nut for Flexible Pipe EA424AE-13

    ESCO

    【Product Specifications】
    ・Nominal dia.--13: 13, -20: 20
    ・Mounting screw--13: 1/2PT -20: 3/4PT
    ・With nut x 2 pcs, packing x 2 pcs
    ・Material-Brass, EPDM
    ・Applicable flexible pipe…EA424AC-13
    From: ฿ 275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Different Dia. Nut for Flexible Pipe EA424AE-132

    Different Dia. Nut for Flexible Pipe EA424AE-132

    ESCO

    【Product Specifications】
    ・Material-Brass, EPDM
    ・Nut to reduce the diameter of OD 16mm of rolled flexible pipe to the nominal dia. 20 G3/4.
    From: ฿ 370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nut for Flexible Pipe EA424AE-20

    Nut for Flexible Pipe EA424AE-20【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Nominal dia.--13: 13, -20: 20
    ・Mounting screw--13: 1/2PT -20: 3/4PT
    ・With nut x 2 pcs, packing x 2 pcs
    ・Material-Brass, EPDM
    ・Applicable flexible pipe…EA424AC-20
    From: ฿ 420.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nut for Flexible Pipe EA424AF-13

    Nut for Flexible Pipe EA424AF-13【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Nominal dia. 13
    ・Mounting screw 1/2PT
    ・With nut x 2 pcs, packing x 2 pcs
    ・Material-Brass, EPDM
    ・Applicable flexible pipe-EA424AD-13
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-10

    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-10

    ESCO

    【Product Specifications】
    ・Material-Pipe: SUS304, Nut: brassPacking: ethylene propylene rubber (EPDM)
    ・Nominal (OD) x Length…13(16) x 100mm
    From: ฿ 385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-15

    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-15

    ESCO

    【Product Specifications】
    ・Material-Pipe: SUS304, Nut: brassPacking: ethylene propylene rubber (EPDM)
    ・Nominal (OD) x Length…13(16) x 150mm
    From: ฿ 392.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-20

    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-20

    ESCO

    【Product Specifications】
    ・Material-Pipe: SUS304, Nut: brassPacking: ethylene propylene rubber (EPDM)
    ・Nominal (OD) x Length…13(16) x 200mm
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-25

    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-25

    ESCO

    【Product Specifications】
    ・Material-Pipe: SUS304, Nut: brassPacking: ethylene propylene rubber (EPDM)
    ・Nominal (OD) x Length…13(16) x 250mm
    From: ฿ 414.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-30

    Flexible Pipe for Water Line (with Nut and Packing) EA424BA-30

    ESCO

    【Product Specifications】
    ・Material-Pipe: SUS304, Nut: brassPacking: ethylene propylene rubber (EPDM)
    ・Nominal (OD) x Length…13(16) x 300mm
    From: ฿ 435.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple for Flexible Pipe EA432L-12

    Nipple for Flexible Pipe EA432L-12

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal-20
    ・Thread dia.-G3/4xR3/4
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple for Flexible Pipe EA432L-2

    Nipple for Flexible Pipe EA432L-2

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal…20
    ・Length…34.0mm
    ・Thread dia.…G3/4 x R3/4
    From: ฿ 327.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cap Nut (with Packing) EA432LG-1
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Cap Nut (with Packing) EA432LG-1

    ESCO

    【Product Specifications】
    ・Water shutoff cap for pipe opening
    ・Material-Brass(chrome-plated)
    ・Nominal…13
    ・Thread…G1/2
    ・Size…23mm
    From: ฿ 223.98
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cap Nut (with Packing) EA432LG-2

    Cap Nut (with Packing) EA432LG-2

    ESCO

    【Product Specifications】
    ・Water shutoff cap for pipe opening
    ・Material-Brass(chrome-plated)
    ・Nominal…20
    ・Thread…G3/4
    ・Size…29mm
    From: ฿ 240.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thread Adapter EA432LJ-44

    Thread Adapter EA432LJ-44

    ESCO

    【Product Specifications】
    ・Material-Bronze, EPDM
    ・Nominal…13 x 13
    ・Male…R1/2
    ・Female…G1/2
    From: ฿ 349.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Thread Adapter EA432LJ-66
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Thread Adapter EA432LJ-66

    ESCO

    【Product Specifications】
    ・Material-Bronze, EPDM
    ・Nominal…20 x 20
    ・Male…R3/4
    ・Female…G3/4
    From: ฿ 395.08
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Round Nipple for Feed Water Pipe EA432MD-20

    Round Nipple for Feed Water Pipe EA432MD-20

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal…20
    ・Screw dim.R…3/4
    ・Length(mm)…38
    From: ฿ 340.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bushing for Feed Water Pipe (Chrome Plating) EA432MH-13

    Bushing for Feed Water Pipe (Chrome Plating) EA432MH-13

    ESCO

    【Product Specifications】
    ・Material-Bronze
    ・Nominal-10 x 13
    ・Female-Rc3/8"
    ・Male-R1/2"
    From: ฿ 290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Flexible Pipe (for Stopcock) EA432MS-2

    Feed Water Flexible Pipe (for Stopcock) EA432MS-2

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Pipe dia.(mm)-12.7mm
    ・Length-200mm
    ・Length of Flexible-120mm
    From: ฿ 370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5

    Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Pipe dia.(mm)-12.7mm
    ・Length-250mm
    ・Length of Flexible-160mm
    From: ฿ 385.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Feed Water Flexible Pipe (for Stopcock) EA432MS-3

    Feed Water Flexible Pipe (for Stopcock) EA432MS-3

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Pipe dia.(mm)-12.7mm
    ・Length-300mm
    ・Length of Flexible-160mm
    From: ฿ 399.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bearing Bar EA432MW-1

    Bearing Bar EA432MW-1

    ESCO

    【Product Specifications】
    ・Thread dia.-W1/4x 20 teeth
    ・Pipe dia.-6mm
    ・Material-Brass
    ・Use EA432MW-40 as a washer, use EA432MV-1 to -11as a fixed fitting.
    ・Length-45mm
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bearing Bar EA432MW-12

    Bearing Bar EA432MW-12

    ESCO

    【Product Specifications】
    ・Thread dia.-W1/4x 20 teeth
    ・Pipe dia.-6mm
    ・Material-Brass
    ・Use EA432MW-40 as a washer, use EA432MV-1 to -11as a fixed fitting.
    ・Length-150mm
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bearing Bar EA432MW-2

    Bearing Bar EA432MW-2

    ESCO

    【Product Specifications】
    ・Thread dia.-W1/4x 20 teeth
    ・Pipe dia.-6mm
    ・Material-Brass
    ・Use EA432MW-40 as a washer, use EA432MV-1 to -11as a fixed fitting.
    ・Length-50mm
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bearing Bar EA432MW-5

    Bearing Bar EA432MW-5

    ESCO

    【Product Specifications】
    ・Thread dia.-W1/4x 20 teeth
    ・Pipe dia.-6mm
    ・Material-Brass
    ・Use EA432MW-40 as a washer, use EA432MV-1 to -11as a fixed fitting.
    ・Length-70mm
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bearing Bar EA432MW-7

    Bearing Bar EA432MW-7

    ESCO

    【Product Specifications】
    ・Thread dia.-W1/4x 20 teeth
    ・Pipe dia.-6mm
    ・Material-Brass
    ・Use EA432MW-40 as a washer, use EA432MV-1 to -11as a fixed fitting.
    ・Length-100mm
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10

    PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp1/2"
    ・Male-PJ1/2"
    ・Length(mm)-22
    From: ฿ 189.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ3/4"x 15 mm Adjustment screw(Thick type) EA432SA-115

    PJ3/4"x 15 mm Adjustment screw(Thick type) EA432SA-115

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp3/4"
    ・Male-PJ3/4"
    ・Length(mm)-28
    From: ฿ 284.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ3/4"x 20 mm Adjustment screw(Thick type) EA432SA-120

    PJ3/4"x 20 mm Adjustment screw(Thick type) EA432SA-120

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp3/4"
    ・Male-PJ3/4"
    ・Length(mm)-33
    From: ฿ 319.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ3/4"x 25 mm Adjustment screw(Thick type) EA432SA-125

    PJ3/4"x 25 mm Adjustment screw(Thick type) EA432SA-125

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp3/4"
    ・Male-PJ3/4"
    ・Length(mm)-38
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ1/2"x 15 mm Adjustment screw(Thick type) EA432SA-15

    PJ1/2"x 15 mm Adjustment screw(Thick type) EA432SA-15

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp1/2"
    ・Male-PJ1/2"
    ・Length(mm)-27
    From: ฿ 197.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ1/2"x 20 mm Adjustment screw(Thick type) EA432SA-20

    PJ1/2"x 20 mm Adjustment screw(Thick type) EA432SA-20

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Hole dia.(Width across hex)-Nominal13:12.5mm,Nominal20:16.5mm,Nominal25:21.5mm
    ・Female-Rp1/2"
    ・Male-PJ1/2"
    ・Length(mm)-32
    From: ฿ 219.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gunmetal Adjustment screw EA432SB-15

    Gunmetal Adjustment screw EA432SB-15

    ESCO

    【Product Specifications】
    ・Material-Bronze
    ・Hole dia.(Width across hex)-Nominal13:12mm,Nominal20:16mm,Nominal25:21mm
    ・Female-Rp1/2"
    ・Male-R1/2"
    ・Length(mm)-30
    From: ฿ 362.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ1/2"x 25 mm Adjustment screw(with Anti-Slip) EA432SD-25

    PJ1/2"x 25 mm Adjustment screw(with Anti-Slip) EA432SD-25

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal 13
    ・Hole dia.(Width across hex)-12.5mm
    ・Rib provided on the outside to make it less slippery
    ・Female-Rp1/2"
    ・Male-PJ1/2"
    ・Length(mm)-36.5
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30

    PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30

    ESCO

    【Product Specifications】
    ・Material-Brass
    ・Nominal 13
    ・Hole dia.(Width across hex)-12.5mm
    ・Rib provided on the outside to make it less slippery
    ・Female-Rp1/2"
    ・Male-PJ1/2"
    ・Length(mm)-41.5
    From: ฿ 275.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gunmetal Adjustment screw for Urban Renaissance Agency EA432SE-20

    Gunmetal Adjustment screw for Urban Renaissance Agency EA432SE-20

    ESCO

    【Product Specifications】
    ・Material-Bronze
    ・Hole dia.(Width across hex)-16.5mm
    ・Female-G1/2"
    ・Male-R3/4"
    ・Length(mm)-20
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw for Faucet Handle EA468B-118

    Screw for Faucet Handle EA468B-118

    ESCO

    【Product Specifications】
    ・Thread dia.-W3/16
    ・Size-φ14x12mm
    ・Material-Brass
    From: ฿ 80.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall-Type Eye washing Faucet EA468B-59

    Wall-Type Eye washing Faucet EA468B-59

    ESCO

    【Product Specifications】
    ・Thread dia.-PJ1/2
    ・Material-Bronze
    ・Installation dim.(Depth x Height)-150 x 85mm
    From: ฿ 5,300.00
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Coupling EA468BT-104

    Hose Coupling EA468BT-104

    ESCO

    【Product Specifications】
    ・For hose faucet
    ・Material-Brass
    ・Thread…G1/2
    ・Hose ID…15.5mm
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Coupling EA468BT-11

    Hose Coupling EA468BT-11

    ESCO

    【Product Specifications】
    ・Thread dia.-G1/2
    ・Length-37mm
    ・Shank diameter-15.5mm (for ID 15mm hoses)
    ・Material-Brass
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Head EA468BY-7

    Faucet Head EA468BY-7

    ESCO

    【Product Specifications】
    ・Just fit it on the faucet of 15 to 22mm end diameter and it will prevent water splash and remove contaminants.
    ・Service temperature-1 to 40℃
    ・Color-Blue
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Head EA468BY-8

    Faucet Head EA468BY-8

    ESCO

    【Product Specifications】
    ・Just fit it on the faucet of 15 to 22mm end diameter and it will prevent water splash and remove contaminants.
    ・Service temperature-1 to 40℃
    ・Color-Red
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Head EA468BY-9

    Faucet Head EA468BY-9

    ESCO

    【Product Specifications】
    ・Just fit it on the faucet of 15 to 22mm end diameter and it will prevent water splash and remove contaminants.
    ・Service temperature-1 to 40℃
    ・Color-White
    From: ฿ 232.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adapter for Faucet Aerator EA468BZ-13

    Adapter for Faucet Aerator EA468BZ-13

    ESCO

    【Product Specifications】
    ・Thread dia.-W 22 Ridge 20
    ・Material-POM
    ・Replacement part of the rectifier on the heat pipe tip
    From: ฿ 197.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Adapter for Faucet Aerator EA468BZ-21

    Adapter for Faucet Aerator EA468BZ-21

    ESCO

    【Product Specifications】
    ・Thread dia.-W 22 Ridge 20
    ・OD-17.8mm
    ・Material-Brass
    ・A simple water purifier, cleaner, and hose with ID 15mm can be attached to a faucet with aerator (nominal 13).
    From: ฿ 254.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Optional Base for Washing Machine EA468CJ-100
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Optional Base for Washing Machine EA468CJ-100【4 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Size-105x105x104(H)mm
    ・Size of the Raising Material-100mm
    ・Material-PP
    ・Load capacity(four point mounting)-1.9kN
    ・Installable on most washing machine pans
    ・Can be used for drum-type washing machine
    ・Reduces vibration noise of washing machine.
    From: ฿ 3,384.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Drain Water Hose for Washing Machine EA468CJ-51

    Drain Water Hose for Washing Machine EA468CJ-51

    ESCO

    【Product Specifications】
    ・Material-PVC
    ・Can be attached to 32 to 35mm hose ends.
    ・Hose outlet to be adjusted by cutting with scissors to suit hose end thickness
    ・Length-1m
    From: ฿ 450.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Receiver [for Pull-out Type Mixing Faucet] EA468CV-31

    Water Receiver [for Pull-out Type Mixing Faucet] EA468CV-31

    ESCO

    【Product Specifications】
    ・Dim.-211 x 202 x 105mm
    ・Water receiver for pull-out type mixing faucet
    ・Place it where the hose is set completely in the container.
    ・Material-Polyethylene
    From: ฿ 2,172.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inner Rubber for Sink Drain Trap EA468D-1

    Inner Rubber for Sink Drain Trap EA468D-1

    ESCO

    【Product Specifications】
    ・Material-Synthetic Rubber
    ・Dim.…Dia. 144mm
    From: ฿ 297.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inner Rubber for Sink Drain Trap EA468D-3

    Inner Rubber for Sink Drain Trap EA468D-3

    ESCO

    【Product Specifications】
    ・Material-Synthetic Rubber
    ・Dim.…Dia. 146mm
    From: ฿ 529.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inner Rubber for Sink Drain Trap EA468D-4

    Inner Rubber for Sink Drain Trap EA468D-4

    ESCO

    【Product Specifications】
    ・Material-Synthetic Rubber
    ・Dim.…Dia. 150mm
    From: ฿ 537.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water stop for Drain Trap EA468DA-1

    Water stop for Drain Trap EA468DA-1

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 116.5mm
    ・Material-Resin
    From: ฿ 117.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water stop for Drain Trap EA468DA-2

    Water stop for Drain Trap EA468DA-2

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 117mm
    ・Material-Resin
    From: ฿ 305.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Type
You can add up to 6 items per a category to the compare list.
Sale
Ballcock Polyethylene Ball EA472AC-1
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Key for Public Faucet EA468BP-1
You can add up to 6 items per a category to the compare list.
Stainless Steel Coupling (10 pcs) EA638DU-3
You can add up to 6 items per a category to the compare list.
Round Nipple for Feed Water Pipe EA432MD-13
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MS-12
You can add up to 6 items per a category to the compare list.
Feed Water Pipe (for Stopcock) EA432MS-20
You can add up to 6 items per a category to the compare list.
Cap Nut for Water Pipe EA432MS-503
You can add up to 6 items per a category to the compare list.
Screw for Faucet Handle EA468B-116
You can add up to 6 items per a category to the compare list.
Screw for Faucet Handle EA468B-117
You can add up to 6 items per a category to the compare list.
40 Mesh Strainer(Stainless Steel) EA468DB-51
You can add up to 6 items per a category to the compare list.
Stainless Steel Coupling (10 pcs) EA638DU-2
You can add up to 6 items per a category to the compare list.
Stainless Steel Ball Chain Connector (10 pcs) EA638DV-2
You can add up to 6 items per a category to the compare list.
Temperature Control The unit (With Handle ) EA468BX-352
You can add up to 6 items per a category to the compare list.
Washing machine For Wall Faucet (With Stopper ) EA468CF-202
You can add up to 6 items per a category to the compare list.
Ballcock valve EA472BA-12
You can add up to 6 items per a category to the compare list.
Low tank For Water stop valve EA472BA-44
You can add up to 6 items per a category to the compare list.
Water Conservation Series, Water Conserving Adapter (M24XP1.0)
You can add up to 6 items per a category to the compare list.
Water Faucet Parts, Purified Water Spout Cartridge, SC-GS
You can add up to 6 items per a category to the compare list.
Water Faucet Parts, Crystal Handle, SH
You can add up to 6 items per a category to the compare list.
Water Faucet Parts, Mini Pressure Reducing Valve (Auxiliary Stopcock Type)
You can add up to 6 items per a category to the compare list.
Stopcocks, Branch Faucets, Diverter Fitting Set
You can add up to 6 items per a category to the compare list.
Faucet Valve with Rubber EA124MA-1
You can add up to 6 items per a category to the compare list.
Stem-Fixed Valve EA124MA-11
You can add up to 6 items per a category to the compare list.
Water-Saving Type Stem-Fixed Valve EA124MA-13
You can add up to 6 items per a category to the compare list.
Stem-Fixed Valve EA124MA-19
You can add up to 6 items per a category to the compare list.
Faucet Valve With Water-Saving Rubber EA124MA-33
You can add up to 6 items per a category to the compare list.
Faucet Valve with Rubber EA124MA-5
You can add up to 6 items per a category to the compare list.
Faucet Valve with Rubber EA124MA-6
You can add up to 6 items per a category to the compare list.
Faucet Valve with Rubber EA124MA-7
You can add up to 6 items per a category to the compare list.
Faucet Valve with Rubber EA124MA-8
You can add up to 6 items per a category to the compare list.
Faucet Valve with Water-Saving Rubber EA124MA-9
You can add up to 6 items per a category to the compare list.
Universal Faucet Repair Tool Set EA124MC-11
You can add up to 6 items per a category to the compare list.
Universal Faucet Repair Tool Set EA124MC-13
You can add up to 6 items per a category to the compare list.
Water Pipe Fixing Nut EA124MC-21
You can add up to 6 items per a category to the compare list.
Standing Faucet attachment Washer Set EA124MC-22
You can add up to 6 items per a category to the compare list.
Packing Set for Universal Pipe EA124MC-5
You can add up to 6 items per a category to the compare list.
Packing Set for Universal Pipe EA124MC-6
You can add up to 6 items per a category to the compare list.
Water Outlet Packing for Washing Machine EA124MC-7
You can add up to 6 items per a category to the compare list.
Nut for Flexible Pipe EA424AE-13
You can add up to 6 items per a category to the compare list.
Different Dia. Nut for Flexible Pipe EA424AE-132
You can add up to 6 items per a category to the compare list.
Nut for Flexible Pipe EA424AE-20
You can add up to 6 items per a category to the compare list.
Nut for Flexible Pipe EA424AF-13
You can add up to 6 items per a category to the compare list.
Flexible Pipe for Water Line (with Nut and Packing) EA424BA-10
You can add up to 6 items per a category to the compare list.
Flexible Pipe for Water Line (with Nut and Packing) EA424BA-15
You can add up to 6 items per a category to the compare list.
Flexible Pipe for Water Line (with Nut and Packing) EA424BA-20
You can add up to 6 items per a category to the compare list.
Flexible Pipe for Water Line (with Nut and Packing) EA424BA-25
You can add up to 6 items per a category to the compare list.
Flexible Pipe for Water Line (with Nut and Packing) EA424BA-30
You can add up to 6 items per a category to the compare list.
Nipple for Flexible Pipe EA432L-12
You can add up to 6 items per a category to the compare list.
Nipple for Flexible Pipe EA432L-2
You can add up to 6 items per a category to the compare list.
Sale
Cap Nut (with Packing) EA432LG-1
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Cap Nut (with Packing) EA432LG-2
You can add up to 6 items per a category to the compare list.
Thread Adapter EA432LJ-44
You can add up to 6 items per a category to the compare list.
Sale
Thread Adapter EA432LJ-66
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Round Nipple for Feed Water Pipe EA432MD-20
You can add up to 6 items per a category to the compare list.
Bushing for Feed Water Pipe (Chrome Plating) EA432MH-13
You can add up to 6 items per a category to the compare list.
Feed Water Flexible Pipe (for Stopcock) EA432MS-2
You can add up to 6 items per a category to the compare list.
Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5
You can add up to 6 items per a category to the compare list.
Feed Water Flexible Pipe (for Stopcock) EA432MS-3
You can add up to 6 items per a category to the compare list.
Bearing Bar EA432MW-1
You can add up to 6 items per a category to the compare list.
Bearing Bar EA432MW-12
You can add up to 6 items per a category to the compare list.
Bearing Bar EA432MW-2
You can add up to 6 items per a category to the compare list.
Bearing Bar EA432MW-5
You can add up to 6 items per a category to the compare list.
Bearing Bar EA432MW-7
You can add up to 6 items per a category to the compare list.
PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10
You can add up to 6 items per a category to the compare list.
PJ3/4"x 15 mm Adjustment screw(Thick type) EA432SA-115
You can add up to 6 items per a category to the compare list.
PJ3/4"x 20 mm Adjustment screw(Thick type) EA432SA-120
You can add up to 6 items per a category to the compare list.
PJ3/4"x 25 mm Adjustment screw(Thick type) EA432SA-125
You can add up to 6 items per a category to the compare list.
PJ1/2"x 15 mm Adjustment screw(Thick type) EA432SA-15
You can add up to 6 items per a category to the compare list.
PJ1/2"x 20 mm Adjustment screw(Thick type) EA432SA-20
You can add up to 6 items per a category to the compare list.
Gunmetal Adjustment screw EA432SB-15
You can add up to 6 items per a category to the compare list.
PJ1/2"x 25 mm Adjustment screw(with Anti-Slip) EA432SD-25
You can add up to 6 items per a category to the compare list.
PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30
You can add up to 6 items per a category to the compare list.
Gunmetal Adjustment screw for Urban Renaissance Agency EA432SE-20
You can add up to 6 items per a category to the compare list.
Screw for Faucet Handle EA468B-118
You can add up to 6 items per a category to the compare list.
Wall-Type Eye washing Faucet EA468B-59
You can add up to 6 items per a category to the compare list.
Hose Coupling EA468BT-104
You can add up to 6 items per a category to the compare list.
Hose Coupling EA468BT-11
You can add up to 6 items per a category to the compare list.
Faucet Head EA468BY-7
You can add up to 6 items per a category to the compare list.
Faucet Head EA468BY-8
You can add up to 6 items per a category to the compare list.
Faucet Head EA468BY-9
You can add up to 6 items per a category to the compare list.
Adapter for Faucet Aerator EA468BZ-13
You can add up to 6 items per a category to the compare list.
Adapter for Faucet Aerator EA468BZ-21
You can add up to 6 items per a category to the compare list.
Sale
Optional Base for Washing Machine EA468CJ-100
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Drain Water Hose for Washing Machine EA468CJ-51
You can add up to 6 items per a category to the compare list.
Water Receiver [for Pull-out Type Mixing Faucet] EA468CV-31
You can add up to 6 items per a category to the compare list.
Inner Rubber for Sink Drain Trap EA468D-1
You can add up to 6 items per a category to the compare list.
Inner Rubber for Sink Drain Trap EA468D-3
You can add up to 6 items per a category to the compare list.
Inner Rubber for Sink Drain Trap EA468D-4
You can add up to 6 items per a category to the compare list.
Water stop for Drain Trap EA468DA-1
You can add up to 6 items per a category to the compare list.
Water stop for Drain Trap EA468DA-2
Brand

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MIZUSEI

MIZUSEI

MIZUSEI

MIZUSEI

MIZUSEI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Ballcock Polyethylene Ball EA472AC-1

Key for Public Faucet EA468BP-1

Stainless Steel Coupling (10 pcs) EA638DU-3【10 Pieces Per Package】

Round Nipple for Feed Water Pipe EA432MD-13

Feed Water Pipe (for Stopcock) EA432MS-12

Feed Water Pipe (for Stopcock) EA432MS-20

Cap Nut for Water Pipe EA432MS-503

Screw for Faucet Handle EA468B-116

Screw for Faucet Handle EA468B-117

40 Mesh Strainer(Stainless Steel) EA468DB-51

Stainless Steel Coupling (10 pcs) EA638DU-2【10 Pieces Per Package】

Stainless Steel Ball Chain Connector (10 pcs) EA638DV-2【10 Pieces Per Package】

Temperature Control The unit (With Handle ) EA468BX-352

Washing machine For Wall Faucet (With Stopper ) EA468CF-202

Ballcock valve EA472BA-12

Low tank For Water stop valve EA472BA-44

Water Conservation Series, Water Conserving Adapter (M24XP1.0)

Water Faucet Parts, Purified Water Spout Cartridge, SC-GS

Water Faucet Parts, Crystal Handle, SH

Water Faucet Parts, Mini Pressure Reducing Valve (Auxiliary Stopcock Type)

Stopcocks, Branch Faucets, Diverter Fitting Set

Faucet Valve with Rubber EA124MA-1【2 Pieces Per Package】

Stem-Fixed Valve EA124MA-11

Water-Saving Type Stem-Fixed Valve EA124MA-13【2 Pieces Per Package】

Stem-Fixed Valve EA124MA-19【2 Pieces Per Package】

Faucet Valve With Water-Saving Rubber EA124MA-33

Faucet Valve with Rubber EA124MA-5

Faucet Valve with Rubber EA124MA-6

Faucet Valve with Rubber EA124MA-7

Faucet Valve with Rubber EA124MA-8

Faucet Valve with Water-Saving Rubber EA124MA-9【2 Pieces Per Package】

Universal Faucet Repair Tool Set EA124MC-11

Universal Faucet Repair Tool Set EA124MC-13

Water Pipe Fixing Nut EA124MC-21

Standing Faucet attachment Washer Set EA124MC-22

Packing Set for Universal Pipe EA124MC-5

Packing Set for Universal Pipe EA124MC-6

Water Outlet Packing for Washing Machine EA124MC-7

Nut for Flexible Pipe EA424AE-13

Different Dia. Nut for Flexible Pipe EA424AE-132

Nut for Flexible Pipe EA424AE-20【2 Pieces Per Package】

Nut for Flexible Pipe EA424AF-13【2 Pieces Per Package】

Flexible Pipe for Water Line (with Nut and Packing) EA424BA-10

Flexible Pipe for Water Line (with Nut and Packing) EA424BA-15

Flexible Pipe for Water Line (with Nut and Packing) EA424BA-20

Flexible Pipe for Water Line (with Nut and Packing) EA424BA-25

Flexible Pipe for Water Line (with Nut and Packing) EA424BA-30

Nipple for Flexible Pipe EA432L-12

Nipple for Flexible Pipe EA432L-2

Cap Nut (with Packing) EA432LG-1

Cap Nut (with Packing) EA432LG-2

Thread Adapter EA432LJ-44

Thread Adapter EA432LJ-66

Round Nipple for Feed Water Pipe EA432MD-20

Bushing for Feed Water Pipe (Chrome Plating) EA432MH-13

Feed Water Flexible Pipe (for Stopcock) EA432MS-2

Feed Water Flexible Pipe (for Stopcock) EA432MS-2.5

Feed Water Flexible Pipe (for Stopcock) EA432MS-3

Bearing Bar EA432MW-1

Bearing Bar EA432MW-12

Bearing Bar EA432MW-2

Bearing Bar EA432MW-5

Bearing Bar EA432MW-7

PJ1/2"x 10 mm Adjustment screw(Thick type) EA432SA-10

PJ3/4"x 15 mm Adjustment screw(Thick type) EA432SA-115

PJ3/4"x 20 mm Adjustment screw(Thick type) EA432SA-120

PJ3/4"x 25 mm Adjustment screw(Thick type) EA432SA-125

PJ1/2"x 15 mm Adjustment screw(Thick type) EA432SA-15

PJ1/2"x 20 mm Adjustment screw(Thick type) EA432SA-20

Gunmetal Adjustment screw EA432SB-15

PJ1/2"x 25 mm Adjustment screw(with Anti-Slip) EA432SD-25

PJ1/2"x 30 mm Adjustment screw(with Anti-Slip) EA432SD-30

Gunmetal Adjustment screw for Urban Renaissance Agency EA432SE-20

Screw for Faucet Handle EA468B-118

Wall-Type Eye washing Faucet EA468B-59

Hose Coupling EA468BT-104

Hose Coupling EA468BT-11

Faucet Head EA468BY-7

Faucet Head EA468BY-8

Faucet Head EA468BY-9

Adapter for Faucet Aerator EA468BZ-13

Adapter for Faucet Aerator EA468BZ-21

Optional Base for Washing Machine EA468CJ-100【4 Pieces Per Package】

Drain Water Hose for Washing Machine EA468CJ-51

Water Receiver [for Pull-out Type Mixing Faucet] EA468CV-31

Inner Rubber for Sink Drain Trap EA468D-1

Inner Rubber for Sink Drain Trap EA468D-3

Inner Rubber for Sink Drain Trap EA468D-4

Water stop for Drain Trap EA468DA-1

Water stop for Drain Trap EA468DA-2

From

฿ 297.95

Special Price

On Sale Until 31/03/2025

฿ 120.00

฿ 145.00

฿ 210.00

฿ 319.00

฿ 370.00

฿ 139.00

฿ 89.00

฿ 89.00

฿ 102.00

฿ 124.00

฿ 145.00

฿ 5,730.00

฿ 4,132.00

฿ 6,534.00

฿ 2,380.00

฿ 100.00

฿ 100.00

฿ 100.00

฿ 100.00

฿ 100.00

฿ 247.00

฿ 80.00

฿ 269.00

฿ 210.00

฿ 102.00

฿ 67.00

฿ 80.00

฿ 89.00

฿ 167.00

฿ 219.00

฿ 284.00

฿ 284.00

฿ 219.00

฿ 297.00

฿ 110.00

฿ 145.00

฿ 139.00

฿ 275.00

฿ 370.00

฿ 420.00

฿ 240.00

฿ 385.00

฿ 392.00

฿ 399.00

฿ 414.00

฿ 435.00

฿ 284.00

฿ 327.00

฿ 223.98

Special Price

On Sale Until 31/03/2025

฿ 240.00

฿ 349.00

฿ 395.08

Special Price

On Sale Until 31/03/2025

฿ 340.00

฿ 290.00

฿ 370.00

฿ 385.00

฿ 399.00

฿ 219.00

฿ 355.00

฿ 219.00

฿ 254.00

฿ 284.00

฿ 189.00

฿ 284.00

฿ 319.00

฿ 355.00

฿ 197.00

฿ 219.00

฿ 362.00

฿ 232.00

฿ 275.00

฿ 355.00

฿ 80.00

฿ 5,300.00

฿ 297.00

฿ 254.00

฿ 232.00

฿ 232.00

฿ 232.00

฿ 197.00

฿ 254.00

฿ 3,384.32

Special Price

On Sale Until 31/03/2025

฿ 450.00

฿ 2,172.00

฿ 297.00

฿ 529.00

฿ 537.00

฿ 117.00

฿ 305.00

Days to Ship Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote Quote Quote Quote Quote 12 Day(s) 21 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 21 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Type----------------Feed Pipe AdapterWater FilterHandlePressure Relief ValveProducts for Branching---------------------------------------------------------------------

Loading...

Related Categories to Water Faucet Accessories