(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Pipes

Stainless Steel Pipes products from the Automation Components category can be selected based on many product specifications such as Cleaning Method, Environmentally friendly, Characteristics/Applications. The recommended brands for Stainless Steel Pipes are MISUMI, ESCO, KOBERUKOKOUKAN. The products of Stainless Steel Pipes are offered in a total of 6 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pipes

    Stainless Steel Pipes

    MISUMI

    This product is a seamless pipe.
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Pipe (Seamless) Cutting Product

    Stainless Steel Pipe (Seamless) Cutting Product

    KOBERUKOKOUKAN

    High-quality stainless steel pipe made in Japan. Manufactured from our extensive inventory for quick delivery.
    · Seamless pipe
    · Selectable width sizes in 1-mm increments.
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    HGSP Pipe
    Until 31/03/2025

    Sale
    Until 31/03/2025

    HGSP Pipe【3-5 Pieces Per Package】

    KS SANGYO

    A high-grade and highly reliable stainless steel pipe.
    [Features]
    · Inner diameter: ø0.05 to 3.40 mm.
    · Outer diameter: ø0.1 to 4.0 mm.
    · Length: 50 to 200 mm.
    [Applications]
    · Can be used as required for a variety of applications including general industrial applications, research and development, and prototyping.
    From: ฿ 1,034.32
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    NSSP Stainless Steel Tube (No Thread)

    NSSP Stainless Steel Tube (No Thread)

    NSSP

    [Features]
    · Widely-used general stainless steel pipe for plumbing.
    From: ฿ 2,179.66
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polished Stainless Steel Tube (5 pcs.)

    Polished Stainless Steel Tube (5 pcs.)【1-5 Pieces Per Package】

    ESCO

    [Features]
    ·910 mm, highly durable stainless steel pipe
    ·Material: Stainless steel (SUS304, SUS443J1)
    ·Wall thickness x outer diameter: 0.5 × 6 mm, 0.8 × 13 mm
    ·Finish: #400 polishing
    From: ฿ 1,889.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Clean & Pack] Stainless Steel Pipe

    [Clean & Pack] Stainless Steel Pipe

    MISUMI

    Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
    This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
    ■Part Number for Clean & Pack Products
    ·Degreasing (Anti-rust single packing)    : Part Number SL-□□
    ·Precision cleaning (Degassing double packing)    : Part Number SH-□□
    ·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
    Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
    SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
    Post battery assembly process
    SH-□□Precision cleaningDegassing double packingOil removal
    Dust removal
    Clean environment (Class 10 to 1,000)Battery assembly process
    LCD-related post assembly process
    In-vehicle camera assembly process
    SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
    Dust removal
    Outgas reduction
    Vacuum environment
    Clean environment (Class 10 to 1,000)
    Pre-semiconductor process
    Liquid crystal deposition process
    Pre-OLED process
    ■Notes
    Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Cleaning Method
Environmentally friendly
Characteristics/Applications
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipes
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe (Seamless) Cutting Product
You can add up to 6 items per a category to the compare list.
Sale
HGSP Pipe
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
NSSP Stainless Steel Tube (No Thread)
You can add up to 6 items per a category to the compare list.
Polished Stainless Steel Tube (5 pcs.)
You can add up to 6 items per a category to the compare list.
[Clean & Pack] Stainless Steel Pipe
Brand

MISUMI

KOBERUKOKOUKAN

KS SANGYO

NSSP

ESCO

MISUMI

Product Series

Stainless Steel Pipes

Stainless Steel Pipe (Seamless) Cutting Product

HGSP Pipe【3-5 Pieces Per Package】

NSSP Stainless Steel Tube (No Thread)

Polished Stainless Steel Tube (5 pcs.)【1-5 Pieces Per Package】

[Clean & Pack] Stainless Steel Pipe

CAD
  • 2D / 3D
  • 2D / 3D
From

฿ 1,034.32

Special Price

On Sale Until 31/03/2025

฿ 2,179.66

฿ 1,889.00

Days to Ship 6 Day(s) 8 Day(s) Same day 4 Day(s) Same day 8 Day(s)
Cleaning Method-----Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning
Environmentally friendly-----RoHS Compliant (10 Substances)
Characteristics/Applications-----Clean Washed

Loading...

  1. 1

Application example related to this category

Related Categories to Stainless Steel Pipes