• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 14:00 5/4/2026 to 6:00 6/4/2026. We apologize for the inconvenience.
  • Notification of Price Change 2026 | แจ้งการปรับราคาสินค้า > คลิก
  • Notice Holiday in April 2026 | แจ้งวันหยุดทำการในเดือนเมษายน 2569 > คลิก

Steel Pipes, Copper Pipes, Stainless Steel Pipes

The pipe is elongated with its exterior made of a relatively rigid material and interior having a cavity, with an opening on at least one side.
Short and hard ones are sometimes called cylinders, elongated and soft ones called hoses, and long and hard ones called pipes. Tubes nowadays are used for containers for specific fluids
[Main Types]
Steel pipe: A class of steel products with tube shape made with rolled steel
Copper pipe: A nonferrous metal pipe made of copper. As it has excellent corrosion resistance, corrosion and rust hardly occur in hot water and water, and corrosion resistance against concrete and soil is also excellent, making it suitable for piping construction and electric construction for air, refrigerant, etc. It is also used as a water supply pipe in Japanese style toilets of under-floor water supply type
Stainless steel pipe: Stainless steel piping is a non-petrochemical piping material with high health safety that does not generate rust or unusual odor due to corrosion or elution of environmental hormone
Resin pipe: Because the synthetic resin pipe is lightweight and flexible, it is easy to cut, join and bend. Particularly, small-diameter pipes are long (rolled), enabling easy and seamless piping
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat