• แจ้งปรับราคาสินค้า | Price Adjustment Effective from 1 July 2026 > คลิก
  • แจ้งวันหยุดทำการเดือนกรกฎาคมและสิงหาคม 2569 | Notice holiday in July and August 2026 > คลิก

Speed Controllers

Speed Controllers also known as a pneumatic flow control valve or throttle valve, is a device used to control the flow rate of compressed air in pneumatic systems for example, control the movement speed of a cylinder. When selecting Speed Controllers, it is crucial to consider factors such as control direction (e.g., Meter-In, Meter-Out), Shape(e.g., Straight, Elbow, etc.), Material (Brass, Stainless Steel, Resin, etc.), and Applicable Tube Sizes. These considerations are vital for ensuring the production of high-quality products. We highly recommend reputable brands like MISUMI, KOGANEI, PISCO as well as cost-effective options from MISUMI ECONOMY. Take advantage of the convenience of FREE SHIPPING and NO MINIMUM ORDER on Speed controller and related products for example, Throttle Valves, Needle Valves, Brackets for holding speed controller and so on. If you have any doubts or require assistance in choosing the right product, our experts are readily available to provide advice and guidance.

How to Choose Speed Control Valves

When selecting a speed control valve for your pneumatic system, consider the following factors.

  • Flow Rate: Maximum Flow Rate: Ensure the valve can handle the required flow rate. Minimum Flow Rate: The valve should be able to provide precise control at low flow rates.
  • Operating Pressure: The valve must be rated for the maximum operating pressure of your system.
  • Accuracy: The valve should provide accurate and repeatable control of the air flow. The valve should respond quickly to changes in the control signal.
  • Response Time: The valve can respond to changes in the control signal. Critical for applications where rapid changes in speed are required.
  • Durability and Reliability: Consider the valve's ability to withstand harsh conditions like high temperatures, vibration, or corrosive substances. The valve should be easy to maintain and repair.
  • Material Compatibility: Ensure the valve materials are compatible with the fluid being controlled. The valve should be resistant to corrosion, especially in harsh environments.
  • Control Method: Manual Control: Simple adjustment using a handwheel or lever. Pneumatic Control: Controlled by a pneumatic signal. Electric Control: Controlled by an electrical signal.

Maintaining Pneumatic Speed Control Valves

Regular maintenance is crucial for ensuring the optimal performance and longevity of pneumatic speed control valves. Here are some key maintenance tips.

Regular Inspection on Pneumatic Speed Control Valves

  • Visual Inspection: Check for signs of wear, damage, or leaks.
  • Operational Check: Ensure the valve operates smoothly and responds accurately to control signals.
  • Air Filter Inspection: Clean or replace the air filter to prevent contaminants from entering the valve.

Cleaning Pneumatic Speed Control Valves

  • Regular Cleaning: Remove dirt, dust, and debris from the valve body and internal components.
  • Cleaning Solutions: Use appropriate cleaning solutions to avoid damaging the valve's materials.
  • Compressed Air: Clean hard-to-reach areas with compressed air, but avoid excessive pressure to prevent damage.

Lubrication

  • Lubricate Moving Parts: Apply a suitable lubricant to moving parts like valve stems and seals.
  • Avoid Over-Lubrication: Excess lubricant can attract contaminants and hinder performance.

Seal Replacement

  • Inspect Seals: Regularly check the condition of seals and replace them if worn or damaged.
  • Proper Installation: Ensure new seals are installed correctly to prevent leaks.

Calibration

  • Periodic Calibration: Calibrate the valve to maintain accuracy and precision.
  • Follow Manufacturer's Guidelines: Refer to the manufacturer's instructions for specific calibration procedures.

Storage

  • Clean and Dry Storage: Store valves in a clean and dry environment to prevent corrosion.
  • Protective Covering: Use protective covers to shield valves from dust and damage.

By following these maintenance guidelines, you can significantly extend the lifespan of your pneumatic speed control valves and ensure their reliable operation.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat