(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ventilating Openings

Ventilation openings are intake/exhaust vents to circulate air inside and outside rooms, and roughly classified into louvers and registers. Louvers are mainly used for natural ventilation, and shaped in a way that it is hard to see inside the room by placing long and narrow blades at regular intervals. Some types use perforated panels or wire meshes instead of blades. Louvers with wall caps prevent the infiltration of strong rain and wind, and the cap shapes are selectable from the round type, the U type, the square type, the flat type, etc. Registers use filters for ventilation and prevent the intrusion of pollen, yellow sand and insects from outside. Materials of ventilation openings are aluminum, stainless steel, steel, plastic, etc. Select one for the usage environment.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
44 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    SUS Thick Grille Without Strainer

    SUS Thick Grille Without Strainer

    SUGITA ACE

    · The frame and blades have been welded together to make it durable.· The blades have been hemming (ends are bended back) finished as a PL countermeasure.
    From: ฿ 7,070.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Louver with Round Hood for Automatic Ventilation

    Louver with Round Hood for Automatic Ventilation

    NASTA

    [Features]
    ● Comes with an insect-repelling net that makes it difficult for insects to get inside.
    ● The hood attachment makes it difficult for water to get inside even when raining.

    [Applications]
    ● For automatic ventilation
    From: ฿ 950.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Temperature Fuse For Fireproof Damper

    Temperature Fuse For Fireproof Damper

    UK

    [Specifications]·Rotary type / butterfly type, air vent type: damper, material: Copper
    From: ฿ 141.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Stainless Steel 304 Three-Way Bracket

    Building Hardware, Stainless Steel 304 Three-Way Bracket

    YAHATA

    Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
    · Product name: Stainless steel 304 three-piece corner bracket
    · JAN code: 4979874412683
    · Number contained in a packet: 1
    · Material: Stainless steel
    · Size (mm): 38 · Count x length (mm): 0
    From: ฿ 142.86
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square Register / A-Type Louver

    Square Register / A-Type Louver

    UK

    For inside and outside walls
    From: ฿ 283.42
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Type 2 With Hood, Mesh Ventilation Hole, Fireproof Damper FSW-F3MDSP Series

    SUS Type 2 With Hood, Mesh Ventilation Hole, Fireproof Damper FSW-F3MDSP Series

    UNIX2

    For outdoor use, stainless steel, pipe hood, deep hood, mesh fireproof damper

    Materials: SUS304
    FD portion materials: SUS304 1.5t
    Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)
    From: ฿ 1,729.27
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series

    SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series

    UNIX2

    Soundproof product stainless steel, pipe hood (soundproof), soundproof hood (air supply only), mesh, fireproof damper

    Materials: SUS304
    FD portion materials: SUS304 1.5t
    Sound absorbing material: fiber
    Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)
    From: ฿ 2,807.64
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Brass Nail

    Building Hardware, Brass Nail【140 Pieces Per Package】

    YAHATA

    Made of brass. Mainly for decorative use.
    From: ฿ 75.81
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Aluminum Door Louver

    Building Hardware, Aluminum Door Louver

    SUGITA ACE

    Air vent made from aluminum used for door.
    [Features]
    · Light and rust resistant due to aluminum material.
    [Applications]
    · Ideal for door ventilation.
    From: ฿ 3,377.47
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Louver With Flat-Type Hood For Natural Ventilation Opening

    Louver With Flat-Type Hood For Natural Ventilation Opening

    UK

    Flat-type standard type. Finish options include crystal silver, black, brushed matt, white, milky white, metallic grey, metallic brown, and electrolytic polishing. Type: round air vent with adjustable collar, material: stainless steel, wire mesh: 12M; features: welded assembly type
    From: ฿ 499.90
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underfloor Ventilation Opening (Slide Type)

    Underfloor Ventilation Opening (Slide Type)

    UK

    Square underfloor air vent. Specifications: sliding type, material: stainless steel, finish: silver, wire mesh: 12M
    From: ฿ 639.59
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Type 2 With Hood, Mesh Ventilation Hole FSW-F3M Series

    SUS Type 2 With Hood, Mesh Ventilation Hole FSW-F3M Series

    UNIX2

    For outdoor use, stainless steel, pipe hood, deep hood, mesh

    Materials: SUS304
    Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)
    From: ฿ 1,078.84
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Vent Cap, Fireproof Damper (Rear-Facing Fuse) SG-CVDSPR Series

    SUS Vent Cap, Fireproof Damper (Rear-Facing Fuse) SG-CVDSPR Series

    UNIX2

    For outdoor use, stainless steel, grill, thin-type grill, vertical louver fireproof damper (rear-facing fuse)

    Materials: SUS304
    FD portion materials: SUS304 1.5t
    Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)
    From: ฿ 1,182.91
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD

    Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD

    NASTA

    Type: air vent, square; material: stainless steel (SUS304); finish #400 polishing; fireproof damper 72°C; ventilation effective area (cm2) 31
    From: ฿ 7,377.09
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE

    Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE

    NASTA

    · 20 cm use, Mounting screw pitch (mm): H270 × W270
    · 25 cm use, Mounting screw pitch (mm): H320 × W320
    · 30 cm use, Mounting screw pitch (mm): H370 × W370
    From: ฿ 10,814.46
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Green Angled Bracket

    Building Hardware, Green Angled Bracket

    YAHATA

    Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
    · Product name: Green angled bracket
    · JAN code: 4979874296801
    · Number contained in a packet: 1
    · Size (mm): 2 × 20 × 100 · Count × length (mm): 0
    From: ฿ 109.12
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, 3-Hole L-Shape Bracket

    Building Hardware, 3-Hole L-Shape Bracket

    YAHATA

    Carpentry connection hardware made of chromate plated iron.
    From: ฿ 63.70
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Multi-Hole Wide Plate

    Building Hardware, Multi-Hole Wide Plate

    YAHATA

    Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
    · Product name: Multi-hole wide plate
    · Number contained in a packet: 1 · Count x length (mm): 0
    From: ฿ 289.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Extra Thick Straight Bracket 3MC

    Building Hardware, Extra Thick Straight Bracket 3MC

    YAHATA

    Width = 19 mm. With 3 mm greater width than the current extra thick metal bracket (16 mm), this product fixes items in place with a stronger connection.
    Uses an environmentally friendly trivalent chromate plating. Used as connecting and reinforcing hardware for carpentry.
    From: ฿ 113.49
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)

    Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)

    HILOGIK

    Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware · Thickness (mm): 2 · Screw hole diameter (ø): 3
    · Material: SUS304 stainless steel · Finishing: Barrel polishing finish
    From: ฿ 160.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Bright Chromate Metal Bracket (For Placing Shelving)

    Building Hardware, Bright Chromate Metal Bracket (For Placing Shelving)

    HILOGIK

    Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
    · Material: Iron
    From: ฿ 22.86
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Bright Chromate Horizontal Strip (For Placing Shelving)

    Building Hardware, Bright Chromate Horizontal Strip (For Placing Shelving)【2 Pieces Per Package】

    HILOGIK

    Type: Joint hardware for wood, joint hardware for wood. Type: Strip, flat hardware, plate
    · Material: Iron
    From: ฿ 51.43
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Bright Chromate Three-Sided Bracket

    Building Hardware, Bright Chromate Three-Sided Bracket【4 Pieces Per Package】

    HILOGIK

    Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
    · Material: Iron
    From: ฿ 177.15
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Corporate Bracket

    Building Hardware, Corporate Bracket【4 Pieces Per Package】

    HILOGIK

    Type: Joint hardware for wood, joint hardware for wood. Type: Metal bracket, L-shaped hardware
    · Length C (mm): 15 · Thickness (mm): 2 · Screws used: 3.5 × 25
    · Material: Stainless steel
    From: ฿ 335.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Sky Arm SA-20

    Building Hardware, Sky Arm SA-20

    SUGITA ACE

    [Features]
    · The rod is an efficient 5-pole rod with an angle, which exposes the washed items evenly to sunlight for speedy drying.
    · The low mounting position makes it easier to use than conventional parallel drying racks.
    · It is a simple design that does not spoil the aesthetics. If the concrete base is embedded in the ground, it is even nicer.
    From: ฿ 4,195.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, ACE Push Type Round Resistor
    Building Hardware, ACE Push Type Round Resistor
    Building Hardware, ACE Push Type Round Resistor

    Building Hardware, ACE Push Type Round Resistor

    SUGITA ACE

    [SUGITA ACE 'Building Hardware' Product]

    A round push type ventilating opening that allows you to adjust the ventilation volume with a 3-stage opening and closing by pressing the front panel lightly with one finger.

    [Features]
    · The white gray glossy surface can prevent dust.
    From: ฿ 620.63
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V-14 Ventilation Holes
    From: ฿ 222.07
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Resistor / Aluminum Resistor
    SUS Resistor / Aluminum Resistor
    SUS Resistor / Aluminum Resistor

    SUS Resistor / Aluminum Resistor

    SUGITA ACE

    Air vent with insect screen.
    [Features]
    ·It is possible to fix the shutter by rotating the knob of the register.
    ·SUS (stainless steel) and aluminum material makes it difficult to rust.
    ·It comes with an insect screen.
    [Applications]
    ·It is ideal for ventilation.
    ·It is ideal for use in places where pest invasion is a concern.
    From: ฿ 2,106.99
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SUS Slide Ventilation Holes Below Floor A-Type

    SUS Slide Ventilation Holes Below Floor A-Type

    SUGITA ACE

    Polished finish SUS sliding underfloor air vent. Compatible with pipes of 107 × 114 mm
    From: ฿ 3,863.05
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, SUS Bracket, 516A Type

    Building Hardware, SUS Bracket, 516A Type

    SUGITA ACE

    [SUGITA ACE 'Building Hardware' Product]

    A 516A SUS bracket from SUGITA ACE with single-sided countersunk.

    [Notice]
    · One side (inner side) countersunk.
    From: ฿ 543.84
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, SUS Bracket, 325 Type
    Building Hardware, SUS Bracket, 325 Type
    Building Hardware, SUS Bracket, 325 Type

    Building Hardware, SUS Bracket, 325 Type

    SUGITA ACE

    [SUGITA ACE 'Building Hardware' Product]

    A 325 SUS bracket with single-sided countersunk.

    [Specifications]
    · Hairline finish.

    [Notice]
    · One side (inner side) countersunk.
    · Please order units according to the minimum quantity.
    From: ฿ 189.52
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Steel Metal Bracket Fitting

    Building Hardware, Steel Metal Bracket Fitting

    SUGITA ACE

    [Features]
    · Available in many sizes.
    [Applications]
    · Ideal for reinforcing corners.
    From: ฿ 22.26
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Steel Wide Plate

    Building Hardware, Steel Wide Plate

    SUGITA ACE

    [Features]
    · Double-hole design allows for fixing without misalignment.
    · A wide variety of sizes are available to match the rafters.

    [Application]
    · Ideal for wood and wood splicing reinforcement.
    From: ฿ 523.88
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0)

    Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0)

    SHIMIZU

    Stainless steel reinforcing plate. The long hole increases the number of possible applications.
    Hole pitch: 25 mm
    From: ฿ 114.29
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Building Hardware, Bright Chromate Flat Side Corner Metal Bracket

    Building Hardware, Bright Chromate Flat Side Corner Metal Bracket

    SHIMIZU

    Bright chromate flat and horizontal corner protector for building equipment accessory fittings. Type: wood joint bracket, strip, flat metal, plate. Hole diameter (mm): 3.5 A, (length) (mm): 48 B, (width) (mm) 13.5 C, (thickness) (mm) 1. Material: steel, steel beam, steel plate SPCC; finish: bright chromate
    From: ฿ 37.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soundproof Louver With M-Type Hood For Natural Ventilation Opening

    Soundproof Louver With M-Type Hood For Natural Ventilation Opening

    UK

    Sound insulation material reduces sound leakage from the inside and outside.

    ■ Sound insulation performance
    A soundproof hood is installed on the wall between the sound source and where the sound is heard, with a numerical value indicating how much sound is blocked. The sound was measured according to JIS A 1428 and displayed based on "JIS A 1428 Annex 1."
    ■ Sash sound insulation level
    There are four sash sound insulation levels according to JIS A 4706 represented by lines T-1 level to T-4 level. The criteria for determining whether a level is reached is if the sound transmission loss at the center frequency of 16 points exceeds the corresponding sound insulation level line. In addition, if the sum of the values below the corresponding sound insulation level line in each frequency band is 3 dB or less, the sound insulation level is given.
    From: ฿ 1,714.14
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Louver With M-Type Hood For Natural Ventilation Opening

    Louver With M-Type Hood For Natural Ventilation Opening

    UK

    Ventilation performance is improved by widening the opening portion of the hood. Lowering the hood height reduces blowing by the wind.
    From: ฿ 605.34
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Round Register For Natural Ventilation Opening

    Round Register For Natural Ventilation Opening

    UK

    For inner wall, stainless steel, round type, air supply/exhaust port register, material: stainless steel, wire mesh: 12M, features: welded assembly type
    From: ฿ 973.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eave Ventilation Opening Hagi/Miyabi/Takumi

    Eave Ventilation Opening Hagi/Miyabi/Takumi

    UK

    [Specifications]·U.K (Usami Industrial) Square Undereave Air Vent. · Please choose according to your size, etc.
    From: ฿ 365.65
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square Register / B-Type Louver

    Square Register / B-Type Louver

    UK

    [Features]·Door registers and louvers. Register only, louver only, and a set of a register and a lover are available. ·There are 4 types of finish: silver, black, bronze, and white.
    From: ฿ 888.23
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Underfloor Ventilation Opening Square Hood

    Underfloor Ventilation Opening Square Hood

    UK

    Air vent with adjustable collar cover. Available in silver or bronze finish. Material: stainless steel, cutting dimension (mm): 150 × 199
    From: ฿ 1,234.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Square Register With Non-Woven Fabric Filter PDG-150BWFH

    Square Register With Non-Woven Fabric Filter PDG-150BWFH

    UNIX2

    For indoor use, differential pressure type air supply port, for wall installation, louver cover, non-woven fabric filter (coarse dust / pollen countermeasure)

    Materials: ABS resin (antistatic agent blend)
    Differential pressure damper portion materials: SUS 304 0.3t
    Color: cool white
    Filter collecting efficiency: 60% (weighing method / JIS 15 type)
    From: ฿ 2,757.89
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soundproof Pipe Hood PFL-B3M Series

    Soundproof Pipe Hood PFL-B3M Series

    UNIX2

    Soundproof product, stainless steel, pipe hood (soundproof), soundproof hood, mesh

    Materials: SUS304
    Sound absorbing material: POAL + fiber
    Surface treatment: polyester resin applied after cathodic electrodeposition coating (standard U silver)
    From: ฿ 8,081.30
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ACE Push Type Round Register

    ACE Push Type Round Register

    FUKUVI

    · A round push-type register which can be opened/closed in 3 stages to allow for air volume adjustment by simply pressing the front panel with a single finger.
    · Cosmetic lid, insect screen and filter can be easily removed and washed as is.
    · The finish color is white gray, and the shiny surface is smooth, which does not attract dust or dirt.
    · Both ø100 and 150 filters use filters with pollen particle collection efficiency of 90% or more.
    From: ฿ 308.22
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Type
Junction Hardware Types for Woodworking
Vent Types
Clothes Drying Hardware Types
You can add up to 6 items per a category to the compare list.
SUS Thick Grille Without Strainer
You can add up to 6 items per a category to the compare list.
Louver with Round Hood for Automatic Ventilation
You can add up to 6 items per a category to the compare list.
Temperature Fuse For Fireproof Damper
You can add up to 6 items per a category to the compare list.
Building Hardware, Stainless Steel 304 Three-Way Bracket
You can add up to 6 items per a category to the compare list.
Square Register / A-Type Louver
You can add up to 6 items per a category to the compare list.
SUS Type 2 With Hood, Mesh Ventilation Hole, Fireproof Damper FSW-F3MDSP Series
You can add up to 6 items per a category to the compare list.
SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series
You can add up to 6 items per a category to the compare list.
Building Hardware, Brass Nail
You can add up to 6 items per a category to the compare list.
Building Hardware, Aluminum Door Louver
You can add up to 6 items per a category to the compare list.
Louver With Flat-Type Hood For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.
Underfloor Ventilation Opening (Slide Type)
You can add up to 6 items per a category to the compare list.
SUS Type 2 With Hood, Mesh Ventilation Hole FSW-F3M Series
You can add up to 6 items per a category to the compare list.
SUS Vent Cap, Fireproof Damper (Rear-Facing Fuse) SG-CVDSPR Series
You can add up to 6 items per a category to the compare list.
Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD
You can add up to 6 items per a category to the compare list.
Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE
You can add up to 6 items per a category to the compare list.
Building Hardware, Green Angled Bracket
You can add up to 6 items per a category to the compare list.
Building Hardware, 3-Hole L-Shape Bracket
You can add up to 6 items per a category to the compare list.
Building Hardware, Multi-Hole Wide Plate
You can add up to 6 items per a category to the compare list.
Building Hardware, Extra Thick Straight Bracket 3MC
You can add up to 6 items per a category to the compare list.
Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)
You can add up to 6 items per a category to the compare list.
Building Hardware, Bright Chromate Metal Bracket (For Placing Shelving)
You can add up to 6 items per a category to the compare list.
Building Hardware, Bright Chromate Horizontal Strip (For Placing Shelving)
You can add up to 6 items per a category to the compare list.
Building Hardware, Bright Chromate Three-Sided Bracket
You can add up to 6 items per a category to the compare list.
Building Hardware, Corporate Bracket
You can add up to 6 items per a category to the compare list.
Building Hardware, Sky Arm SA-20
You can add up to 6 items per a category to the compare list.
Building Hardware, ACE Push Type Round Resistor
Building Hardware, ACE Push Type Round Resistor
Building Hardware, ACE Push Type Round Resistor
You can add up to 6 items per a category to the compare list.
V-14 Ventilation Holes
You can add up to 6 items per a category to the compare list.
SUS Resistor / Aluminum Resistor
SUS Resistor / Aluminum Resistor
SUS Resistor / Aluminum Resistor
You can add up to 6 items per a category to the compare list.
SUS Slide Ventilation Holes Below Floor A-Type
You can add up to 6 items per a category to the compare list.
Building Hardware, SUS Bracket, 516A Type
You can add up to 6 items per a category to the compare list.
Building Hardware, SUS Bracket, 325 Type
Building Hardware, SUS Bracket, 325 Type
Building Hardware, SUS Bracket, 325 Type
You can add up to 6 items per a category to the compare list.
Building Hardware, Steel Metal Bracket Fitting
You can add up to 6 items per a category to the compare list.
Building Hardware, Steel Wide Plate
You can add up to 6 items per a category to the compare list.
Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0)
You can add up to 6 items per a category to the compare list.
Building Hardware, Bright Chromate Flat Side Corner Metal Bracket
You can add up to 6 items per a category to the compare list.
Soundproof Louver With M-Type Hood For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.
Louver With M-Type Hood For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.
Round Register For Natural Ventilation Opening
You can add up to 6 items per a category to the compare list.
Eave Ventilation Opening Hagi/Miyabi/Takumi
You can add up to 6 items per a category to the compare list.
Square Register / B-Type Louver
You can add up to 6 items per a category to the compare list.
Underfloor Ventilation Opening Square Hood
You can add up to 6 items per a category to the compare list.
Square Register With Non-Woven Fabric Filter PDG-150BWFH
You can add up to 6 items per a category to the compare list.
Soundproof Pipe Hood PFL-B3M Series
You can add up to 6 items per a category to the compare list.
ACE Push Type Round Register
Brand

SUGITA ACE

NASTA

UK

YAHATA

UK

UNIX2

UNIX2

YAHATA

SUGITA ACE

UK

UK

UNIX2

UNIX2

NASTA

NASTA

YAHATA

YAHATA

YAHATA

YAHATA

HILOGIK

HILOGIK

HILOGIK

HILOGIK

HILOGIK

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SUGITA ACE

SHIMIZU

SHIMIZU

UK

UK

UK

UK

UK

UK

UNIX2

UNIX2

FUKUVI

Product Series

SUS Thick Grille Without Strainer

Louver with Round Hood for Automatic Ventilation

Temperature Fuse For Fireproof Damper

Building Hardware, Stainless Steel 304 Three-Way Bracket

Square Register / A-Type Louver

SUS Type 2 With Hood, Mesh Ventilation Hole, Fireproof Damper FSW-F3MDSP Series

SUS Soundproof Vent Cap SSRW-A10MDSP (Intake Only) Series

Building Hardware, Brass Nail【140 Pieces Per Package】

Building Hardware, Aluminum Door Louver

Louver With Flat-Type Hood For Natural Ventilation Opening

Underfloor Ventilation Opening (Slide Type)

SUS Type 2 With Hood, Mesh Ventilation Hole FSW-F3M Series

SUS Vent Cap, Fireproof Damper (Rear-Facing Fuse) SG-CVDSPR Series

Outdoor Ventilation Opening, Stainless Steel, For Wooden Frames, Flat Wall Surface Type, With/Without Damper, KS-81S/81SFD

Outdoor Ventilation Opening Stainless Steel, For Wooden Frames, Active Ventilation, Deep Type, KS-710SE

Building Hardware, Green Angled Bracket

Building Hardware, 3-Hole L-Shape Bracket

Building Hardware, Multi-Hole Wide Plate

Building Hardware, Extra Thick Straight Bracket 3MC

Building Hardware, Stainless Steel Angled Bracket (For Placing Shelving)

Building Hardware, Bright Chromate Metal Bracket (For Placing Shelving)

Building Hardware, Bright Chromate Horizontal Strip (For Placing Shelving)【2 Pieces Per Package】

Building Hardware, Bright Chromate Three-Sided Bracket【4 Pieces Per Package】

Building Hardware, Corporate Bracket【4 Pieces Per Package】

Building Hardware, Sky Arm SA-20

Building Hardware, ACE Push Type Round Resistor

V-14 Ventilation Holes

SUS Resistor / Aluminum Resistor

SUS Slide Ventilation Holes Below Floor A-Type

Building Hardware, SUS Bracket, 516A Type

Building Hardware, SUS Bracket, 325 Type

Building Hardware, Steel Metal Bracket Fitting

Building Hardware, Steel Wide Plate

Building Hardware, Stainless Steel Straight Fitting (Long Hole, t = 2.0)

Building Hardware, Bright Chromate Flat Side Corner Metal Bracket

Soundproof Louver With M-Type Hood For Natural Ventilation Opening

Louver With M-Type Hood For Natural Ventilation Opening

Round Register For Natural Ventilation Opening

Eave Ventilation Opening Hagi/Miyabi/Takumi

Square Register / B-Type Louver

Underfloor Ventilation Opening Square Hood

Square Register With Non-Woven Fabric Filter PDG-150BWFH

Soundproof Pipe Hood PFL-B3M Series

ACE Push Type Round Register

From

฿ 7,070.00

฿ 950.00

฿ 141.91

฿ 142.86

฿ 283.42

฿ 1,729.27

฿ 2,807.64

฿ 75.81

฿ 3,377.47

฿ 499.90

฿ 639.59

฿ 1,078.84

฿ 1,182.91

฿ 7,377.09

฿ 10,814.46

฿ 109.12

฿ 63.70

฿ 289.40

฿ 113.49

฿ 160.00

฿ 22.86

฿ 51.43

฿ 177.15

฿ 335.70

฿ 4,195.63

฿ 620.63

฿ 222.07

฿ 2,106.99

฿ 3,863.05

฿ 543.84

฿ 189.52

฿ 22.26

฿ 523.88

฿ 114.29

฿ 37.00

฿ 1,714.14

฿ 605.34

฿ 973.00

฿ 365.65

฿ 888.23

฿ 1,234.45

฿ 2,757.89

฿ 8,081.30

฿ 308.22

Days to Ship 16 Day(s) 1 Day(s) 6 Day(s) 31 Day(s) 31 Day(s) 9 Day(s) 9 Day(s) 31 Day(s) Same day 8 Day(s) 6 Day(s) 7 Day(s) 9 Day(s) 15 Day(s) 15 Day(s) 31 Day(s) 31 Day(s) 6 Day(s) 6 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 6 Day(s) 6 Day(s) 9 Day(s) 5 Day(s) 5 Day(s) 7 Day(s) Quote Quote Quote Quote 31 Day(s) 20 Day(s) 8 Day(s) 7 Day(s) 1 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 9 Day(s) 9 Day(s) 8 Day(s)
TypeVentVentVentJunction Hardware for WoodworkingVentVentVentJunction Hardware for WoodworkingVentVentVentVentVentVentVentJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingClothes Drying HardwareVentVentVentVentJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingJunction Hardware for WoodworkingVentVentVentVentVentVentVentVentVent
Junction Hardware Types for Woodworking---Metal Bend / L-Shaped Fittings---Nail-------Metal Bend / L-Shaped FittingsMetal Bend / L-Shaped FittingsStrip / Flat Hardware / PlateStrip / Flat Hardware / PlateMetal Bend / L-Shaped FittingsMetal Bend / L-Shaped FittingsStrip / Flat Hardware / PlateMetal Bend / L-Shaped FittingsMetal Bend / L-Shaped Fittings-----Metal Bend / L-Shaped FittingsMetal Bend / L-Shaped FittingsMetal Bend / L-Shaped FittingsStrip / Flat Hardware / PlateStrip / Flat Hardware / PlateStrip / Flat Hardware / Plate---------
Vent TypesSquare TypeWith Round HoodDamper-Square TypeWith Round HoodBent Cap-Square TypeWith Round HoodSquare TypeWith Round HoodBent CapSquare TypeWith Square Foot----------Round TypeRound TypeSquare TypeSquare Type------With Square FootWith Square FootRound TypeSquare TypeSquare TypeHood CoverFilterWith Square FootRound Type / Filter
Clothes Drying Hardware Types------------------------Stand Type-------------------

Loading...

  1. 1

Related Categories to Ventilating Openings