• แจ้งปรับราคาสินค้า | Price Adjustment Effective from 1 July 2026 > คลิก
  • แจ้งวันหยุดทำการเดือนกรกฎาคมและสิงหาคม 2569 | Notice holiday in July and August 2026 > คลิก

Casters

Casters products from the Automation Components category can be selected based on many product specifications such as Mounting Height H, Type, Caster Type, Load Range, Wheel Dia. D. The recommended brands for Casters are . The products of Casters are offered in a total of 1730 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.

Choosing the Right Caster

Selecting the right caster for your application requires considering several factors:

  • Load Capacity: Determine the weight the caster will need to support.
  • Floor Type: Choose casters suitable for the type of floor (e.g., concrete, carpet, tile).
  • Application Environment: Consider factors like moisture, temperature, and potential chemicals.
  • Maneuverability Requirements: Do you need swivel casters for 360-degree movement, or rigid casters for directional stability?
  • Braking Requirements: Do you need casters with brakes to lock them in place?

Caster Wheel Materials, Pros and Cons

Selecting the right caster wheel material is crucial for optimal performance, durability, and floor protection. Here's a breakdown of common caster wheel materials and their key characteristics:

Rubber

Pros: Excellent shock absorption and noise reduction. Good traction and grip on various floor surfaces. Offers good resistance to abrasion and wear.

Cons: Can be susceptible to punctures and cuts. May deteriorate in harsh environments (extreme temperatures, chemicals).

Polyurethane

Pros: High abrasion and wear resistance. Excellent chemical resistance. Good shock absorption and noise reduction. Durable and long-lasting.

Cons: Can be more expensive than rubber.

Nylon

Pros: High strength and durability. Resistant to many chemicals and solvents. Self-lubricating, reducing friction and wear.

Cons: Can be noisy on some floor surfaces. May not provide as much shock absorption as rubber or polyurethane.

Steel

Pros: Extremely strong and durable. Suitable for heavy-duty applications. Cost-effective.

Cons: Can be noisy and harsh on floors. May cause damage to delicate floor surfaces.

Cast Iron

Pros: High load capacity. Durable and long-lasting.

Cons: Heavy weight. Can be noisy and harsh on floors.

By carefully evaluating these factors, you can select the most suitable caster wheel material for your specific needs, ensuring optimal performance, durability, and floor protection.

Why Choose MISUMI Thailand for Your Casters

  • Wide Variety: Explore a vast selection of casters, from heavy-duty options for industrial machinery to light-duty casters ideal for furniture.
  • Unmatched Quality: Source from leading manufacturers, ensuring durability and reliability in demanding environments.
  • Expert Guidance: Benefit from our knowledgeable team to assist you in selecting the perfect casters for your specific needs.
  • Fast and Reliable Delivery: Receive your casters promptly to minimize downtime.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat