• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Posts

Posts products from the Automation Components category can be selected based on many product specifications such as Type Details, Environmentally Friendly, End Shape (Left), Properties / applications, End Shape (Right). The recommended brands for Posts are . The products of Posts are offered in a total of 152 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.

Machine Posts: The Foundation of Strong Structures

Machine posts are essential components used to create structures for installing various machines. They serve to support the weight of the machinery and act as anchor points for other components such as control panels, pipes, and accessories. Machine posts are typically made of strong materials like steel or aluminum to ensure safe load-bearing capacity.

Types of Machine Posts

There are various types of machine posts available, depending on the type and size of the machine to be installed. They can be categorized based on material, shape, and installation method as follows:

By Material

  • Steel: Highly strong, resistant to impact and torsion, suitable for heavy-duty applications.
  • Aluminum: Lightweight, corrosion-resistant, suitable for applications requiring flexibility.
  • Stainless steel: Highly corrosion-resistant, ideal for humid or chemical environments.

By Shape

  • Round posts: Strong and durable, suitable for applications requiring simplicity.
  • Square posts: Have a larger surface area, allowing for attachment to multiple points.
  • Slotted posts: Have slots for mounting accessories such as control panels or pipes.

By Installation Method

  • Floor-mounted: Secured to the floor using screws or studs.
  • Attached to structures: Connected to other structures such as steel frames.
  • Embedded in concrete: Used for applications requiring high strength and stability.

Selecting Machine Posts

When selecting machine posts, consider the following factors:

  • Machine weight: Choose a post that can support the weight of the machine.
  • Operating environment: Select a material suitable for the environment, such as stainless steel for humid conditions.
  • Machine size and shape: Choose a post size and shape that matches the machine's dimensions.
  • Installation method: Select an installation method suitable for the site and existing structure.

Machine posts are crucial components that ensure efficient and safe machine operation. Choosing the right machine post will extend the life of the machinery and enhance workplace safety.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat