(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Joints

Plastic Joints products from the Automation Components category can be selected based on many product specifications such as Mounting Method, Surface Treatment, Type, Joint Type, Material. The recommended brands for Plastic Joints are MISUMI, RS Pro, SPACIO. The products of Plastic Joints are offered in a total of 221 items and the product details can easily be compared. Search and select detailed specifications of parts for your machine with free CAD downloads. Wide range variety of product, on time delivery free of charge and no minimum order.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
221 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Foot Connector M12

    Foot Connector M12

    SUS

    A plastic joint for attaching M12 type adjusters / threaded stem casters.
    [Features]
    · SUS Green Frame parts.
    · A necessary item for when mounting M12 type adjusters / threaded stem casters.
    [Applications]
    · Useful for mounting M12 adjusters / threaded stem casters.
    From: ฿ 96.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inner Cap, Hard

    Inner Cap, Hard

    SUS

    Accessories for Green Frame N Series (28 mm)
    [Features]
    ·A material that is harder than a normal inner cap.
    From: ฿ 44.10
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Joint, Cross

    Plastic Joint, Cross

    MISUMI

    Inexpensive and lightweight plastic type joint. Various shapes are available, mainly a cross shape.
    From: ฿ 36.40
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø2 Nylon Fiber Wire

    ø2 Nylon Fiber Wire

    SUS

    Synthetic fiber wire doesn’t bend easily.
    [Features]
    · Tensile force of synthetic fiber wire is 25 kgf or less.
    · Materials: Polyester fiber
    From: ฿ 145.85
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame Guard l = 2,000 mm
    Until 31/03/2025
    Frame Guard l = 2,000 mm
    Frame Guard l = 2,000 mm

    Sale
    Until 31/03/2025

    Frame Guard l = 2,000 mm

    SUS

    [Features]
    · Can be fitted onto the raised parts of frames, helping protect the frame from damage. Use an outer type connector to even out uneven sections.
    · Available in 7 colors, allowing frames to be color-coded by area or application.
    · Can be cut with nippers, cutters, etc.
    From: ฿ 152.63
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Frame Bumper
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Frame Bumper

    SUS

    Guards the frame from scratches.
    From: ฿ 254.38
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Foot Connector M8

    Foot Connector M8

    SUS

    It is used for mounting M8 adjusters and stem casters.
    From: ฿ 61.05
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Slot Roller L40, Light
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Slot Roller L40, Light

    SUS

    The roller uses the grooves of green frame L slot or SF frame L slot as a rail.
    From: ฿ 329.59
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Inner Cap G
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Inner Cap G

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 39.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Inner Cap L
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Inner Cap L

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 55.48
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Cap EF-1202A EBL

    Erector Parts Cap EF-1202A EBL

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 75.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Frame Plastic Joint, PJ-408A

    Pipe Frame Plastic Joint, PJ-408A

    SPACIO

    It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
    * Please confirm the shape by displayed image.
    From: ฿ 56.39
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GFL Slot Inner Cap

    GFL Slot Inner Cap

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 39.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Name Plate Kit
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Name Plate Kit

    SUS

    The nameplate is mounted securely in the protruded part of the frame.
    From: ฿ 269.63
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Inner Cap S / Conductive Inner Cap S

    Inner Cap S / Conductive Inner Cap S

    SUS

    Flange protection cap for Green Frame S Series (19 mm)
    [Applications]
    ·Can be used to protect the flange of the frame.
    From: ฿ 35.62
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Erector Parts Cap J-110
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Erector Parts Cap J-110

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 11.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-113A

    CREFORM Parts, Mounting Parts, Plastic Joint J-113A

    YAZAKI

    ø28 (diameter 28 mm) plastic joint.
    [Features]
    ·It is widely used at production sites (manufacturing sites, food factories) as a simple improvement (Kaizen) tool for manufacturing.
    ·The plastic joint is a light and durable assembly material that is adhesively fixed with the Sun Arrow adhesive liquid dedicated CREFORM.
    ·Materials: plastic.
    From: ฿ 36.94
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Joint, GAP-28B

    Plastic Joint, GAP-28B

    TMEHJAPAN

    Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.
    From: ฿ 93.59
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plate Connector

    Plate Connector

    SUS

    This part is for mounting the resin plate. Mounting can be done easily on the frame with single-action. A resin plate with holes is fixed using truss screws.
    From: ฿ 45.78
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Post Kit for Tension Spring / Single Item
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Post Kit for Tension Spring / Single Item

    SUS

    Accessories for Green Frame N Series (28 mm).
    [Features]
    ・ GF slot roller kit made of resin.
    ・ Dedicated roller to Roller Guide Frame (GFF-M01) .
    ・ Material Body: Resin, spacer: Stainless steel
    ・ Weight: 70 g
    From: ฿ 551.15
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Resin Idler
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Resin Idler

    SUS

    Accessory for Green Frame N Series (28 mm)
    [Features]
    · Resin idler for ø2 wire (diameter 2 mm).
    · A type with ø32 (diameter 32 mm).
    · Load bearing capacity: Up to 30 N
    From: ฿ 237.42
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Outer Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Outer Cap

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 43.33
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GFG End Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GFG End Cover

    SUS

    It is a cover to protect the frame ends. The available hollow area can be used as a thin tool insert for tools such as wrench.
    There was an error included in the catalog for this product. Please confirm the errata (from P405) before using the product.
    From: ฿ 61.05
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-4

    CREFORM Parts, Mounting Parts, Plastic Joint J-4

    YAZAKI

    ø28 (28 mm diameter) plastic joint.
    [Features]
    · Various shapes can be created in combination with the CREFORM pipe.
    · Adhesive fixed plastic joint.
    · Used for corners.
    [Applications]
    · Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
    From: ฿ 89.29
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-46

    CREFORM Parts, Mounting Parts, Plastic Joint J-46

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 29.29
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pipe Frame Plastic Joint, PJ-500

    Pipe Frame Plastic Joint, PJ-500

    SPACIO

    It is a plastic joint to be fixed with a pipe by using a dedicated adhesive solution. Suitable to use outdoors or in wet areas since it does not corrode. Flatness helps in easy and accurate assembly.
    * Please confirm the shape by displayed image.
    From: ฿ 23.23
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Joint, GAP-16

    Plastic Joint, GAP-16

    TMEHJAPAN

    Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.
    From: ฿ 43.97
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Plate Connector Flat
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Plate Connector Flat

    SUS

    Plate connector which is used to mount the panel by placing on the frame.
    [Features]
    · Select outer or inner type according to the connector to be used.
    · Materials: Polypropylene
    · Weight: 4 g.
    · Accessories: M5 square nut
    [Applications]
    · Ideal for mounting resin plates.
    From: ฿ 66.13
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces)

    SUS

    Dedicated cap with roller guide frame counterweight.
    [Features]
    ·Materials: Plasticized polyvinyl chloride
    ・ Weight: 10 g
    From: ฿ 318.82
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    GFL Slot Inner Cap, Hard

    GFL Slot Inner Cap, Hard

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 54.27
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    GFT Inner Cap

    GFT Inner Cap

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 50.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GF End Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GF End Cover

    SUS

    Accessories for Green Frame N Series (28 mm)
    [Features]
    ·A cover to protect the flange of the frame.
    ·It can also be used as a simple tool holder by using the hollow.
    From: ฿ 44.64
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Paper Holder, Small
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Paper Holder, Small

    SUS

    The parts on which things such as slips can be easily affixed. It can be attached to GF with single-action.
    From: ฿ 186.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cable Lock

    Cable Lock

    SUS

    Parts for bundling cables with Insulok tie by attaching to the protruding part of the green frame.
    From: ฿ 10.18
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    GF End Cover S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GF End Cover S

    SUS

    It is a cover to protect the frame ends. The available hollow area can be used as a thin tool insert for tools such as wrench.
    There was an error included in the catalog for this product. Please confirm the errata (from P405) before using the product.
    From: ฿ 44.48
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black Square Tube Plug, 25mm
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Black Square Tube Plug, 25mm【100 Pieces Per Package】

    RS Pro

    Specifications
    Structural Element Type = Square Tube Plug
    Fits Square Tube Profile = 25mm
    Colour = Black
    Product Family = RS Square Tube System
    From: ฿ 923.67
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Plastic Round End Cap Type 1 strut profile
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Plastic Round End Cap Type 1 strut profile【10 Pieces Per Package】

    RS Pro

    Specifications
    Structural Element Type = Round End Cap
    Fits Tube Diameter = 33.7mm
    Fits Strut Profile = Type 1
    Material = Plastic
    Product Family = RS Handrail System
    Product System = 133
    From: ฿ 648.89
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Cap J-110A

    Erector Parts Cap J-110A

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 20.04
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts Cap EF-1202A

    CREFORM Parts Cap EF-1202A

    YAZAKI

    Optional component of the CREFORM that makes optimum utilization of the charm of the erector system through various combinations.
    From: ฿ 49.31
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-112A

    Erector Parts Mounting Part Plastic Joint J-112A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 61.34
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-119B

    CREFORM Parts, Mounting Parts, Plastic Joint J-119B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 72.61
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Joint GAP-02A

    Plastic Joint GAP-02A

    TMEHJAPAN

    A top‑corner‑piece plastic joint.
    [Features]
    · A plastic joint that can be used to create lightweight pipe rack systems.
    · Can be welded using the dedicated TK-100S welding agent.
    · Once welded it cannot be switched out or reused.
    · The welded parts may deteriorate or detach due to aging.
    [Applications]
    · Ideal for the corner end-pieces of pipe rack system assemblies.
    From: ฿ 80.90
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Joint, GAP-28A

    Plastic Joint, GAP-28A

    TMEHJAPAN

    Brand-name products provided by MISUMI are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.
    From: ฿ 93.59
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GF Hard Frame Cap

    GF Hard Frame Cap

    SUS

    Cap for hard green frames (GFF-019).
    From: ฿ 47.48
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cable Duct, I = 2000 mm

    Cable Duct, I = 2000 mm

    SUS

    The cable duct can be securely mounted on the protruding part of the green frame till you hear a clicking sound.
    From: ฿ 159.59
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ring Runner S GFA-A32
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Ring Runner S GFA-A32

    SUS

    Plastic joint for Green Frame G series (43 mm).
    [Features]
    ・ Conductive type
    ・ Material: Conductive PP
    ・ Weight: 76 g
    [Applications]
    ・ Please use it to attach the M16 adjuster/threaded stem caster.
    ・ Please use together with conductive type adjusters and casters.
    From: ฿ 159.42
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GF-G L Slot Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GF-G L Slot Cap

    SUS

    Aluminum pipe structural material GF common parts
    From: ฿ 54.27
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GFG Hard Frame Cap
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GFG Hard Frame Cap

    SUS

    The inner cap is dedicated for hard green frame G.
    From: ฿ 54.27
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    GF-G Rack Beam W, Cover
    Until 31/03/2025

    Sale
    Until 31/03/2025

    GF-G Rack Beam W, Cover

    SUS

    The cover for green frame G rack beam W. Insert it securely into the protruding part till you hear a clicking sound.
    From: ฿ 310.26
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Foot Connector S
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Foot Connector S

    SUS

    Use when mounting the adjuster, etc. to the frame.
    From: ฿ 96.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Frame Guard Slide

    Frame Guard Slide

    SUS

    [Features]
    ・ This is a connector that allows you to create a partition by inserting a snap-in panel (t = 3, t = 5) into the protrusion of the frame.
    ・ Panel thickness t = 5 is also available.
    From: ฿ 73.33
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotary Damper GFW Series
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Rotary Damper GFW Series

    SUS

    [Features]
    ・ It uses it by snapping it onto the protruding part of the frame.
    ・ Special processing is added to the existing Frame Guard to improve sliding performance.
    ・ It can be cut with wire cutters or cutters.
    From: ฿ 286.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Uni-Plastic Slim Joints (Mixed Pipe Sizes)

    Uni-Plastic Slim Joints (Mixed Pipe Sizes)

    SPACIO

    [Features]
    · Unipla joint is a threaded plastic joint which does not use any adhesive solution.
    · Assembled/disassembled freely because of combination with Spacio pipes.
    · It can be used for various applications.
    · A plastic joint dedicated for orthogonally connecting standard pipes (ø27.5) and slim pipes (ø19) which are freely assembled or disassembled by nuts and bolts fixing method.
    · Optimal for low-load applications.
    From: ฿ 268.39
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-113B

    Erector Parts Mounting Part Plastic Joint J-113B

    YAZAKI

    Lightweight and durable plastic joint. Color variations are also available.
    From: ฿ 33.68
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Cap J-49

    Erector Parts Cap J-49

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 18.53
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Cap J-49D

    Erector Parts Cap J-49D

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 16.55
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Cap EF-1201

    Erector Parts Cap EF-1201

    YAZAKI

    Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
    From: ฿ 60.19
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Caster Mounting Parts, Plastic Joint, JG-11A

    CREFORM Parts, Caster Mounting Parts, Plastic Joint, JG-11A

    YAZAKI

    [Applications]·Please use it for installing CREFORM parts, casters, etc.
    From: ฿ 106.33
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Caster Mounting Part Plastic Joint JG-11A EBL

    Erector Parts Caster Mounting Part Plastic Joint JG-11A EBL

    YAZAKI

    [Applications]·Please use it for installing CREFORM parts, casters, etc.
    From: ฿ 137.42
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Caster Mounting Part Plastic Joint JG-11B

    Erector Parts Caster Mounting Part Plastic Joint JG-11B

    YAZAKI

    [Applications]·Please use it for installing CREFORM parts, casters, etc.
    From: ฿ 106.09
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-5

    CREFORM Parts, Mounting Parts, Plastic Joint J-5

    YAZAKI

    Light and durable plastic joint that is adhesive-fixed with Sun Arrow adhesive.
    [Features]
    · ø28 (28 mm diameter) plastic joint.
    · Various shapes can be created in combination with the CREFORM pipe.
    · Adhesive fixed plastic joint.
    [Applications]
    · Used for corners. Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
    From: ฿ 68.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-6A

    Erector Parts Mounting Part Plastic Joint J-6A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 98.34
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-6B

    Erector Parts Mounting Part Plastic Joint J-6B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 106.27
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-7A

    Erector Parts Mounting Part Plastic Joint J-7A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 89.45
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-7B

    Erector Parts Mounting Part Plastic Joint J-7B

    YAZAKI

    [Features]
    · The plastic joint is lightweight and durable assembled part and is adhesively fixed by using erector dedicated Sun Arrow adhesive solution.
    From: ฿ 89.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-7C

    Erector Parts Mounting Part Plastic Joint J-7C

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 69.28
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-12A

    Erector Parts Mounting Part Plastic Joint J-12A

    YAZAKI

    [Features]
    · The plastic joint is lightweight and durable assembled part and is adhesively fixed by using erector dedicated Sun Arrow adhesive solution.
    From: ฿ 106.27
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-12B

    CREFORM Parts, Mounting Parts, Plastic Joint J-12B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 99.01
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-12C

    Erector Parts Mounting Part Plastic Joint J-12C

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 70.80
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-12D

    Erector Parts Mounting Part Plastic Joint J-12D

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 74.78
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-13A

    CREFORM Parts, Mounting Parts, Plastic Joint J-13A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 53.03
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-13B

    Erector Parts Mounting Part Plastic Joint J-13B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 50.04
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-14

    Erector Parts Mounting Part Plastic Joint J-14

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 66.20
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-15A

    Erector Parts Mounting Part Plastic Joint J-15A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 105.09
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CREFORM Parts, Mounting Parts, Plastic Joint J-15B

    CREFORM Parts, Mounting Parts, Plastic Joint J-15B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 109.96
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-21

    Erector Parts Mounting Part Plastic Joint J-21

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 97.60
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-23A

    Erector Parts Mounting Part Plastic Joint J-23A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 58.22
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-23B

    Erector Parts Mounting Part Plastic Joint J-23B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 57.91
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-26

    Erector Parts Mounting Part Plastic Joint J-26

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 73.35
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-33

    Erector Parts Mounting Part Plastic Joint J-33

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 100.78
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-38A

    Erector Parts Mounting Part Plastic Joint J-38A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 33.34
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-38B

    Erector Parts Mounting Part Plastic Joint J-38B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 33.20
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-59A

    Erector Parts Mounting Part Plastic Joint J-59A

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 74.13
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-59C

    Erector Parts Mounting Part Plastic Joint J-59C

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 49.73
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-71

    Erector Parts Mounting Part Plastic Joint J-71

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 52.61
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    CREFORM Parts, Mounting Parts, Plastic Joint J-102B
    Until 31/03/2025

    Sale
    Until 31/03/2025

    CREFORM Parts, Mounting Parts, Plastic Joint J-102B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
    From: ฿ 46.97
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-104

    Erector Parts Mounting Part Plastic Joint J-104

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 95.87
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-108

    Erector Parts Mounting Part Plastic Joint J-108

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 98.14
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Erector Parts Mounting Part Plastic Joint J-112B

    Erector Parts Mounting Part Plastic Joint J-112B

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 44.86
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Erector Parts Mounting Part Plastic Joint J-113
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Erector Parts Mounting Part Plastic Joint J-113

    YAZAKI

    The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
    From: ฿ 34.67
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
Brand
Product Series
CAD
From
Days to Ship
Mounting Method
Surface Treatment
Type
Joint Type
Material
Applicable Pipe Dia.(φ),(Squre)
Corner Type
Intermediate/Corner Type
Intermediate Joint Type
Accessory Type
Operating Environment
You can add up to 6 items per a category to the compare list.
Foot Connector M12
You can add up to 6 items per a category to the compare list.
Inner Cap, Hard
You can add up to 6 items per a category to the compare list.
Plastic Joint, Cross
You can add up to 6 items per a category to the compare list.
ø2 Nylon Fiber Wire
You can add up to 6 items per a category to the compare list.
Sale
Frame Guard l = 2,000 mm
Until 31/03/2025
Frame Guard l = 2,000 mm
Frame Guard l = 2,000 mm
You can add up to 6 items per a category to the compare list.
Sale
Frame Bumper
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Foot Connector M8
You can add up to 6 items per a category to the compare list.
Sale
Slot Roller L40, Light
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Inner Cap G
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Inner Cap L
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Erector Parts Cap EF-1202A EBL
You can add up to 6 items per a category to the compare list.
Pipe Frame Plastic Joint, PJ-408A
You can add up to 6 items per a category to the compare list.
GFL Slot Inner Cap
You can add up to 6 items per a category to the compare list.
Sale
Name Plate Kit
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Inner Cap S / Conductive Inner Cap S
You can add up to 6 items per a category to the compare list.
Sale
Erector Parts Cap J-110
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-113A
You can add up to 6 items per a category to the compare list.
Plastic Joint, GAP-28B
You can add up to 6 items per a category to the compare list.
Plate Connector
You can add up to 6 items per a category to the compare list.
Sale
Post Kit for Tension Spring / Single Item
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Resin Idler
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Outer Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GFG End Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-4
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-46
You can add up to 6 items per a category to the compare list.
Pipe Frame Plastic Joint, PJ-500
You can add up to 6 items per a category to the compare list.
Plastic Joint, GAP-16
You can add up to 6 items per a category to the compare list.
Sale
Plate Connector Flat
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
GFL Slot Inner Cap, Hard
You can add up to 6 items per a category to the compare list.
GFT Inner Cap
You can add up to 6 items per a category to the compare list.
Sale
GF End Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Paper Holder, Small
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Cable Lock
You can add up to 6 items per a category to the compare list.
Sale
GF End Cover S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black Square Tube Plug, 25mm
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Plastic Round End Cap Type 1 strut profile
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Erector Parts Cap J-110A
You can add up to 6 items per a category to the compare list.
CREFORM Parts Cap EF-1202A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-112A
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-119B
You can add up to 6 items per a category to the compare list.
Plastic Joint GAP-02A
You can add up to 6 items per a category to the compare list.
Plastic Joint, GAP-28A
You can add up to 6 items per a category to the compare list.
GF Hard Frame Cap
You can add up to 6 items per a category to the compare list.
Cable Duct, I = 2000 mm
You can add up to 6 items per a category to the compare list.
Sale
Ring Runner S GFA-A32
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GF-G L Slot Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GFG Hard Frame Cap
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
GF-G Rack Beam W, Cover
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
Foot Connector S
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Frame Guard Slide
You can add up to 6 items per a category to the compare list.
Sale
Rotary Damper GFW Series
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Uni-Plastic Slim Joints (Mixed Pipe Sizes)
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-113B
You can add up to 6 items per a category to the compare list.
Erector Parts Cap J-49
You can add up to 6 items per a category to the compare list.
Erector Parts Cap J-49D
You can add up to 6 items per a category to the compare list.
Erector Parts Cap EF-1201
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Caster Mounting Parts, Plastic Joint, JG-11A
You can add up to 6 items per a category to the compare list.
Erector Parts Caster Mounting Part Plastic Joint JG-11A EBL
You can add up to 6 items per a category to the compare list.
Erector Parts Caster Mounting Part Plastic Joint JG-11B
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-5
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-6A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-6B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-7A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-7B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-7C
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-12A
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-12B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-12C
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-12D
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-13A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-13B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-14
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-15A
You can add up to 6 items per a category to the compare list.
CREFORM Parts, Mounting Parts, Plastic Joint J-15B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-21
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-23A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-23B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-26
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-33
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-38A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-38B
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-59A
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-59C
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-71
You can add up to 6 items per a category to the compare list.
Sale
CREFORM Parts, Mounting Parts, Plastic Joint J-102B
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-104
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-108
You can add up to 6 items per a category to the compare list.
Erector Parts Mounting Part Plastic Joint J-112B
You can add up to 6 items per a category to the compare list.
Sale
Erector Parts Mounting Part Plastic Joint J-113
Until 31/03/2025
Brand

SUS

SUS

MISUMI

SUS

SUS

SUS

SUS

SUS

SUS

SUS

YAZAKI

SPACIO

SUS

SUS

SUS

YAZAKI

YAZAKI

TMEHJAPAN

SUS

SUS

SUS

SUS

SUS

YAZAKI

YAZAKI

SPACIO

TMEHJAPAN

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

RS Pro

RS Pro

YAZAKI

YAZAKI

YAZAKI

YAZAKI

TMEHJAPAN

TMEHJAPAN

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SUS

SPACIO

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

YAZAKI

Product Series

Foot Connector M12

Inner Cap, Hard

Plastic Joint, Cross

ø2 Nylon Fiber Wire

Frame Guard l = 2,000 mm

Frame Bumper

Foot Connector M8

Slot Roller L40, Light

Inner Cap G

Inner Cap L

Erector Parts Cap EF-1202A EBL

Pipe Frame Plastic Joint, PJ-408A

GFL Slot Inner Cap

Name Plate Kit

Inner Cap S / Conductive Inner Cap S

Erector Parts Cap J-110

CREFORM Parts, Mounting Parts, Plastic Joint J-113A

Plastic Joint, GAP-28B

Plate Connector

Post Kit for Tension Spring / Single Item

Resin Idler

Outer Cap

GFG End Cover

CREFORM Parts, Mounting Parts, Plastic Joint J-4

CREFORM Parts, Mounting Parts, Plastic Joint J-46

Pipe Frame Plastic Joint, PJ-500

Plastic Joint, GAP-16

Plate Connector Flat

End Surface Cap Set with Roller Guide Frame Counterweight (2 Pieces)

GFL Slot Inner Cap, Hard

GFT Inner Cap

GF End Cover

Paper Holder, Small

Cable Lock

GF End Cover S

RS PRO Black Square Tube Plug, 25mm【100 Pieces Per Package】

RS PRO Plastic Round End Cap Type 1 strut profile【10 Pieces Per Package】

Erector Parts Cap J-110A

CREFORM Parts Cap EF-1202A

Erector Parts Mounting Part Plastic Joint J-112A

CREFORM Parts, Mounting Parts, Plastic Joint J-119B

Plastic Joint GAP-02A

Plastic Joint, GAP-28A

GF Hard Frame Cap

Cable Duct, I = 2000 mm

Ring Runner S GFA-A32

GF-G L Slot Cap

GFG Hard Frame Cap

GF-G Rack Beam W, Cover

Foot Connector S

Frame Guard Slide

Rotary Damper GFW Series

Uni-Plastic Slim Joints (Mixed Pipe Sizes)

Erector Parts Mounting Part Plastic Joint J-113B

Erector Parts Cap J-49

Erector Parts Cap J-49D

Erector Parts Cap EF-1201

CREFORM Parts, Caster Mounting Parts, Plastic Joint, JG-11A

Erector Parts Caster Mounting Part Plastic Joint JG-11A EBL

Erector Parts Caster Mounting Part Plastic Joint JG-11B

CREFORM Parts, Mounting Parts, Plastic Joint J-5

Erector Parts Mounting Part Plastic Joint J-6A

Erector Parts Mounting Part Plastic Joint J-6B

Erector Parts Mounting Part Plastic Joint J-7A

Erector Parts Mounting Part Plastic Joint J-7B

Erector Parts Mounting Part Plastic Joint J-7C

Erector Parts Mounting Part Plastic Joint J-12A

CREFORM Parts, Mounting Parts, Plastic Joint J-12B

Erector Parts Mounting Part Plastic Joint J-12C

Erector Parts Mounting Part Plastic Joint J-12D

CREFORM Parts, Mounting Parts, Plastic Joint J-13A

Erector Parts Mounting Part Plastic Joint J-13B

Erector Parts Mounting Part Plastic Joint J-14

Erector Parts Mounting Part Plastic Joint J-15A

CREFORM Parts, Mounting Parts, Plastic Joint J-15B

Erector Parts Mounting Part Plastic Joint J-21

Erector Parts Mounting Part Plastic Joint J-23A

Erector Parts Mounting Part Plastic Joint J-23B

Erector Parts Mounting Part Plastic Joint J-26

Erector Parts Mounting Part Plastic Joint J-33

Erector Parts Mounting Part Plastic Joint J-38A

Erector Parts Mounting Part Plastic Joint J-38B

Erector Parts Mounting Part Plastic Joint J-59A

Erector Parts Mounting Part Plastic Joint J-59C

Erector Parts Mounting Part Plastic Joint J-71

CREFORM Parts, Mounting Parts, Plastic Joint J-102B

Erector Parts Mounting Part Plastic Joint J-104

Erector Parts Mounting Part Plastic Joint J-108

Erector Parts Mounting Part Plastic Joint J-112B

Erector Parts Mounting Part Plastic Joint J-113

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 96.67

฿ 44.10

฿ 36.40

฿ 145.85

฿ 152.63

Special Price

On Sale Until 31/03/2025

฿ 254.38

Special Price

On Sale Until 31/03/2025

฿ 61.05

฿ 329.59

Special Price

On Sale Until 31/03/2025

฿ 39.00

Special Price

On Sale Until 31/03/2025

฿ 55.48

Special Price

On Sale Until 31/03/2025

฿ 75.84

฿ 56.39

฿ 39.00

฿ 269.63

Special Price

On Sale Until 31/03/2025

฿ 35.62

฿ 11.67

Special Price

On Sale Until 31/03/2025

฿ 36.94

฿ 93.59

฿ 45.78

฿ 551.15

Special Price

On Sale Until 31/03/2025

฿ 237.42

Special Price

On Sale Until 31/03/2025

฿ 43.33

Special Price

On Sale Until 31/03/2025

฿ 61.05

Special Price

On Sale Until 31/03/2025

฿ 89.29

฿ 29.29

฿ 23.23

฿ 43.97

฿ 66.13

Special Price

On Sale Until 31/03/2025

฿ 318.82

Special Price

On Sale Until 31/03/2025

฿ 54.27

฿ 50.88

฿ 44.64

Special Price

On Sale Until 31/03/2025

฿ 186.55

Special Price

On Sale Until 31/03/2025

฿ 10.18

฿ 44.48

Special Price

On Sale Until 31/03/2025

฿ 923.67

Special Price

On Sale Until 30/09/2024

฿ 648.89

Special Price

On Sale Until 30/09/2024

฿ 20.04

฿ 49.31

฿ 61.34

฿ 72.61

฿ 80.90

฿ 93.59

฿ 47.48

฿ 159.59

฿ 159.42

Special Price

On Sale Until 31/03/2025

฿ 54.27

Special Price

On Sale Until 31/03/2025

฿ 54.27

Special Price

On Sale Until 31/03/2025

฿ 310.26

Special Price

On Sale Until 31/03/2025

฿ 96.67

Special Price

On Sale Until 31/03/2025

฿ 73.33

฿ 286.00

Special Price

On Sale Until 31/03/2025

฿ 268.39

฿ 33.68

฿ 18.53

฿ 16.55

฿ 60.19

฿ 106.33

฿ 137.42

฿ 106.09

฿ 68.84

฿ 98.34

฿ 106.27

฿ 89.45

฿ 89.14

฿ 69.28

฿ 106.27

฿ 99.01

฿ 70.80

฿ 74.78

฿ 53.03

฿ 50.04

฿ 66.20

฿ 105.09

฿ 109.96

฿ 97.60

฿ 58.22

฿ 57.91

฿ 73.35

฿ 100.78

฿ 33.34

฿ 33.20

฿ 74.13

฿ 49.73

฿ 52.61

฿ 46.97

Special Price

On Sale Until 31/03/2025

฿ 95.87

฿ 98.14

฿ 44.86

฿ 34.67

Special Price

On Sale Until 31/03/2025

Days to Ship Same day Same day 3 Day(s) Same day Same day Same day Same day Same day Same day Same day 3 Day(s) 5 Day(s) Same day Same day Same day Same day 3 Day(s) 6 Day(s) Same day Same day Same day Same day Same day 3 Day(s) 3 Day(s) 5 Day(s) 5 Day(s) Same day Same day Same day Same day Same day Same day 3 Day(s) Same day 8 Day(s) 8 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 5 Day(s) 6 Day(s) Same day Same day Same day Same day Same day Same day Same day 3 Day(s) Same day 7 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 8 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 5 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 5 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) Same day 3 Day(s) 3 Day(s) 3 Day(s) Same day
Mounting MethodScrew-Fixed TypePlug-In TypePlug-In TypeHooking & Click Clamping-Plug-In TypeScrew-Fixed TypeClamp Type Screw FasteningPlug-In TypePlug-In Type-Plug-In Type, Adhesive UsedPlug-In TypePlug-In TypePlug-In Type-Plug-In TypePlug-In TypeClamp Type Screw FasteningClamp Type Screw FasteningClamp Type Screw FasteningPlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In Type, Adhesive UsedPlug-In TypeClamp Type Screw FasteningPlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In Type----Plug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypeHooking & Click ClampingHooking & Click ClampingClamp Type Screw FasteningPlug-In Type---Plug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In TypePlug-In Type
Surface TreatmentNot ProvidedNot Provided-Not Provided-Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided--Not ProvidedNot ProvidedNot Provided---Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided----Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided--------Not ProvidedNot ProvidedNot ProvidedNot ProvidedNot Provided-Not Provided--Nickel Plating-------------------------------------
TypePlastic JointPlastic Joint / AccessoriesPlastic JointPlastic JointAccessoriesPlastic JointPlastic JointPlastic JointPlastic JointPlastic Joint-Plastic JointPlastic JointPlastic JointPlastic Joint / Part for Terminal-Plastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic Joint / Part for TerminalPlastic JointPlastic JointPlastic Joint / Part for Terminal----Plastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointAccessoriesAccessoriesPlastic JointPlastic Joint---Plastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic JointPlastic Joint
Joint TypeSingle ItemSingle ItemCorner / Intermediate/CornerSingle Item-Single ItemSingle ItemSingle ItemSingle ItemSingle Item-CenterSingle ItemSingle ItemSingle Item-CenterCenterSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemCornerCenterCenterCenterSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item----CornerIntermediate/CornerCornerIntermediate/CornerSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle ItemSingle Item--CenterCenter---CornerCornerCornerCornerCenterCenterCenterCenterCenterIntermediate/CornerIntermediate/CornerIntermediate/CornerIntermediate/CornerCenterCenterCenterCenterCenterCornerCenterCenterCenterCornerCenterCenterCenterCenterCenterCenterCenterCenterCornerCenter
MaterialResinResinResinResin-ResinResinResinResinResin-ResinResinResinResin-ResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResin----ResinResinResinResinResinResinResinResinResinResinResinResinResinResinResin---ResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResinResin
Applicable Pipe Dia.(φ),(Squre)--27.5--------27.5----2828-----282827.528------------28282828---------1928---282828282828282828282828282828282828282828282828282828282828282828
Corner Type--L Type-3--------------------L Type-3---------------L Type-1-L Type-3---------------L Type-1L Type-1L Type-1L Type-1--------------L Type-3---L Type-3--------L Type-1-
Intermediate/Corner Type----------------------------------------L-Shaped (1 Direction Through)-T-Shaped-----------------------L-Shaped (1 Direction Through)L-ShapedL-Shaped (1 Direction Through)L-Shaped (1 Direction Through)--------------------
Intermediate Joint Type--Cruciform (1 Direction Through) ~ Cross--------Parallel----Through5-Direction (1 Direction Through)------ThroughThroughCross-------------------------T-Shaped (1 Direction Through)Through-------CruciformCruciform (1 Direction Through)T-ShapedT-Shaped (1 Direction Through)T-Shaped----CrossCrossAngled5-Direction (1 Direction Through)5-Direction-ThroughFittingAngled-ThroughThroughT-Shaped (1 Direction Through)T-Shaped (1 Direction Through)CrossThroughCruciformAngled (Both Sides)-Through
Accessory Type-Cap (End)--CoverCover-Pulley, Pulley UnitCap (End)Cap (End)--Cap (End)-Cap (End)----Pulley, Pulley UnitPulley, Pulley UnitCap (End)Cap (End)------Cap (End)Cap (End)Cap (End)-For wiringCap (End)--------Cap (End)For wiringCap (End)Cap (End)Cap (End)-Cap (End)Locating and Guide ComponentsCap (End)--------------------------------------
Operating Environment--Standard--------Standard----Standard------StandardStandardStandard-------------StandardCold Resistant---------StandardStandardStandardStandard---Cold ResistantCold Resistant / AntistaticStandardStandardCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantCold ResistantStandardStandard

Loading...

Application example related to this category

Related Categories to Plastic Joints