• แจ้งวันหยุดทำการในเดือนพฤศจิกายนและธันวาคม 2568 | Holiday Notifications for November and December 2025 > คลิก

Door Sliders

Door sliders are critical components in the automation of sliding door systems used in industrial and manufacturing environments. These components include aluminum frames, pulleys, rollers, and mounting accessories, providing a comprehensive solution for constructing and operating sliding doors. Available in various materials such as aluminum, stainless steel, steel, and resin, door sliders cater to different application needs, including standard sliding doors and suspended sliding doors. Prominent brands like MISUMI, IMAO CORPORATION, NIC AUTOTEC, and SUS ensure high quality and reliability. The availability of 2D and 3D CAD files facilitates precise design and installation, enhancing the efficiency and functionality of sliding door systems.

Door Sliders for Aluminum Profile

An aluminum profile sliding door track is a track used for installing sliding doors. It is made of an aluminum profile with a groove or channel to allow the door to slide smoothly and easily.

Advantages of Door Sliders for Aluminum Profiles

  • Strong and durable: Aluminum profiles are highly durable, can withstand heavy loads, and are built to last.
  • Lightweight: Aluminum is lightweight, making installation and movement easy.
  • Corrosion-resistant: Aluminum is resistant to corrosion and rust, making it suitable for both indoor and outdoor use.
  • Aesthetically pleasing: Aluminum profiles have a smooth, attractive surface and can be finished in various colors.
  • Easy to install: Aluminum profile sliding door tracks can be installed quickly and easily.

Components of an Door Sliders for Aluminum Profile

Generally, an aluminum profile sliding door track consists of the following main components:

  • Aluminum profile track: This is the part where the rollers are installed and supports the weight of the door.
  • Rollers: These are attached to the door and move along the track.
  • Door stopper: This is used to lock the door in place.
  • Other accessories: Such as door height adjusters and door locks.

Types of Door Sliders for Aluminum Profiles

There are many types of aluminum profile sliding door tracks available to choose from, depending on the size of the door, the door weight, and the intended use, such as:

  • Overhead sliding door track: The door is suspended from an overhead track.
  • Bottom-mounted sliding door track: The door is mounted on a track at the bottom.
  • Pocket sliding door track: The door slides into a pocket when opened, saving space.

If you are looking for high-quality and versatile sliding door tracks, Misumi is a brand you should consider.

More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat