(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Type
|
|
---|---|
Brand |
|
Filter By |
|
CAD |
|
Days to Ship |
|
Non-Flanged Flat Frame, Slot Width 6 mm Type
MISUMI
Days to Ship: |
Aluminum Structural Materials SF Common Parts, T-Slot Frame (Cut Product)
SUS
Days to Ship: |
Flat Frame with vertical flange, Slot Width 6 mm type
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Non-Flanged Flat Frame, Slot Width 8 mm Type
MISUMI
Days to Ship: |
Line 5/6/8 Strut Profile, SPH/SPL
IMAO CORPORATION
Days to Ship: |
Non-Flanged Flat Frame, Slot Width 10 mm Type
MISUMI
Days to Ship: |
Flat Frame with flange, Slot Width 6 mm type
MISUMI
Days to Ship: |
Flat Frame with flange, Slot Width 8 mm type
MISUMI
Days to Ship: |
MISUMI
Days to Ship: |
Non-Flanged Flat Frame 1 Slot, Slot Width 10 mm Type
MISUMI
Days to Ship: |
Frame cap for Flat frame - For HFSQN Series
MISUMI
From: ฿ 51.15 |
---|
Special Price |
Days to Ship: |
Frame cap for Flat frame - For HFSFIN Series
MISUMI
From: ฿ 44.33 |
---|
Days to Ship: |
Line 8 Strut Profile, Economical Type (SPE)
IMAO CORPORATION
Days to Ship: |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Number of Extrusion Slots |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | SUS | MISUMI | MISUMI | MISUMI | IMAO CORPORATION | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | IMAO CORPORATION |
Product Series | Aluminum Structural Materials SF Common Parts, T-Slot Frame (Cut Product) | |||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ฿ 51.15 Special Price On Sale Until 31/03/2025 | ฿ 44.33 | ||||||||||||
Days to Ship | 3 Day(s) | 7 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 7 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | 3 Day(s) | Same day | Same day | 7 Day(s) |
Type | No Shoulder Type | Shouldered Type / No Shoulder Type | Shouldered Type | No Shoulder Type | No Shoulder Type | No Shoulder Type | No Shoulder Type | Shouldered Type | Shouldered Type | No Shoulder Type | No Shoulder Type | Extrusion End Caps Type | Extrusion End Caps Type | No Shoulder Type |
Number of Extrusion Slots | - | - | - | - | - | 1 Slot ~ 2 Slots | - | - | - | - | - | - | - | 1 Slot ~ 2 Slots |
Loading...
How can we improve?
How can we improve?